Career Press Suppliers
Career Press Suppliers

Choose Region for personal contact

GPC Y ASOCIADOS S.A.

Veléz Sarsfield 201640 Martinez

Buenos Aires

Tel.: +54 (9) 11 5993 8719

info@gpcasoc.com.ar

Horne Technologies cc

PO Box 536

Betty's Bay, 7141

Tel.: +27 (0)76 563 2084

info@hornet.cc

www.hornetechnologies.co.za

FAULHABER MINIMOTOR SA

Zona Artigianale 8, Madonna del Piano

6980 Croglio

Tel.: +41 (0)91 611 31 00

info@faulhaber.ch

Building of FAULHABER MICROMO LLC, Wien, Austria

FAULHABER MICROMO LLC

14881 Evergreen Avenue

Clearwater, FL 33762-3008

Tel.: +1 (727) 572 0131

marketing@micromo.com

www.faulhaberUSA.com

NRC Engineering & Precision Drives Co., Ltd.

17F., No. 890, Jingguo Rd., Luzhu Dist.

Taoyuan City 33858, Taiwan, R.O.C.

Tel.: +886 (0) 3-316-1838

info@nrc.com.tw

www.nrc-precidrives.com

EDEL Teknoloji Sistemleri Sanayi ve Ticaret Ltd.Şti

Folkart TowersAdalet Mah.Manas Blv. No:47B/2809

35530 Bayraklı/İzmir

Tel.: + 90 232 215 08 91

info@edelteknoloji.com

www.edelteknoloji.com

FAULHABER Asia Pacific Pte Ltd.

Blk 67 Ubi Road 1, #06-07 Oxley Bizhub

Singapore 408730

Tel.: +65 6562 8270

info@faulhaber.com.sg

Compotech Provider AP

Gustavslundsvägen 145, 4 tr

167 51 Bromma

Tel.: +46 (0) 8 441 58 00

info@compotech.se

www.compotech.se

MICROPRIVOD Ltd.

56 (bldg. 32), Shosse Enthusiastov

111123 Moscow

Tel.: +7 495 2214 052

info@microprivod.ru

www.microprivod.ru

FAULHABER Polska sp. z o.o.

Ul. Górki 7

60-204 Poznan

Tel.: +48 61 278 72 53

info@faulhaber.pl

Staubo Elektro-Maskin a.s.

Bjørnerudveien 12C

1266 Oslo

Tel.: +47 22 75 35 00

post@staubo.no

www.staubo.no

FAULHABER Malaysia Sdn Bhd

1A-2-01 & 02 · One Precinct · Lengkok Mayang Pasir

11950 Bayan Baru · Penang · Malaysia

Tel.: +60 4 619 2570

info@faulhaber.my

Swiss Amiet Co., Ltd.

W-903, SK V1 Center, 11 Dangsan-ro 41-g

Yeongdeungpo-gu,07217, Seoul

Tel.: +82 (0) 2 783 4774

info@swissamiet.com

www.swissamiet.com

Shinkoh Electronics Co., Ltd.

Tokyo Sales Office, Motor Sales Division8F, REID-C OMORI building, 6-20-8

Minami-oi, Shinagawa-ku, Tokyo 140-0013

Tel.: +81 (0) 3 6404 1003

motor-info@shinkoh-elecs.co.jp

www.shinkoh-faulhaber.jp

FAULHABER Italia S.r.l.

Via Cavour 2

22074 Lomazzo CO

Tel.: +39 0236714708

info@faulhaber-italia.it

Inteltek Automation JV

S.No. 100/5, Ambegaon

Pune - 411046

Tel.: +91 (0) 20 39392150

info@inteltekindia.com

www.inteltekindia.com

Lewenstein Technologies Ltd.

1 Ha'arava St. Givat Shmuel

5400804 Israel

Tel.: +972 3 9780 800

info@l-tech.co.il

www.l-tech.co.il

Electro Mechanical Systems Ltd.

Eros House, Calleva Industrial Park, Aldermaston

Reading, RG7 8LN

Tel.: +44 (0) 118 9817 391

info@ems-ltd.com

www.ems-limited.co.uk

FAULHABER France SAS

Parc d’activités du Pas du Lac2, Rue Michaël Faraday

78180 Montigny-le-Bretonneux

Tel.: +33 (0) 1 30 80 45 00

info@faulhaber-france.fr

www.faulhaber.com

ELMEQ Motor

Passeig Ferrocarrils Catalans 178

Cornellà de Llobregat 08940 (Barcelona)

Tel.: +34 93 422 70 33

marketing@elmeq.es

www.elmeq.es

MOVETEC OY

Suokalliontie 9

01740 Vantaa

Tel.: +358 (0) 9 5259 230

info@movetec.fi

www.movetec.fi

Routech s.r.o.

Dr. Milady Horákové 185/66

460 06 Liberec

Tel.: +420 489 202 971

info@routech.cz

www.routech.cz

Compower ApS

Marielundvej 29

2730 Herlev

Tel.: +45 (0) 44 92 66 20

info@compower.dk

www.compower.dk

Marte Científica e Instrumentação Industrial Ltda

Av Fco Andrade Ribeiro 430

37540-000 Santa Rita do Sapucai, MG

Tel.: +55 (11) 3411 4500

motores@marte.com.br

www.marte.com.br

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, No. 6 Beijing Road West

Taicang 215400, Jiangsu Province

Tel.: +86 (0) 512 5337 2626

info@faulhaber.cn

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.nl

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.be

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 (0) 3 9756 4000

sales@erntec.com.au

www.erntec.net

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Daimlerstr. 23

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

www.faulhaber.com

Jan-Christopher Mohr

Area Sales Manager

Tel.: +49 (7031) 638 158

jan-christopher.mohr@faulhaber.de

Michael Schütte

Area Sales Manager

Tel.: +49 (7031) 638 456

michael.schuette@faulhaber.de

Daniel Brönnimann

Area Sales Manager

Tel.: +41 (0) 79 570 0814

daniel.broennimann@faulhaber.ch

Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

FAULHABER Drive Calculator

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.

Form for requesting access protected content

Personal Data

* Required field

Many thanks for your interest in our product range!

You will shortly receive an email with a confirmation link. Click the link to complete the registration process. You will then be able to access the requested content.

Please contact us if you have any questions.