Faulhaber
  • FAULHABER Worldwide 
      Contacts
      • Argentina Australia Austria Belgium Brazil China Czech Republic Denmark Finland France Germany
      • Great Britain Hungary India Ireland Israel Italy Japan Korea Liechtenstein Luxembourg Malaysia
      • Netherlands Norway Poland Portugal Russia Singapore Slovakia South Africa Spain Sweden Switzerland
      • Taiwan Thailand Turkey USA International
  • english 
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
  • Products
    • DC-Motors
      • DC-Micromotors
        • 0615...S 0816...SR 1016...SR 1024...SR 1219...G 1224...SR 1319...SR 1331...SR 1336...CXR 1516...S 1516...SR 1524...SR
        • 1624...S 1717...SR 1724...SR 1727...CXR 1741...CXR 2224...SR 2230...S 2232...SR 2233...S 2237...CXR 2342...CR 2642...CR
        • 2642...CXR 2657...CR 2657...CXR 2668...CR 3242...CR 3257...CR 3272...CR 3863...CR 3890...CR
      • Flat DC-Micromotors and DC-Gearmotors
        • 1506...SR 1506...SR IE2-8 1512...SR 1512...SR IE2-8 2607...SR 2607...SR IE2-16 2619...SR 2619...SR IE2-16
    • Brushless DC-Motors
      • Brushless DC-Servomotors
        • 0308...B 0515...B 0620...B 0824...B 1028...B 1218...B 1226...B 1628...B 1660...BHS 1660...BHT 2036...B 2057...B
        • 2057...BHS 2232...BX4 2250...BX4 2250...BX4S 2264...BP4 2444...B 3056...B 3242...BX4 3268...BX4 3274...BP4 3564...B 4490...B
        • 4490...BS
      • Brushless Flat DC-Micromotors and DC-Gearmotors
        • 1509...B 1515...B 2610...B 2622...B
    • Motors with integrated Electronics
      • Brushless DC-Motors with integrated Speed Controller
        • 1525...BRC 1935...BRC 2232...BX4 SC 2250...BX4 SC 2250...BX4S SC 2610...B SC 2622...B SC 3153...BRC 3242...BX4 SC 3242...BX4 SCDC 3268...BX4 SC 3268...BX4 SCDC
      • Brushless DC-Servomotors with integrated Motion Controller
        • 2232...BX4 CxD 2250...BX4 CxD 3242...BX4 Cx 3268...BX4 Cx 3564...B Cx MCS 3242...BX4 ET MCS 3242...BX4 RS/CO MCS 3268...BX4 ET MCS 3268...BX4 RS/CO MCS 3274...BP4 ET MCS 3274...BP4 RS/CO
    • Linear DC-Servomotors
      • LM 0830...01 LM 1247...11 LM 1247...12 LM 1483...11 LM 1483...12 LM 2070...11 LM 2070...12
    • Stepper Motors
      • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220
    • Industrial Actuators
      • 6091...DC01 MA... 6091...DC01 MD...
    • Piezo motors
      • LL06... LL10... LR17... LR50... LR80... LT20... LTC300... LTC40... LTC450...
    • Precision Gearheads
      • Planetary Gearheads
        • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
        • 20/1R 22/7 22E 22EKV 22F 23/1 26/1 26/1R 26A 30/1 30/1S 32/3
        • 32/3R 32A 32ALN 38/1 38/1S 38/2 38/2S 38A 44/1
      • Spur Gearheads and Spur Gearheads zero backlash
        • 08/2 08/3 12/3 12/5 15/5 15/5S 15/8 16/5 16/5S 16/8 16A 22/2
        • 22/5
    • Linear Components
      • Ball screws
        • BS22-1.5 BS32-2.0
      • Lead Screws and Options
        • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
    • Encoders
      • Incremental encoders
        • HEDL 5540 HEDS 5500 HEM3-256 HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024L IEH2-4096 IEH3-4096 IEM3-1024
        • IER3-10000 IER3-10000L IERS3-500 IERS3-500L PA2-100 PA2-50 PE22-120
      • Absolute encoders
        • AES-4096 AESM-4096
    • Drive Electronics
      • Speed Controller
        • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
      • Motion Controller
        • MC 5004 P MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES MCBL 3006 S
        • MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
    • Accessories
      • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
      • Cables and Accessories MBZ
  • Markets
    • Medical & Laboratory Equipment
      • Insulin pumpAnalytical device Gyrolab xPlore TMLaboratory automationAnaesthesia and ventilation systemMyoelectric prosthesisEndodonticsProsthetics LifeHandTattoo machineSample distribution systemRobotic assistant for TMSViKY (Vision Control for endoscopY)Blood pressure measuring
      • Drug dispenserDiagnostic and therapy capsulesXYZ manipulatorControlled prosthetic legBlood circulation scannerLaboratory analysis systemsMicrokeratomeBlood glucose meterMiniature hexapods
    • Factory Automation & Robotics
      • Deep-sea robotsInspection robotsZippermastSmall parts gripperIndustrial robotsCHIMP robotUnmanned Ground Ve­­­hicleMROV (Miniature Remotely Operated Vehicles)Humanoid service robotsRobotic armRobotic handRobot Vehicle
      • Assembly machinesManufacture robotikSewer RobotShrimp VehicleBelt conveyorsElectropneumatic Swivel Unit
    • Precision Monitoring & Measuring
      • Dosing pumpTest systems for car doorsBroadband seismometersCondor Sigma test deviceElectric field metersStripping machinesNanomeasurementHorizontal Balancing MachinesPrecision dispenserDial Gauge TestingRing shear testerGeo-Scanner
    • Industrial Tools & Equipment
      • Sensor ScrewdriverInkjet labelling systemElectric pruning shears5-axis CNC unitAdaptive Wire FeederSolar wafer productionWindow WipersWeighing SystemLinear positionersPressure pulsationsLaser weldingHexapod (Micropositioning technology)
      • Flying-Probe-SystemsPrinting machineCutting Plotter
    • Aerospace & Aviation
      • Mars RoverAmphibious aircraftCabin equipmentComet probe "Rosetta Mission"HexapodControl rocket fuel valvesUAVs (Unmanned Aerial Vehicle)Measuring sensor
    • Camera, Audio & Data
      • Panoramic cameraCamera set upReconnaissance DronesLCD displaysCamera head inspection devicesCamera CranesLive Camera Systems
    • Optics & Photonics
      • X-ray opticsPulsed-laser beamsSurgical vision systemsMicroscope Scanning StageSurgical microscope head setGiant telescopeLBT (Large Binocular Telescope)
    • Environmental & Safety
      • Electronic Partner for Individual Climbing (EPIC)ATEX Pump driveEnergy kitesSeismometerMicro annular gear pumpDeep-Sea Sensors
    • Modelling & Prototyping
      • Driveless Racing CarMiniatur WunderlandCommercial Vehicle ReplicasSpherical VehicleModel steam locomotiveFootball robot
    • Consumer
      • Kinetic sculpture in the showroomE-caddiesChairless chairWatch WinderDesign Water dispenserSoccer robots

  • Support
    • Drive Electronics
      • Application Notes for Drive ElectronicsDrive Electronic FAQ'sDownloadsDocumentation for Drive Electronics
    • Encoder
      • Application Notes for Encoders & SensorsEncoder FAQ'sDocumentation for Encoders
    • Motors
      • Motor Application NotesDocumentation for Motors
    • Documentation
      • FAULHABER Catalogue / ShortformFAULHABER motionTechnical Information
    • Product Conformity
      • REACHRoHSDeclaration of ConformityCertificates
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing

  • Career
    • Career Germany
      • Job vacancies
      • Career opportunities
        • For school students
        • For university students
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation & benefits
        • Family and career
    • Career Switzerland
      • Job vacancies
      • Career opportunities
        • For Apprentices
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation
        • Family and career

  • News & Events
    • News
    • Events
    • Press

  • About FAULHABER
    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
      • DR. FRITZ FAULHABER GMBH & CO. KG (DE)FAULHABER MINIMOTOR SA (CH)FAULHABER PRECISTEP SA (CH)FAULHABER Motors Hungaria Kft. (HU)FAULHABER Motors Romania S.R.L. (RO)FAULHABER Benelux B.V. (NL)FAULHABER France SAS (FR)FAULHABER Austria GmbH (AT)FAULHABER Polska sp. z o.o. (PL)FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)FAULHABER Singapore Pte Ltd (SG)FAULHABER Malaysia Sdn Bhd (MY)
    • FAULHABER GROUP

  • Contact
    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • GTC
    • E-mail encryption

  • Home
  • Products
  • Accessories
  • Series 6501.00135
  • Overview
  • Combinations
  • Drawings
  • Downloads
  • Contact
Adapter and cables Series 6501.00135 by FAULHABER
Adapter and cables Series 6501.00135 by FAULHABER
Adapter and cables Series 6501.00135 by FAULHABER
Thumbnail Adapter and cables Series 6501.00135 by FAULHABER
Thumbnail Adapter and cables Series 6501.00135 by FAULHABER
Thumbnail Adapter and cables Series 6501.00135 by FAULHABER
NEW

Adapter and cables
Series 6501.00135

Adapter board BX4 CSD

Datasheet
more Downloads

Series 6501.00135 Variant

6.501 Adapter board BX4 CSD

Accessories

Adapter and cables
  • Series Cables and Accessories
more Downloads
Adapter and cables Series 6501.00135 by FAULHABER

Datasheet

Technical Information

Accessory Combination

Products

  • DC-Motors
  • Brushless DC-Motors
  • Motors with integrated Electronics
  • Linear DC-Servomotors
  • Stepper Motors
  • Industrial Actuators
  • Piezo motors
  • Precision Gearheads
  • Linear Components
  • Encoders
  • Drive Electronics
  • Accessories

Markets

  • Medical & Laboratory Equipment
  • Factory Automation & Robotics
  • Precision Monitoring & Measuring
  • Industrial Tools & Equipment
  • Aerospace & Aviation
  • Camera, Audio & Data
  • Optics & Photonics
  • Environmental & Safety
  • Modelling & Prototyping
  • Consumer

Support

  • Drive Electronics
  • Encoder
  • Motors
  • Documentation
  • Product Conformity
  • FAULHABER Motion Manager
  • Instruction Manuals
  • Purchasing

Career

  • Career Germany
  • Career Switzerland

News & Events

  • News
  • Events
  • Press

About FAULHABER

  • Company Profile
  • Range of Services
  • Innovation
  • Quality
  • Environmental policy
  • Mission Statement
  • Code of Conduct
  • Locations
  • FAULHABER GROUP

Contact

  • Inquiry
  • FAULHABER Worldwide
  • Imprint
  • GTC
  • E-mail encryption
  • Imprint
  • GTC
  • Products
    • DC-Motors
      • DC-Micromotors
        • 0615...S 0816...SR 1016...SR 1024...SR 1219...G 1224...SR 1319...SR 1331...SR 1336...CXR 1516...S 1516...SR 1524...SR
        • 1624...S 1717...SR 1724...SR 1727...CXR 1741...CXR 2224...SR 2230...S 2232...SR 2233...S 2237...CXR 2342...CR 2642...CR
        • 2642...CXR 2657...CR 2657...CXR 2668...CR 3242...CR 3257...CR 3272...CR 3863...CR 3890...CR
      • Flat DC-Micromotors and DC-Gearmotors
        • 1506...SR 1506...SR IE2-8 1512...SR 1512...SR IE2-8 2607...SR 2607...SR IE2-16 2619...SR 2619...SR IE2-16
    • Brushless DC-Motors
      • Brushless DC-Servomotors
        • 0308...B 0515...B 0620...B 0824...B 1028...B 1218...B 1226...B 1628...B 1660...BHS 1660...BHT 2036...B 2057...B
        • 2057...BHS 2232...BX4 2250...BX4 2250...BX4S 2264...BP4 2444...B 3056...B 3242...BX4 3268...BX4 3274...BP4 3564...B 4490...B
        • 4490...BS
      • Brushless Flat DC-Micromotors and DC-Gearmotors
        • 1509...B 1515...B 2610...B 2622...B
    • Motors with integrated Electronics
      • Brushless DC-Motors with integrated Speed Controller
        • 1525...BRC 1935...BRC 2232...BX4 SC 2250...BX4 SC 2250...BX4S SC 2610...B SC 2622...B SC 3153...BRC 3242...BX4 SC 3242...BX4 SCDC 3268...BX4 SC 3268...BX4 SCDC
      • Brushless DC-Servomotors with integrated Motion Controller
        • 2232...BX4 CxD 2250...BX4 CxD 3242...BX4 Cx 3268...BX4 Cx 3564...B Cx MCS 3242...BX4 ET MCS 3242...BX4 RS/CO MCS 3268...BX4 ET MCS 3268...BX4 RS/CO MCS 3274...BP4 ET MCS 3274...BP4 RS/CO
    • Linear DC-Servomotors
      • LM 0830...01 LM 1247...11 LM 1247...12 LM 1483...11 LM 1483...12 LM 2070...11 LM 2070...12
    • Stepper Motors
      • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220
    • Industrial Actuators
      • 6091...DC01 MA... 6091...DC01 MD...
    • Piezo motors
      • LL06... LL10... LR17... LR50... LR80... LT20... LTC300... LTC40... LTC450...
    • Precision Gearheads
      • Planetary Gearheads
        • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
        • 20/1R 22/7 22E 22EKV 22F 23/1 26/1 26/1R 26A 30/1 30/1S 32/3
        • 32/3R 32A 32ALN 38/1 38/1S 38/2 38/2S 38A 44/1
      • Spur Gearheads and Spur Gearheads zero backlash
        • 08/2 08/3 12/3 12/5 15/5 15/5S 15/8 16/5 16/5S 16/8 16A 22/2
        • 22/5
    • Linear Components
      • Ball screws
        • BS22-1.5 BS32-2.0
      • Lead Screws and Options
        • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
    • Encoders
      • Incremental encoders
        • HEDL 5540 HEDS 5500 HEM3-256 HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024L IEH2-4096 IEH3-4096 IEM3-1024
        • IER3-10000 IER3-10000L IERS3-500 IERS3-500L PA2-100 PA2-50 PE22-120
      • Absolute encoders
        • AES-4096 AESM-4096
    • Drive Electronics
      • Speed Controller
        • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
      • Motion Controller
        • MC 5004 P MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES MCBL 3006 S
        • MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
    • Accessories
      • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
      • Cables and Accessories MBZ
  • Markets
    • Medical & Laboratory Equipment
      • Insulin pump
      • Analytical device Gyrolab xPlore TM
      • Laboratory automation
      • Anaesthesia and ventilation system
      • Myoelectric prosthesis
      • Endodontics
      • Prosthetics LifeHand
      • Tattoo machine
      • Sample distribution system
      • Robotic assistant for TMS
      • ViKY (Vision Control for endoscopY)
      • Blood pressure measuring
      • Drug dispenser
      • Diagnostic and therapy capsules
      • XYZ manipulator
      • Controlled prosthetic leg
      • Blood circulation scanner
      • Laboratory analysis systems
      • Microkeratome
      • Blood glucose meter
      • Miniature hexapods
    • Factory Automation & Robotics
      • Deep-sea robots
      • Inspection robots
      • Zippermast
      • Small parts gripper
      • Industrial robots
      • CHIMP robot
      • Unmanned Ground Ve­­­hicle
      • MROV (Miniature Remotely Operated Vehicles)
      • Humanoid service robots
      • Robotic arm
      • Robotic hand
      • Robot Vehicle
      • Assembly machines
      • Manufacture robotik
      • Sewer Robot
      • Shrimp Vehicle
      • Belt conveyors
      • Electropneumatic Swivel Unit
    • Precision Monitoring & Measuring
      • Dosing pump
      • Test systems for car doors
      • Broadband seismometers
      • Condor Sigma test device
      • Electric field meters
      • Stripping machines
      • Nanomeasurement
      • Horizontal Balancing Machines
      • Precision dispenser
      • Dial Gauge Testing
      • Ring shear tester
      • Geo-Scanner
    • Industrial Tools & Equipment
      • Sensor Screwdriver
      • Inkjet labelling system
      • Electric pruning shears
      • 5-axis CNC unit
      • Adaptive Wire Feeder
      • Solar wafer production
      • Window Wipers
      • Weighing System
      • Linear positioners
      • Pressure pulsations
      • Laser welding
      • Hexapod (Micropositioning technology)
      • Flying-Probe-Systems
      • Printing machine
      • Cutting Plotter
    • Aerospace & Aviation
      • Mars Rover
      • Amphibious aircraft
      • Cabin equipment
      • Comet probe "Rosetta Mission"
      • Hexapod
      • Control rocket fuel valves
      • UAVs (Unmanned Aerial Vehicle)
      • Measuring sensor
    • Camera, Audio & Data
      • Panoramic camera
      • Camera set up
      • Reconnaissance Drones
      • LCD displays
      • Camera head inspection devices
      • Camera Cranes
      • Live Camera Systems
    • Optics & Photonics
      • X-ray optics
      • Pulsed-laser beams
      • Surgical vision systems
      • Microscope Scanning Stage
      • Surgical microscope head set
      • Giant telescope
      • LBT (Large Binocular Telescope)
    • Environmental & Safety
      • Electronic Partner for Individual Climbing (EPIC)
      • ATEX Pump drive
      • Energy kites
      • Seismometer
      • Micro annular gear pump
      • Deep-Sea Sensors
    • Modelling & Prototyping
      • Driveless Racing Car
      • Miniatur Wunderland
      • Commercial Vehicle Replicas
      • Spherical Vehicle
      • Model steam locomotive
      • Football robot
    • Consumer
      • Kinetic sculpture in the showroom
      • E-caddies
      • Chairless chair
      • Watch Winder
      • Design Water dispenser
      • Soccer robots
  • Support
    • Drive Electronics
      • Application Notes for Drive Electronics
      • Drive Electronic FAQ's
      • Downloads
      • Documentation for Drive Electronics
    • Encoder
      • Application Notes for Encoders & Sensors
      • Encoder FAQ's
      • Documentation for Encoders
    • Motors
      • Motor Application Notes
      • Documentation for Motors
    • Documentation
      • FAULHABER Catalogue / Shortform
      • FAULHABER motion
      • Technical Information
    • Product Conformity
      • REACH
      • RoHS
      • Declaration of Conformity
      • Certificates
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing
  • Career
    • Career Germany
      • Job vacancies
      • Career opportunities
        • For school students
        • For university students
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation & benefits
        • Family and career
    • Career Switzerland
      • Job vacancies
      • Career opportunities
        • For Apprentices
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation
        • Family and career
  • News & Events
    • News
    • Events
    • Press
  • About FAULHABER
    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
      • DR. FRITZ FAULHABER GMBH & CO. KG (DE)
      • FAULHABER MINIMOTOR SA (CH)
      • FAULHABER PRECISTEP SA (CH)
      • FAULHABER Motors Hungaria Kft. (HU)
      • FAULHABER Motors Romania S.R.L. (RO)
      • FAULHABER Benelux B.V. (NL)
      • FAULHABER France SAS (FR)
      • FAULHABER Austria GmbH (AT)
      • FAULHABER Polska sp. z o.o. (PL)
      • FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)
      • FAULHABER Singapore Pte Ltd (SG)
      • FAULHABER Malaysia Sdn Bhd (MY)
    • FAULHABER GROUP
  • Contact
    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • GTC
    • E-mail encryption
  • Language
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
  • Home