Faulhaber
  • FAULHABER Worldwide 
      Contacts
      • Argentina Australia Austria Belgium Brazil China Czech Republic Denmark Finland France Germany
      • Great Britain Hungary India Ireland Israel Italy Japan Korea Liechtenstein Luxembourg Malaysia
      • Netherlands Norway Poland Portugal Russia Singapore Slovakia South Africa Spain Sweden Switzerland
      • Taiwan Thailand Turkey USA International
  • english 
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
  • Products
    • DC-Motors
      • DC-Micromotors
        • 0615...S 0816...SR 1016...SR 1024...SR 1219...G 1224...SR 1319...SR 1331...SR 1336...CXR 1516...S 1516...SR 1524...SR
        • 1624...S 1717...SR 1724...SR 1727...CXR 1741...CXR 2224...SR 2230...S 2232...SR 2233...S 2237...CXR 2342...CR 2642...CR
        • 2642...CXR 2657...CR 2657...CXR 2668...CR 3242...CR 3257...CR 3272...CR 3863...CR 3890...CR
      • Flat DC-Micromotors and DC-Gearmotors
        • 1506...SR 1506...SR IE2-8 1512...SR 1512...SR IE2-8 2607...SR 2607...SR IE2-16 2619...SR 2619...SR IE2-16
    • Brushless DC-Motors
      • Brushless DC-Servomotors
        • 0308...B 0515...B 0620...B 0824...B 1028...B 1218...B 1226...B 1628...B 1660...BHS 1660...BHT 2036...B 2057...B
        • 2057...BHS 2232...BX4 2250...BX4 2250...BX4S 2264...BP4 2444...B 3056...B 3242...BX4 3268...BX4 3274...BP4 3564...B 4490...B
        • 4490...BS
      • Brushless Flat DC-Micromotors and DC-Gearmotors
        • 1509...B 1515...B 2610...B 2622...B
    • Motors with integrated Electronics
      • Brushless DC-Motors with integrated Speed Controller
        • 1525...BRC 1935...BRC 2232...BX4 SC 2250...BX4 SC 2250...BX4S SC 2610...B SC 2622...B SC 3153...BRC 3242...BX4 SC 3242...BX4 SCDC 3268...BX4 SC 3268...BX4 SCDC
      • Brushless DC-Servomotors with integrated Motion Controller
        • 2232...BX4 CxD 2250...BX4 CxD 3242...BX4 Cx 3268...BX4 Cx 3564...B Cx MCS 3242...BX4 ET MCS 3242...BX4 RS/CO MCS 3268...BX4 ET MCS 3268...BX4 RS/CO MCS 3274...BP4 ET MCS 3274...BP4 RS/CO
    • Linear DC-Servomotors
      • LM 0830...01 LM 1247...11 LM 1247...12 LM 1483...11 LM 1483...12 LM 2070...11 LM 2070...12
    • Stepper Motors
      • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220
    • Industrial Actuators
      • 6091...DC01 MA... 6091...DC01 MD...
    • Piezo motors
      • LL06... LL10... LR17... LR50... LR80... LT20... LTC300... LTC40... LTC450...
    • Precision Gearheads
      • Planetary Gearheads
        • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
        • 20/1R 22/7 22E 22EKV 22F 23/1 26/1 26/1R 26A 30/1 30/1S 32/3
        • 32/3R 32A 32ALN 38/1 38/1S 38/2 38/2S 38A 44/1
      • Spur Gearheads and Spur Gearheads zero backlash
        • 08/2 08/3 12/3 12/5 15/5 15/5S 15/8 16/5 16/5S 16/8 16A 22/2
        • 22/5
    • Linear Components
      • Ball screws
        • BS22-1.5 BS32-2.0
      • Lead Screws and Options
        • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
    • Encoders
      • Incremental encoders
        • HEDL 5540 HEDS 5500 HEM3-256 HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024L IEH2-4096 IEH3-4096 IEM3-1024
        • IER3-10000 IER3-10000L IERS3-500 IERS3-500L PA2-100 PA2-50 PE22-120
      • Absolute encoders
        • AES-4096 AESM-4096
    • Drive Electronics
      • Speed Controller
        • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
      • Motion Controller
        • MC 5004 P MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES MCBL 3006 S
        • MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
    • Accessories
      • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
      • Cables and Accessories MBZ
  • Markets
    • Medical & Laboratory Equipment
      • Insulin pumpAnalytical device Gyrolab xPlore TMLaboratory automationAnaesthesia and ventilation systemMyoelectric prosthesisEndodonticsProsthetics LifeHandTattoo machineSample distribution systemRobotic assistant for TMSViKY (Vision Control for endoscopY)Blood pressure measuring
      • Drug dispenserDiagnostic and therapy capsulesXYZ manipulatorControlled prosthetic legBlood circulation scannerLaboratory analysis systemsMicrokeratomeBlood glucose meterMiniature hexapods
    • Factory Automation & Robotics
      • Deep-sea robotsInspection robotsZippermastSmall parts gripperIndustrial robotsCHIMP robotUnmanned Ground Ve­­­hicleMROV (Miniature Remotely Operated Vehicles)Humanoid service robotsRobotic armRobotic handRobot Vehicle
      • Assembly machinesManufacture robotikSewer RobotShrimp VehicleBelt conveyorsElectropneumatic Swivel Unit
    • Precision Monitoring & Measuring
      • Dosing pumpTest systems for car doorsBroadband seismometersCondor Sigma test deviceElectric field metersStripping machinesNanomeasurementHorizontal Balancing MachinesPrecision dispenserDial Gauge TestingRing shear testerGeo-Scanner
    • Industrial Tools & Equipment
      • Sensor ScrewdriverInkjet labelling systemElectric pruning shears5-axis CNC unitAdaptive Wire FeederSolar wafer productionWindow WipersWeighing SystemLinear positionersPressure pulsationsLaser weldingHexapod (Micropositioning technology)
      • Flying-Probe-SystemsPrinting machineCutting Plotter
    • Aerospace & Aviation
      • Mars RoverAmphibious aircraftCabin equipmentComet probe "Rosetta Mission"HexapodControl rocket fuel valvesUAVs (Unmanned Aerial Vehicle)Measuring sensor
    • Camera, Audio & Data
      • Panoramic cameraCamera set upReconnaissance DronesLCD displaysCamera head inspection devicesCamera CranesLive Camera Systems
    • Optics & Photonics
      • X-ray opticsPulsed-laser beamsSurgical vision systemsMicroscope Scanning StageSurgical microscope head setGiant telescopeLBT (Large Binocular Telescope)
    • Environmental & Safety
      • Electronic Partner for Individual Climbing (EPIC)ATEX Pump driveEnergy kitesSeismometerMicro annular gear pumpDeep-Sea Sensors
    • Modelling & Prototyping
      • Driveless Racing CarMiniatur WunderlandCommercial Vehicle ReplicasSpherical VehicleModel steam locomotiveFootball robot
    • Consumer
      • Kinetic sculpture in the showroomE-caddiesChairless chairWatch WinderDesign Water dispenserSoccer robots

  • Support
    • Drive Electronics
      • Application Notes for Drive ElectronicsDrive Electronic FAQ'sDownloadsDocumentation for Drive ElectronicsAccessories
    • Encoder
      • Application Notes for Encoders & SensorsEncoder FAQ'sDocumentation for EncodersAccessories
    • Motors
      • Motor Application NotesDocumentation for Motors
    • Documentation
      • FAULHABER Catalogue / ShortformFAULHABER motionTechnical Information
    • Product Conformity
      • REACHRoHSDeclaration of ConformityCertificates
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing

  • Career
    • Career Germany
      • Job vacancies
      • Career opportunities
        • For school students
        • For university students
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation & benefits
        • Family and career
    • Career Switzerland
      • Job vacancies
      • Career opportunities
        • For Apprentices
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation
        • Family and career

  • News & Events
    • News
    • Events
    • Press

  • About FAULHABER
    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
      • DR. FRITZ FAULHABER GMBH & CO. KG (DE)FAULHABER MINIMOTOR SA (CH)FAULHABER PRECISTEP SA (CH)FAULHABER Motors Hungaria Kft. (HU)FAULHABER Motors Romania S.R.L. (RO)FAULHABER Benelux B.V. (NL)FAULHABER France SAS (FR)FAULHABER Austria GmbH (AT)FAULHABER Polska sp. z o.o. (PL)FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)FAULHABER Singapore Pte Ltd (SG)FAULHABER Malaysia Sdn Bhd (MY)
    • FAULHABER GROUP

  • Contact
    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • GTC
    • E-mail encryption

  • Home
  • Products
  • Precision Gearheads
  • Planetary Gearheads
  • Series 26/1
  • Overview
  • Combinations
  • Drawings
  • Downloads
  • Contact
  • Drive Selection
Planetary Gearheads Series 26/1 by FAULHABER
Planetary Gearheads Series 26/1 by FAULHABER
Planetary Gearheads Series 26/1 by FAULHABER
Thumbnail Planetary Gearheads Series 26/1 by FAULHABER
Thumbnail Planetary Gearheads Series 26/1 by FAULHABER
Thumbnail Planetary Gearheads Series 26/1 by FAULHABER

Planetary Gearheads
Series 26/1

Datasheet
more Downloads

Series 26/1 Variant

26/1 3,71:1 1 1,1 2,3 3,71:1
26/1 14:1 2 0,3 0,4 14:1
26/1 43:1 3 1 1,2 43:1
26/1 66:1 3 1,5 1,8 66:1
26/1 134:1 4 2,5 3,5 134:1
26/1 159:1 4 3,5 4,5 159:1
26/1 246:1 4 3,5 4,5 246:1
26/1 415:1 5 3,5 4,5 415:1
26/1 592:1 5 3,5 4,5 592:1
26/1 989:1 5 3,5 4,5 989:1
26/1 1526:1 5 3,5 4,5 1.526:1

DC-Motors

DC-Micromotors
  • Series 2342...CR
  • Series 2642...CR
  • Series 2642...CXR
  • Series 2657...CR
  • Series 2657...CXR
  • Series 2668...CR

Brushless DC-Motors

Brushless DC-Servomotors
  • Series 2444...B

Stepper Motors

  • Series AM2224R3
3D-CAD Files
more Downloads
Planetary Gearheads Series 26/1 by FAULHABER

Datasheet

Technical Information

3D-CAD Files

Absolute reduction

Products

  • DC-Motors
  • Brushless DC-Motors
  • Motors with integrated Electronics
  • Linear DC-Servomotors
  • Stepper Motors
  • Industrial Actuators
  • Piezo motors
  • Precision Gearheads
  • Linear Components
  • Encoders
  • Drive Electronics
  • Accessories

Markets

  • Medical & Laboratory Equipment
  • Factory Automation & Robotics
  • Precision Monitoring & Measuring
  • Industrial Tools & Equipment
  • Aerospace & Aviation
  • Camera, Audio & Data
  • Optics & Photonics
  • Environmental & Safety
  • Modelling & Prototyping
  • Consumer

Support

  • Drive Electronics
  • Encoder
  • Motors
  • Documentation
  • Product Conformity
  • FAULHABER Motion Manager
  • Instruction Manuals
  • Purchasing

Career

  • Career Germany
  • Career Switzerland

News & Events

  • News
  • Events
  • Press

About FAULHABER

  • Company Profile
  • Range of Services
  • Innovation
  • Quality
  • Environmental policy
  • Mission Statement
  • Code of Conduct
  • Locations
  • FAULHABER GROUP

Contact

  • Inquiry
  • FAULHABER Worldwide
  • Imprint
  • GTC
  • E-mail encryption
  • Imprint
  • GTC
  • Products
    • DC-Motors
      • DC-Micromotors
        • 0615...S 0816...SR 1016...SR 1024...SR 1219...G 1224...SR 1319...SR 1331...SR 1336...CXR 1516...S 1516...SR 1524...SR
        • 1624...S 1717...SR 1724...SR 1727...CXR 1741...CXR 2224...SR 2230...S 2232...SR 2233...S 2237...CXR 2342...CR 2642...CR
        • 2642...CXR 2657...CR 2657...CXR 2668...CR 3242...CR 3257...CR 3272...CR 3863...CR 3890...CR
      • Flat DC-Micromotors and DC-Gearmotors
        • 1506...SR 1506...SR IE2-8 1512...SR 1512...SR IE2-8 2607...SR 2607...SR IE2-16 2619...SR 2619...SR IE2-16
    • Brushless DC-Motors
      • Brushless DC-Servomotors
        • 0308...B 0515...B 0620...B 0824...B 1028...B 1218...B 1226...B 1628...B 1660...BHS 1660...BHT 2036...B 2057...B
        • 2057...BHS 2232...BX4 2250...BX4 2250...BX4S 2264...BP4 2444...B 3056...B 3242...BX4 3268...BX4 3274...BP4 3564...B 4490...B
        • 4490...BS
      • Brushless Flat DC-Micromotors and DC-Gearmotors
        • 1509...B 1515...B 2610...B 2622...B
    • Motors with integrated Electronics
      • Brushless DC-Motors with integrated Speed Controller
        • 1525...BRC 1935...BRC 2232...BX4 SC 2250...BX4 SC 2250...BX4S SC 2610...B SC 2622...B SC 3153...BRC 3242...BX4 SC 3242...BX4 SCDC 3268...BX4 SC 3268...BX4 SCDC
      • Brushless DC-Servomotors with integrated Motion Controller
        • 2232...BX4 CxD 2250...BX4 CxD 3242...BX4 Cx 3268...BX4 Cx 3564...B Cx MCS 3242...BX4 ET MCS 3242...BX4 RS/CO MCS 3268...BX4 ET MCS 3268...BX4 RS/CO MCS 3274...BP4 ET MCS 3274...BP4 RS/CO
    • Linear DC-Servomotors
      • LM 0830...01 LM 1247...11 LM 1247...12 LM 1483...11 LM 1483...12 LM 2070...11 LM 2070...12
    • Stepper Motors
      • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220
    • Industrial Actuators
      • 6091...DC01 MA... 6091...DC01 MD...
    • Piezo motors
      • LL06... LL10... LR17... LR50... LR80... LT20... LTC300... LTC40... LTC450...
    • Precision Gearheads
      • Planetary Gearheads
        • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
        • 20/1R 22/7 22E 22EKV 22F 23/1 26/1 26/1R 26A 30/1 30/1S 32/3
        • 32/3R 32A 32ALN 38/1 38/1S 38/2 38/2S 38A 44/1
      • Spur Gearheads and Spur Gearheads zero backlash
        • 08/2 08/3 12/3 12/5 15/5 15/5S 15/8 16/5 16/5S 16/8 16A 22/2
        • 22/5
    • Linear Components
      • Ball screws
        • BS22-1.5 BS32-2.0
      • Lead Screws and Options
        • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
    • Encoders
      • Incremental encoders
        • HEDL 5540 HEDS 5500 HEM3-256 HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024L IEH2-4096 IEH3-4096 IEM3-1024
        • IER3-10000 IER3-10000L IERS3-500 IERS3-500L PA2-100 PA2-50 PE22-120
      • Absolute encoders
        • AES-4096 AESM-4096
    • Drive Electronics
      • Speed Controller
        • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
      • Motion Controller
        • MC 5004 P MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES MCBL 3006 S
        • MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
    • Accessories
      • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
      • Cables and Accessories MBZ
  • Markets
    • Medical & Laboratory Equipment
      • Insulin pump
      • Analytical device Gyrolab xPlore TM
      • Laboratory automation
      • Anaesthesia and ventilation system
      • Myoelectric prosthesis
      • Endodontics
      • Prosthetics LifeHand
      • Tattoo machine
      • Sample distribution system
      • Robotic assistant for TMS
      • ViKY (Vision Control for endoscopY)
      • Blood pressure measuring
      • Drug dispenser
      • Diagnostic and therapy capsules
      • XYZ manipulator
      • Controlled prosthetic leg
      • Blood circulation scanner
      • Laboratory analysis systems
      • Microkeratome
      • Blood glucose meter
      • Miniature hexapods
    • Factory Automation & Robotics
      • Deep-sea robots
      • Inspection robots
      • Zippermast
      • Small parts gripper
      • Industrial robots
      • CHIMP robot
      • Unmanned Ground Ve­­­hicle
      • MROV (Miniature Remotely Operated Vehicles)
      • Humanoid service robots
      • Robotic arm
      • Robotic hand
      • Robot Vehicle
      • Assembly machines
      • Manufacture robotik
      • Sewer Robot
      • Shrimp Vehicle
      • Belt conveyors
      • Electropneumatic Swivel Unit
    • Precision Monitoring & Measuring
      • Dosing pump
      • Test systems for car doors
      • Broadband seismometers
      • Condor Sigma test device
      • Electric field meters
      • Stripping machines
      • Nanomeasurement
      • Horizontal Balancing Machines
      • Precision dispenser
      • Dial Gauge Testing
      • Ring shear tester
      • Geo-Scanner
    • Industrial Tools & Equipment
      • Sensor Screwdriver
      • Inkjet labelling system
      • Electric pruning shears
      • 5-axis CNC unit
      • Adaptive Wire Feeder
      • Solar wafer production
      • Window Wipers
      • Weighing System
      • Linear positioners
      • Pressure pulsations
      • Laser welding
      • Hexapod (Micropositioning technology)
      • Flying-Probe-Systems
      • Printing machine
      • Cutting Plotter
    • Aerospace & Aviation
      • Mars Rover
      • Amphibious aircraft
      • Cabin equipment
      • Comet probe "Rosetta Mission"
      • Hexapod
      • Control rocket fuel valves
      • UAVs (Unmanned Aerial Vehicle)
      • Measuring sensor
    • Camera, Audio & Data
      • Panoramic camera
      • Camera set up
      • Reconnaissance Drones
      • LCD displays
      • Camera head inspection devices
      • Camera Cranes
      • Live Camera Systems
    • Optics & Photonics
      • X-ray optics
      • Pulsed-laser beams
      • Surgical vision systems
      • Microscope Scanning Stage
      • Surgical microscope head set
      • Giant telescope
      • LBT (Large Binocular Telescope)
    • Environmental & Safety
      • Electronic Partner for Individual Climbing (EPIC)
      • ATEX Pump drive
      • Energy kites
      • Seismometer
      • Micro annular gear pump
      • Deep-Sea Sensors
    • Modelling & Prototyping
      • Driveless Racing Car
      • Miniatur Wunderland
      • Commercial Vehicle Replicas
      • Spherical Vehicle
      • Model steam locomotive
      • Football robot
    • Consumer
      • Kinetic sculpture in the showroom
      • E-caddies
      • Chairless chair
      • Watch Winder
      • Design Water dispenser
      • Soccer robots
  • Support
    • Drive Electronics
      • Application Notes for Drive Electronics
      • Drive Electronic FAQ's
      • Downloads
      • Documentation for Drive Electronics
      • Accessories
    • Encoder
      • Application Notes for Encoders & Sensors
      • Encoder FAQ's
      • Documentation for Encoders
      • Accessories
    • Motors
      • Motor Application Notes
      • Documentation for Motors
    • Documentation
      • FAULHABER Catalogue / Shortform
      • FAULHABER motion
      • Technical Information
    • Product Conformity
      • REACH
      • RoHS
      • Declaration of Conformity
      • Certificates
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing
  • Career
    • Career Germany
      • Job vacancies
      • Career opportunities
        • For school students
        • For university students
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation & benefits
        • Family and career
    • Career Switzerland
      • Job vacancies
      • Career opportunities
        • For Apprentices
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation
        • Family and career
  • News & Events
    • News
    • Events
    • Press
  • About FAULHABER
    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
      • DR. FRITZ FAULHABER GMBH & CO. KG (DE)
      • FAULHABER MINIMOTOR SA (CH)
      • FAULHABER PRECISTEP SA (CH)
      • FAULHABER Motors Hungaria Kft. (HU)
      • FAULHABER Motors Romania S.R.L. (RO)
      • FAULHABER Benelux B.V. (NL)
      • FAULHABER France SAS (FR)
      • FAULHABER Austria GmbH (AT)
      • FAULHABER Polska sp. z o.o. (PL)
      • FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)
      • FAULHABER Singapore Pte Ltd (SG)
      • FAULHABER Malaysia Sdn Bhd (MY)
    • FAULHABER GROUP
  • Contact
    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • GTC
    • E-mail encryption
  • Language
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
  • Home