Lavora con noi Stampa Acquisti
Lavora con noi Stampa Acquisti

Selezionare regione per referente personale

GPC Y ASOCIADOS S.A.

Veléz Sarsfield 201640 Martinez

Buenos Aires

Tel.: +54 (9) 11 5993 8719

info@gpcasoc.com.ar

https://gpcasoc.com.ar/

Horne Technologies cc

PO Box 536

Betty's Bay, 7141

Tel.: +27 (0)76 563 2084

info@hornet.cc

www.hornetechnologies.co.za

Edificio di FAULHABER MINIMOTOR SA, Croglio, Switzerland

FAULHABER MINIMOTOR SA

Zona Artigianale 8, Madonna del Piano

6980 Croglio

Tel.: +41 (0)91 611 31 00

info@faulhaber.ch

Edificio di FAULHABER MICROMO LLC, Wien, Austria

FAULHABER MICROMO LLC

14881 Evergreen Avenue

Clearwater, FL 33762-3008

Tel.: +1 (727) 572 0131

marketing@micromo.com

www.faulhaberUSA.com

NRC Engineering & Precision Drives Co., Ltd.

17F., No. 890, Jingguo Rd., Luzhu Dist.

Taoyuan City 33858, Taiwan, R.O.C.

Tel.: +886 (0) 3-316-1838

info@nrc.com.tw

www.nrc-precidrives.com

EDEL Teknoloji Sistemleri Sanayi ve Ticaret Ltd.Şti

Folkart TowersAdalet Mah.Manas Blv. No:47B/2809

35530 Bayraklı/İzmir

Tel.: + 90 232 215 08 91

info@edelteknoloji.com

www.edelteknoloji.com

Edificio di FAULHABER Asia Pacific Pte Ltd., Singapore

FAULHABER Asia Pacific Pte Ltd.

Blk 67 Ubi Road 1, #06-07 Oxley Bizhub

Singapore 408730

Tel.: +65 6562 8270

info@faulhaber.com.sg

Compotech Provider AP

Gustavslundsvägen 145, 4 tr

167 51 Bromma

Tel.: +46 (0) 8 441 58 00

info@compotech.se

www.compotech.se

MICROPRIVOD Ltd.

56 (bldg. 32), Shosse Enthusiastov

111123 Moscow

Tel.: +7 495 2214 052

info@microprivod.ru

www.microprivod.ru

Edificio di FAULHABER Polska sp. z o.o., Poznan, Poland

FAULHABER Polska sp. z o.o.

Ul. Górki 7

60-204 Poznan

Tel.: +48 61 278 72 53

info@faulhaber.pl

FAULHABER Malaysia Sdn Bhd

1A-2-01 & 02 · One Precinct · Lengkok Mayang Pasir

11950 Bayan Baru · Penang · Malaysia

Tel.: +60 4 619 2570

info@faulhaber.my

Swiss Amiet Co., Ltd.

W-903, SK V1 Center, 11 Dangsan-ro 41-g

Yeongdeungpo-gu,07217, Seoul

Tel.: +82 (0) 2 783 4774

info@swissamiet.com

www.swissamiet.com

Shinkoh Electronics Co., Ltd.

Tokyo Sales Office, Motor Sales Division8F, REID-C OMORI building, 6-20-8

Minami-oi, Shinagawa-ku, Tokyo 140-0013

Tel.: +81 (0) 3 6404 1003

motor-info@shinkoh-elecs.co.jp

www.shinkoh-faulhaber.jp

Edificio di FAULHABER Italia S.r.l., Lomazzo, Italy

FAULHABER Italia S.r.l.

Via Cavour 2

22074 Lomazzo CO

Tel.: +39 0236714708

info@faulhaber-italia.it

Inteltek Automation JV

S.No. 100/5, Ambegaon

Pune - 411046

Tel.: +91 (0) 20 39392150

info@inteltekindia.com

www.inteltekindia.com

Lewenstein Technologies Ltd.

1 Ha'arava St. Givat Shmuel

5400804 Israel

Tel.: +972 3 9780 800

info@l-tech.co.il

www.l-tech.co.il

Electro Mechanical Systems Ltd.

Eros House, Calleva Industrial Park, Aldermaston

Reading, RG7 8LN

Tel.: +44 (0) 118 9817 391

info@ems-ltd.com

www.ems-limited.co.uk

Edificio di FAULHABER France SAS, Montigny-le-Bretonneux, France

FAULHABER France SAS

Parc d’activités du Pas du Lac2, Rue Michaël Faraday

78180 Montigny-le-Bretonneux

Tel.: +33 (0) 1 30 80 45 00

info@faulhaber-france.fr

www.faulhaber.com

ELMEQ Motor

Passeig Ferrocarrils Catalans 178

Cornellà de Llobregat 08940 (Barcelona)

Tel.: +34 93 422 70 33

marketing@elmeq.es

www.elmeq.es

MOVETEC OY

Suokalliontie 9

01740 Vantaa

Tel.: +358 (0) 9 5259 230

info@movetec.fi

www.movetec.fi

Routech s.r.o.

Dr. Milady Horákové 185/66

460 06 Liberec

Tel.: +420 489 202 971

info@routech.cz

www.routech.cz

Compower ApS

Marielundvej 29

2730 Herlev

Tel.: +45 (0) 44 92 66 20

info@compower.dk

www.compower.dk

Marte Científica e Instrumentação Industrial Ltda

Av Fco Andrade Ribeiro 430

37540-000 Santa Rita do Sapucai, MG

Tel.: +55 (11) 3411 4500

motores@marte.com.br

www.marte.com.br

Edificio di FAULHABER Benelux B.V., Eindhoven, Netherlands

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.nl

Edificio di FAULHABER Austria GmbH, Wien, Austria

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 3 9756 4000

Fax: +61 3 9753 4000

sales@erntec.net

www.erntec.net

Edificio di Dr. Fritz Faulhaber GmbH & Co. KG, Schönaich, Germany

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Faulhaberstraße 1

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

www.faulhaber.com

We are sorry

FAULHABER is currently not represented in the selected country.

Please contact us with your request at

Info@faulhaber.com

Edificio di FAULHABER Drive System Technology (Taicang) Co., Ltd.,Taicang, China

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, No. 6 Beijing Road West

Taicang 215400, Jiangsu Province

Tel.: +86 (0) 512 5337 2626

info@faulhaber.cn

Jan-Christopher Mohr

Area Sales Manager

Tel.: +49 (7031) 638 158

jan-christopher.mohr@faulhaber.de

Michael Schütte

Area Sales Manager

Tel.: +49 (7031) 638 456

michael.schuette@faulhaber.de

Daniel Brönnimann

Area Sales Manager

Tel.: +41 (0) 79 570 0814

daniel.broennimann@faulhaber.ch

Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

Controllo di posizione

Serie MCDC 3006 S

V2.5, 4-quadranti PWM
con interfaccia RS232 o CAN

Caratteristiche principali
Tensione d'alimentazione:
12 ... 30 V DC
Corrente d'uscita massima in funzionamento continuo:
6 A
Corrente d'uscita di picco max.:
10 A
Vantaggi
Design compatto
Controllabile tramite interfaccia RS232, EtherCAT o CAN
Requisiti di cablaggio minimi
Parametrizzazione con software “FAULHABER Motion Manager” e interfaccia USB
Ampia gamma di accessori
Semplice messa in funzione
Varianti:
Serie MCDC 3006 S RS
UP : Tensione d'alimentazione : 12 ... 30 V DC|Icont : Corrente d'uscita massima in funzionamento continuo : 6 A|Imax : Corrente d'uscita di picco max. : 10 A
Serie MCDC 3006 S CO
UP : Tensione d'alimentazione : 12 ... 30 V DC|Icont : Corrente d'uscita massima in funzionamento continuo : 6 A|Imax : Corrente d'uscita di picco max. : 10 A

Values at 22° and nominal voltageValue
Frequenza di commutazione PWMfPWM 78.12 kHz
Rendimento dell'elettronicaη 95 %
Corrente d'uscita massima in funzionamento continuoIcont 6 A
Corrente d'uscita di picco max.Imax 10 A
Corrente totale a riposolel 0.06 A
Materiale della carcassa zinco, anodizzato nero
Massa 160 g

Values at 22° and nominal voltageValue
Frequenza di commutazione PWMfPWM 78.12 kHz
Rendimento dell'elettronicaη 95 %
Corrente d'uscita massima in funzionamento continuoIcont 6 A
Corrente d'uscita di picco max.Imax 10 A
Corrente totale a riposolel 0.06 A
Materiale della carcassa zinco, anodizzato nero
Massa 160 g
Motori C.C.
FAULHABER CXR
1741 ... CXR Serie  by FAULHABER
Serie 1741 ... CXR
Commutazione grafite
2237 ... CXR Serie  by FAULHABER
Serie 2237 ... CXR
Commutazione grafite
2642 ... CXR Serie  by FAULHABER
Serie 2642 ... CXR
Commutazione grafite
2657 ... CXR Serie  by FAULHABER
Serie 2657 ... CXR
Commutazione grafite
FAULHABER SR
2224 ... SR Serie  by FAULHABER
Serie 2224 ... SR
Commutazione metalli preziosi
2232 ... SR Serie  by FAULHABER
Serie 2232 ... SR
Commutazione metalli preziosi
FAULHABER S/G
2230 ... S Serie  by FAULHABER
Serie 2230 ... S
Commutazione metalli preziosi
2233 ... S Serie  by FAULHABER
Serie 2233 ... S
Commutazione metalli preziosi
FAULHABER CR
2342 ... CR Serie  by FAULHABER
Serie 2342 ... CR
Commutazione grafite
2642 ... CR Serie  by FAULHABER
Serie 2642 ... CR
Commutazione grafite
2657 ... CR Serie  by FAULHABER
Serie 2657 ... CR
Commutazione grafite
2668 ... CR Serie  by FAULHABER
Serie 2668 ... CR
Commutazione grafite
3242 ... CR Serie  by FAULHABER
Serie 3242 ... CR
Commutazione grafite
3257 ... CR Serie  by FAULHABER
Serie 3257 ... CR
Commutazione grafite
3272 ... CR Serie  by FAULHABER
Serie 3272 ... CR
Commutazione grafite
3863 ... CR Serie  by FAULHABER
Serie 3863 ... CR
Commutazione grafite
3890 ... CR Serie  by FAULHABER
Serie 3890 ... CR
Commutazione grafite
Accessori
Adattatori e cavi
Cables and Accessories Serie  by FAULHABER
Serie Cables and Accessories
-

Download

pdf
Scheda tecnica
pdf
Informazioni tecniche
pdf
Combinazione di accessori
pdf
Manuale tecnico
pdf
Manuale delle comunicazioni RS232
pdf
Manuale delle comunicazioni CANopen CiA
pdf
Manuale delle comunicazioni CANopen FAULHABER CAN
zip
File CAD 3D

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00032-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Declarations of Incorporation

pdf
EG-00033-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S
La tua scelta
Variante selezionate
Serie MCDC 3006 S RS
V2.5, 4-quadranti PWM
con interfaccia RS232 o CAN
Caratteristiche principali
Tensione d&apos;alimentazione:12 ... 30 V DC
Corrente d&apos;uscita massima in funzionamento continuo:6 A
Corrente d&apos;uscita di picco max.:10 A
Variante selezionate
Serie MCDC 3006 S CO
V2.5, 4-quadranti PWM
con interfaccia RS232 o CAN
Caratteristiche principali
Tensione d&apos;alimentazione:12 ... 30 V DC
Corrente d&apos;uscita massima in funzionamento continuo:6 A
Corrente d&apos;uscita di picco max.:10 A

Contenuti raccomandati

Qui troverete dei contenuti esterni di YouTube relativi all'articolo. Cliccateci sopra per guardarli.

Acconsento alla visione di contenuti esterni. Sono consapevole che i miei dati personali potrebbero essere condivisi con piattaforme di terzi. Per maggiori informazioni fare riferimento alla nostra Informativa privacy policy.

Una volta compilato il modulo si ottiene l'accesso a tutta la nostra «Webinar Library» per un anno.

* Campi obbligatori

Grazie per l'interesse verso i nostri prodotti!

A breve riceverete un’e-mail con un link di conferma. Cliccando sul link completerete il processo di registrazione. Subito dopo potrete accedere ai contenuti richiesti.

Se avete domande non esitate a contattarci.