Lavora con noi Stampa Acquisti
Lavora con noi Stampa Acquisti

Selezionare regione per referente personale

GPC Y ASOCIADOS S.A.

Veléz Sarsfield 201640 Martinez

Buenos Aires

Tel.: +54 (9) 11 5993 8719

info@gpcasoc.com.ar

Horne Technologies cc

PO Box 536

Betty's Bay, 7141

Tel.: +27 (0)76 563 2084

info@hornet.cc

www.hornetechnologies.co.za

FAULHABER MINIMOTOR SA

Zona Artigianale 8, Madonna del Piano

6980 Croglio

Tel.: +41 (0)91 611 31 00

info@faulhaber.ch

Edificio di FAULHABER MICROMO LLC, Wien, Austria

FAULHABER MICROMO LLC

14881 Evergreen Avenue

Clearwater, FL 33762-3008

Tel.: +1 (727) 572 0131

marketing@micromo.com

www.faulhaberUSA.com

NRC Engineering & Precision Drives Co., Ltd.

17F., No. 890, Jingguo Rd., Luzhu Dist.

Taoyuan City 33858, Taiwan, R.O.C.

Tel.: +886 (0) 3-316-1838

info@nrc.com.tw

www.nrc-precidrives.com

EDEL Teknoloji Sistemleri Sanayi ve Ticaret Ltd.Şti

Folkart TowersAdalet Mah.Manas Blv. No:47B/2809

35530 Bayraklı/İzmir

Tel.: + 90 232 215 08 91

info@edelteknoloji.com

www.edelteknoloji.com

FAULHABER Asia Pacific Pte Ltd.

Blk 67 Ubi Road 1, #06-07 Oxley Bizhub

Singapore 408730

Tel.: +65 6562 8270

info@faulhaber.com.sg

Compotech Provider AP

Gustavslundsvägen 145, 4 tr

167 51 Bromma

Tel.: +46 (0) 8 441 58 00

info@compotech.se

www.compotech.se

MICROPRIVOD Ltd.

56 (bldg. 32), Shosse Enthusiastov

111123 Moscow

Tel.: +7 495 2214 052

info@microprivod.ru

www.microprivod.ru

FAULHABER Polska sp. z o.o.

Ul. Górki 7

60-204 Poznan

Tel.: +48 61 278 72 53

info@faulhaber.pl

Staubo Elektro-Maskin a.s.

Bjørnerudveien 12C

1266 Oslo

Tel.: +47 22 75 35 00

post@staubo.no

www.staubo.no

FAULHABER Malaysia Sdn Bhd

1A-2-01 & 02 · One Precinct · Lengkok Mayang Pasir

11950 Bayan Baru · Penang · Malaysia

Tel.: +60 4 619 2570

info@faulhaber.my

Swiss Amiet Co., Ltd.

W-903, SK V1 Center, 11 Dangsan-ro 41-g

Yeongdeungpo-gu,07217, Seoul

Tel.: +82 (0) 2 783 4774

info@swissamiet.com

www.swissamiet.com

Shinkoh Electronics Co., Ltd.

Tokyo Sales Office, Motor Sales Division8F, REID-C OMORI building, 6-20-8

Minami-oi, Shinagawa-ku, Tokyo 140-0013

Tel.: +81 (0) 3 6404 1003

motor-info@shinkoh-elecs.co.jp

www.shinkoh-faulhaber.jp

FAULHABER Italia S.r.l.

Via Cavour 2

22074 Lomazzo CO

Tel.: +39 0236714708

info@faulhaber-italia.it

Inteltek Automation JV

S.No. 100/5, Ambegaon

Pune - 411046

Tel.: +91 (0) 20 39392150

info@inteltekindia.com

www.inteltekindia.com

Lewenstein Technologies Ltd.

1 Ha'arava St. Givat Shmuel

5400804 Israel

Tel.: +972 3 9780 800

info@l-tech.co.il

www.l-tech.co.il

Electro Mechanical Systems Ltd.

Eros House, Calleva Industrial Park, Aldermaston

Reading, RG7 8LN

Tel.: +44 (0) 118 9817 391

info@ems-ltd.com

www.ems-limited.co.uk

FAULHABER France SAS

Parc d’activités du Pas du Lac2, Rue Michaël Faraday

78180 Montigny-le-Bretonneux

Tel.: +33 (0) 1 30 80 45 00

info@faulhaber-france.fr

www.faulhaber.com

ELMEQ Motor

Passeig Ferrocarrils Catalans 178

Cornellà de Llobregat 08940 (Barcelona)

Tel.: +34 93 422 70 33

marketing@elmeq.es

www.elmeq.es

MOVETEC OY

Suokalliontie 9

01740 Vantaa

Tel.: +358 (0) 9 5259 230

info@movetec.fi

www.movetec.fi

Routech s.r.o.

Dr. Milady Horákové 185/66

460 06 Liberec

Tel.: +420 489 202 971

info@routech.cz

www.routech.cz

Compower ApS

Marielundvej 29

2730 Herlev

Tel.: +45 (0) 44 92 66 20

info@compower.dk

www.compower.dk

Marte Científica e Instrumentação Industrial Ltda

Av Fco Andrade Ribeiro 430

37540-000 Santa Rita do Sapucai, MG

Tel.: +55 (11) 3411 4500

motores@marte.com.br

www.marte.com.br

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, No. 6 Beijing Road West

Taicang 215400, Jiangsu Province

Tel.: +86 (0) 512 5337 2626

info@faulhaber.cn

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.nl

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.be

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 (0) 3 9756 4000

sales@erntec.com.au

www.erntec.net

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Daimlerstr. 23

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

www.faulhaber.com

Jan-Christopher Mohr

Area Sales Manager

Tel.: +49 (7031) 638 158

jan-christopher.mohr@faulhaber.de

Daniel Brönnimann

Area Sales Manager

Tel.: +41 (0) 79 570 0814

daniel.broennimann@faulhaber.ch

Michael Schütte

Area Sales Manager

Tel.: +49 (7031) 638 456

michael.schuette@faulhaber.de

Beijing Office

East 10H3 Wu Mart Huike Mansion Building, No. 158 W. 4th Ring Road North

Haidian District, Beijing 100097

Tel.: +86 (0)10 5335 9353

info@faulhaber.cn

Guangzhou Office

Room 1415, No. 5 Fuchang Road

Haizhu District, Guangzhou, 510240, Guangdong Province

Tel.: +86 (0) 20 3424 8332

Fax: +86 (0) 20 3424 8332

info@faulhaber.cn

Xi‘an Office

Room A-509, No. 318 Yanta Road South

Qujiang New District, Xi’an 710061, Shaanxi Province

Tel.: +86 (0) 29 8521 2778

Fax: +86 (0) 29 8521 2778

info@faulhaber.cn

Hong Kong Office

Unit 4, 19/F, Ricky Centre, 36 Chong Yip Street

Kwun Tong, Kowloon

Tel.: +852 3520 2078

Fax: +852 3914 7452

info@faulhaber.cn

Encoders

Serie HEM3-256 W

encoder magnetici, uscite digitali,3 canali, 32 - 256 impulsi per giro

Caratteristiche principali
Numero d'impulsi per giro:
32 ... 256
Canali encoder:
3
Vantaggi
Varie risoluzioni sono disponibili come standard
Disponibile anche in versione « Line Driver »
Canale indice per il riferimento di un giro dell'albero motore
Possibilità di personalizzare in modo flessibile la risoluzione, il senso di rotazione, la larghezza e la posizione « Index »
Alta qualità del segnale
Estremamente compatto
Varianti:
Serie HEM3-32 W
N : Numero d'impulsi per giro : 32 |nchannel : Canali encoder : 3
Serie HEM3-064 W
N : Numero d'impulsi per giro : 64 |nchannel : Canali encoder : 3
Serie HEM3-128 W
N : Numero d'impulsi per giro : 128 |nchannel : Canali encoder : 3
Serie HEM3-256 W
N : Numero d'impulsi per giro : 256 |nchannel : Canali encoder : 3

Values at 22° and nominal voltageValue
Numero d'impulsi per giroN 32
Gamma di frequenza, fino af 16 kHz
Segnale d'uscita, onda quadra 2+1 Index
Assorbimento di corrente, mediaIDD 16 mA
Corrente d'uscita, max.IOUT 2 mA
Inerzia del discoJ 0.02 gcm²

Values at 22° and nominal voltageValue
Numero d'impulsi per giroN 64
Gamma di frequenza, fino af 32 kHz
Segnale d'uscita, onda quadra 2+1 Index
Assorbimento di corrente, mediaIDD 16 mA
Corrente d'uscita, max.IOUT 2 mA
Inerzia del discoJ 0.02 gcm²

Values at 22° and nominal voltageValue
Numero d'impulsi per giroN 128
Gamma di frequenza, fino af 64 kHz
Segnale d'uscita, onda quadra 2+1 Index
Assorbimento di corrente, mediaIDD 16 mA
Corrente d'uscita, max.IOUT 2 mA
Inerzia del discoJ 0.02 gcm²

Values at 22° and nominal voltageValue
Numero d'impulsi per giroN 256
Gamma di frequenza, fino af 128 kHz
Segnale d'uscita, onda quadra 2+1 Index
Assorbimento di corrente, mediaIDD 16 mA
Corrente d'uscita, max.IOUT 2 mA
Inerzia del discoJ 0.02 gcm²
Motori C.C.
FAULHABER SR
0816 ... SR Serie  by FAULHABER
Serie 0816 ... SR
Commutazione metalli preziosi
1016 ... SR Serie  by FAULHABER
Serie 1016 ... SR
Commutazione metalli preziosi
1024 ... SR Serie  by FAULHABER
Serie 1024 ... SR
Commutazione metalli preziosi
1224 ... SR Serie  by FAULHABER
Serie 1224 ... SR
Commutazione metalli preziosi
Accessori
Adattatori e cavi
Cables and Accessories Serie  by FAULHABER
Serie Cables and Accessories
-

Download

pdf
Scheda tecnica
pdf
Informazioni tecniche
pdf
Combinazione di accessori

Application note

La tua scelta
Variante selezionate
Serie HEM3-32 W
encoder magnetici, uscite digitali,3 canali, 32 - 256 impulsi per giro
Caratteristiche principali
Numero d'impulsi per giro: 32
Canali encoder: 3
Variante selezionate
Serie HEM3-064 W
encoder magnetici, uscite digitali,3 canali, 32 - 256 impulsi per giro
Caratteristiche principali
Numero d'impulsi per giro: 64
Canali encoder: 3
Variante selezionate
Serie HEM3-128 W
encoder magnetici, uscite digitali,3 canali, 32 - 256 impulsi per giro
Caratteristiche principali
Numero d'impulsi per giro: 128
Canali encoder: 3
Variante selezionate
Serie HEM3-256 W
encoder magnetici, uscite digitali,3 canali, 32 - 256 impulsi per giro
Caratteristiche principali
Numero d'impulsi per giro: 256
Canali encoder: 3

Contenuti raccomandati

Qui troverete dei contenuti esterni di YouTube relativi all'articolo. Cliccateci sopra per guardarli.

Acconsento alla visione di contenuti esterni. Sono consapevole che i miei dati personali potrebbero essere condivisi con piattaforme di terzi. Per maggiori informazioni fare riferimento alla nostra Informativa privacy policy.

Modulo per la richiesta di contenuti ad accesso protetto

Personal Data

* Campi obbligatori

Grazie per l'interesse verso i nostri prodotti!

A breve riceverete un’e-mail con un link di conferma. Cliccando sul link completerete il processo di registrazione. Subito dopo potrete accedere ai contenuti richiesti.

Se avete domande non esitate a contattarci.