Lavora con noi Stampa Acquisti
Lavora con noi Stampa Acquisti

Selezionare regione per referente personale

GPC Y ASOCIADOS S.A.

Veléz Sarsfield 201640 Martinez

Buenos Aires

Tel.: +54 (9) 11 5993 8719

info@gpcasoc.com.ar

https://gpcasoc.com.ar/

Horne Technologies cc

PO Box 536

Betty's Bay, 7141

Tel.: +27 (0)76 563 2084

info@hornet.cc

www.hornetechnologies.co.za

Edificio di FAULHABER MICROMO LLC, Wien, Austria

FAULHABER MICROMO LLC

14881 Evergreen Avenue

Clearwater, FL 33762-3008

Tel.: +1 (727) 572 0131

marketing@micromo.com

www.faulhaberUSA.com

NRC Engineering & Precision Drives Co., Ltd.

17F., No. 890, Jingguo Rd., Luzhu Dist.

Taoyuan City 33858, Taiwan, R.O.C.

Tel.: +886 (0) 3-316-1838

info@nrc.com.tw

www.nrc-precidrives.com

EDEL Teknoloji Sistemleri Sanayi ve Ticaret Ltd.Şti

Folkart TowersAdalet Mah.Manas Blv. No:47B/2809

35530 Bayraklı/İzmir

Tel.: + 90 232 215 08 91

info@edelteknoloji.com

www.edelteknoloji.com

Edificio di FAULHABER Asia Pacific Pte Ltd., Singapore

FAULHABER Asia Pacific Pte Ltd.

Blk 67 Ubi Road 1, #06-07 Oxley Bizhub

Singapore 408730

Tel.: +65 6562 8270

info@faulhaber.com.sg

Compotech Provider AP

Gustavslundsvägen 145, 4 tr

167 51 Bromma

Tel.: +46 (0) 8 441 58 00

info@compotech.se

www.compotech.se

MICROPRIVOD Ltd.

56 (bldg. 32), Shosse Enthusiastov

111123 Moscow

Tel.: +7 495 2214 052

info@microprivod.ru

www.microprivod.ru

Edificio di FAULHABER Polska sp. z o.o., Poznan, Poland

FAULHABER Polska sp. z o.o.

Ul. Górki 7

60-204 Poznan

Tel.: +48 61 278 72 53

info@faulhaber.pl

FAULHABER Malaysia Sdn Bhd

1A-2-01 & 02 · One Precinct · Lengkok Mayang Pasir

11950 Bayan Baru · Penang · Malaysia

Tel.: +60 4 619 2570

info@faulhaber.my

Swiss Amiet Co., Ltd.

W-903, SK V1 Center, 11 Dangsan-ro 41-g

Yeongdeungpo-gu,07217, Seoul

Tel.: +82 (0) 2 783 4774

info@swissamiet.com

www.swissamiet.com

Shinkoh Electronics Co., Ltd.

Tokyo Sales Office, Motor Sales Division8F, REID-C OMORI building, 6-20-8

Minami-oi, Shinagawa-ku, Tokyo 140-0013

Tel.: +81 (0) 3 6404 1003

motor-info@shinkoh-elecs.co.jp

www.shinkoh-faulhaber.jp

Edificio di FAULHABER Italia S.r.l., Lomazzo, Italy

FAULHABER Italia S.r.l.

Via Cavour 2

22074 Lomazzo CO

Tel.: +39 0236714708

info@faulhaber-italia.it

Inteltek Automation JV

S.No. 100/5, Ambegaon

Pune - 411046

Tel.: +91 (0) 20 39392150

info@inteltekindia.com

www.inteltekindia.com

Lewenstein Technologies Ltd.

1 Ha'arava St. Givat Shmuel

5400804 Israel

Tel.: +972 3 9780 800

info@l-tech.co.il

www.l-tech.co.il

Electro Mechanical Systems Ltd.

Eros House, Calleva Industrial Park, Aldermaston

Reading, RG7 8LN

Tel.: +44 (0) 118 9817 391

info@ems-ltd.com

www.ems-limited.co.uk

Edificio di FAULHABER France SAS, Montigny-le-Bretonneux, France

FAULHABER France SAS

Parc d’activités du Pas du Lac2, Rue Michaël Faraday

78180 Montigny-le-Bretonneux

Tel.: +33 (0) 1 30 80 45 00

info@faulhaber-france.fr

https://www.faulhaber.com

ELMEQ Motor

Passeig Ferrocarrils Catalans 178

Cornellà de Llobregat 08940 (Barcelona)

Tel.: +34 93 422 70 33

marketing@elmeq.es

www.elmeq.es

MOVETEC OY

Suokalliontie 9

01740 Vantaa

Tel.: +358 (0) 9 5259 230

info@movetec.fi

www.movetec.fi

Routech s.r.o.

Dr. Milady Horákové 185/66

460 06 Liberec

Tel.: +420 489 202 971

info@routech.cz

www.routech.cz

Compower ApS

Marielundvej 29

2730 Herlev

Tel.: +45 (0) 44 92 66 20

info@compower.dk

www.compower.dk

Marte Científica e Instrumentação Industrial Ltda

Av Fco Andrade Ribeiro 430

37540-000 Santa Rita do Sapucai, MG

Tel.: +55 (11) 3411 4500

motores@marte.com.br

www.marte.com.br

Edificio di FAULHABER Benelux B.V., Eindhoven, Netherlands

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.nl

Edificio di FAULHABER Austria GmbH, Wien, Austria

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 3 9756 4000

Fax: +61 3 9753 4000

sales@erntec.net

www.erntec.net

Edificio di Dr. Fritz Faulhaber GmbH & Co. KG, Schönaich, Germany

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Faulhaberstraße 1

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

https://www.faulhaber.com

Edificio di FAULHABER Drive System Technology (Taicang) Co., Ltd.,Taicang, China

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, No. 6 Beijing Road West

Taicang 215400, Jiangsu Province

Tel.: +86 (0) 512 5337 2626

info@faulhaber.cn

Spiacenti,

FAULHABER al momento non è presente nel Paese selezionato.

Per la sua richiesta, ci contatti all’indirizzo

Info@faulhaber.com

Edificio di FAULHABER MINIMOTOR SA, Croglio, Switzerland

FAULHABER MINIMOTOR SA

Zona Artigianale 8, Madonna del Piano

6980 Croglio

Tel.: +41 (0)91 611 31 00

info@faulhaber.ch

Edificio di Dr. Fritz Faulhaber GmbH & Co. KG, Schönaich, Germany

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Faulhaberstraße 1

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

https://www.faulhaber.com

FAULHABER foto di Jan Mohr

Jan-Christopher Mohr

Area Sales Manager

Tel.: +49 (7031) 638 158

jan-christopher.mohr@faulhaber.de

FAULHABER foto di Michael Schütte

Michael Schütte

Area Sales Manager

Tel.: +49 (7031) 638 456

michael.schuette@faulhaber.de

FAULHABER foto di Daniel Broennimann

Daniel Brönnimann

Area Sales Manager

Tel.: +41 (0) 79 570 0814

daniel.broennimann@faulhaber.ch

FAULHABER foto di Rolf Leitner

Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

FAULHABER foto di Rafael Steinemann

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

Motori DC in misurazione metrologica

Misurazione 3D

L’articolazione artificiale dell’anca è destinata a durare a lungo: oltre 20 anni, se possibile. Ciò si verificherà solo se, nel cosiddetto accoppiamento tribologico, la sfera e la cavità si adatteranno con precisione al micron. Questi due componenti formano l’articolazione dell’anca, che dopo l’impianto deve resistere a molti milioni di cicli di movimento. Quando si tratta di controllo della qualità della tecnologia medica, ogni singola parte viene misurata in modo estremamente preciso in tre dimensioni. La sonda è azionata da motori FAULHABER.

Quando si misurano i contorni in tre dimensioni, il metodo più accurato è la misurazione tattile. La sonda, detta stilo, di solito ha una punta di misurazione di forma sferica. Si muove verso punti di riferimento definiti sull’oggetto del test, mentre il controllo rileva il contatto sulla resistenza e lo utilizza per determinare il valore misurato. I migliori dispositivi funzionano con una tolleranza di misurazione di appena un micron (1 µ). Con questo livello di precisione, è possibile determinare proprietà quali rettilineità, planarità, rotondità, cilindricità, nonché linee e superfici.

Lo stilo può essere montato sul braccio di misurazione in modo tale che sia fissato in posizione o che sia in grado di muoversi. Può anche eseguire misurazioni all’interno di cavità inaccessibili con sistemi ottici. Di solito, viene posizionato da più azionamenti. Naturalmente, durante lo spostamento dei componenti è richiesta la massima precisione. Ciò può essere ottenuto, per esempio, attraverso l’interazione di un micromotore CC con commutazione in metallo prezioso e un riduttore senza gioco. FAULHABER è in grado di fornire questi componenti, perfettamente adattati gli uni agli altri, da un unico fornitore.

Inoltre, in questa applicazione è importante che il dispositivo si muova fluidamente anche a basse velocità. L’interno del dispositivo di misurazione offre poco spazio; soprattutto nel caso di stili mobili, l’unica opzione è rappresentata dai motori molto piccoli. Questi devono essere in grado di fornire la coppia necessaria con un volume minimo. In molte applicazioni, ad esempio negli impianti ortopedici, è necessario misurare ogni singola parte. Ciò significa che la tecnologia deve operare perfettamente in funzionamento continuo e per lunghi periodi. Gli azionamenti di FAULHABER, ad esempio i motori della serie 1524SR o 1516SR uniti a riduttori appropriati, sono la soluzione ideale per questi requisiti altamente avanzati.

Design compatto
Senza gioco
Lunga vita utile ed affidabilità

Sistemi di azionamento per la misurazione 3D

FAULHABER SR
Potente magnete in terre rare
Ampio intervallo di temperature di esercizio: da -30 °C a +85 °C (opzionalmente +125 °C)
Carcassa interamente in acciaio con rivestimento anticorrosione
Riduttori a stadi
Disponibile in un’ampia gamma di rapporti di riduzione
Sono disponibili versioni senza gioco angolare
Differenti cuscinetti per l'albero d'uscita disponibili (cuscinetti sinterizzati, ceramici e a sfere)
Riduttori a stadi, senza gioco angolare
Riduttori a stadi a gioco zero
Costruzione interamente in acciaio
Riduttori precaricati
Riduttori planetari
Disponibile nelle versioni completamente in plastica o metallo
Utilizzo di componenti plastici e ceramici ad alte prestazioni
Differenti cuscinetti per l'albero d'uscita disponibili (cuscinetti sinterizzati, ceramici e a sfere)

Articoli correlati

Contenuti raccomandati

Qui troverete dei contenuti esterni di YouTube relativi all'articolo. Cliccateci sopra per guardarli.

Acconsento alla visione di contenuti esterni. Sono consapevole che i miei dati personali potrebbero essere condivisi con piattaforme di terzi. Per maggiori informazioni fare riferimento alla nostra Informativa privacy policy.