The portfolio includes powerful DC motors with max 220 mNm continuous torque, stepper motors, precision gearheads and much more. Motors, gearheads, encoders, linear actuators and drive electronics are perfectly matched, providing maximum flexibility and adaptability to individual requirements in addition to maximum precision.
For applications where installation space is particularly limited, components such as electronics, sensors or encoders are available in an integrated version. The portfolio includes autoclavable products.
A combination of different components, such as motors, gearheads, encoders and controllers from a single source is ideal where extremely precise positioning must be performed in constrained space and where high torque is required.
The system solutions from FAULHABER are used in a wide range of applications: in robotics, pumps, laboratory automation, medical devices or aircraft cabins.
The FAULHABER Drive Calculator is a powerful tool, that helps to select the most suitable drive solution.
Enter your specifications into our Drive Calculator for a suitable drive solution.
Or complete the contact form, and we will gladly help you select a solution tailored to your specific needs.
Still unsure about the selection of the right drive solution?
Calculez un système d'entraînement en fonction de vos besoins spécifiques.
Il suffit pour cela de remplir le formulaire et de démarrer la sélection de l'entraînement.
To ensure that medications can be taken safely, they must be produced, filled and packaged in sterile environments. Pharma Integration, an Italian company, developed robotic filling machines for the pharmaceutical industry, which operate fully automated and 100% robot-controlled. This ensures maximum safety and reduces the risks of contamination and human error. Brushless motors from FAULHABER enable the movement of various key components involved in the phases of the fill-finish process.
With the help of advanced machines, individual plants can nowadays be precisely managed according to specific conditions. The seedling transplanter from Da Ros carries out the transplant operation using special grippers, taking the seedlings from the germination trays without damaging them, and then placing them in larger trays. A brushless motor from the FAULHABER BX4 series and a planetary gearhead ensure reliable gripper operation. Thanks to the high continuous torque and high speed of the drive system, the transplanter can work extremely productively.
Use the FAULHABER Drive Calculator to discover the best drive solution.
Or fill out the contact form, and we will gladly assist you with the selection.