Carrière Presse Achat
Carrière Presse Achat

Custom drive solutions

FAULHABER Drive Systems tailored to your individual requirements

FAULHABER excels in developing and producing custom drive solutions, distinguished by its high-performance engineering and extensive application expertise, working in close collaboration with our customers.

The spectrum spans from customer-specific drive components to single- or multi-axis drive systems or build-to-ship OEM products. With our customized solutions, we support our customers in being successful on the market with competitive and innovative products.

Brushless motor for medical artificial respiration

Project management

Customer-specific products are developed at FAULHABER on the basis of a project. Our project teams are always in close contact with our customers to develop the optimum drive solution. A detailed project plan including several milestones ensures on-time completion and cost-efficiency of the project.

Icon with a head profile and light bulb symbolizing the idea phase in the project management process.

Idea

It all begins with a customer’s innovative product idea.

Icon showing two people and a speech bubble with a question mark, symbolizing the clarification phase in the project management process.

Clarification

During this phase, documents and preliminary drive solutions are evaluated. A preliminary schedule and a business plan are prepared.

Icon with a brain symbol and gears representing the conception phase in the project management process.

Concept

In this phase, the engineers examine the critical features. The first samples will be manufactured.

Icon with a technical drawing and a pencil symbolizing the construction phase in the project management process.

Design

The project continues with solving issues and/or refining requirements. New samples can be manufactured. The phase ends with the confirmation of a fail-safe design.

Icon with a stylized factory building symbolizing the realization phase in the project management process.

Industrialization

The production equipment, test equipment and the trial equipment are created. Samples are produced but are not yet consistently manufactured using series production equipment.

Icon with a gear and conveyor belt symbolizing the production phase in the project management process.

Production

The pilot series is produced using production equipment.

Application examples

Brushless motor for medical artificial respiration

Blower unit for the Zeus Infinity Empowered (IE) anaesthesia machine from Dräger

The challenging requirements of anesthesia and ventilation systems cannot be met with "off the shelf" components. Blower units must withstand the hot steam and may only be made from biocompatible materials as they come into direct contact with the breathing air of the patient. Moreover, compact dimensions, a high power density of the motor and, above all, reliability of the entire application are called for. The brushless motors from FAULHABER are designed for extreme operating conditions and are therefore widely used wherever high reliability, precise function and a long service life are demanded.

Learn more about this application

» FAULHABER convinced us with drive technology knowledge and system competence. They provide us with a complete, ready-to-install unit made of components that are 100% customized to our application. «
Torsten Theede
Global Commodity Manager Electronics at Dräger
Vers l'application du client
Micromotors speed up PCB assembly

Collect & Place unit for SIPLACE X assembly machine

To offer electronics manufacturers around the world an even more economical solution for PCB assembly, Siemens developed the SIPLACE X series. To approach the task with maximum expertise, the team worked together with FAULHABER. The extremely close collaboration allowed all components to be optimally adapted. As a result, it was possible to find the best solutions for all tasks at an early stage. Thanks to this approach, a high-performance automatic placement machine that sets new standards in PCB assembly was created for the premium sector.

Learn more about this application

Brushless Flat DC-Micromotors for automation in medical laboratory diagnostics

Compact trolleys for sample distribution for GLP systems

The requirements on an automatic sample distribution system are high not only in terms of capacity and reliability but also particularly in terms of flexibility. In the fully automatic sample distribution system lab.sms® from GLP Systems, each sample is transported separately as only in this way is flexible, individual and optimizable organization of individual samples possible. The compact trolleys that transport the samples are driven by gearmotors from FAULHABER. These gearmotors are designed for high reliability and long service life. As a result, the "sample taxis" can travel many, many kilometers without problem and without fear of wear.

Learn more about this application

Contact us

Tell us about your individual requirements and let us develop your custom solution together.

FAULHABER Consulting

Your innovative ideas are the driving force that allows us to achieve a new level of performance and precision.

From robotic applications in logistics or medical to highly precise tasks in modern laboratory analysis or missions in the demanding conditions of space – the FAULHABER drive systems offer the right solutions for different application areas thanks to their reliability and versatility. We are specialized in individually tailoring our products to meet the needs of our customers.

From the conception to the realization of the final product, we are here to help you!

Contact

Contenus recommandés

Vous trouverez ici des contenus externes de YouTube qui complètent l'article. Cliquez ici pour les regarder.

Je consens à ce que des contenus externes me soient montrés. Je suis conscient(e) que des données à caractère personnel peuvent être partagées avec des plateformes tierces. Pour plus d'informations, reportez-vous à notre politique de confidentialité.