DC-motors product selection perspective blue

 

DC-Motors FROM FAULHABER

DYNAMIC AND NO COGGING

See it live

Revolutionarily great - DC-motors from FAULHABER differ from conventional DC-motors with iron armatures primarily due to their ironless, self-supporting copper coil with skew-wound design. Thanks to this design, the drives impress with extremely low rotor inertia, unique dynamics and cogging-free, precise running.

Widely used & often recommended - The revolutionary technology with its dynamic performance in an extremely compact and extremely low-weight form, its precision and reliability, has opened up new avenues for a wide variety of application areas. From medicine to aerospace and even factory automation and robotics, manufacturers in a broad range of industries rely on FAULHABER DC-motors.

Highly efficient yet near-silent dc-motors
No cogging and minimal rotor inertia
High torque in a safe enclosure
Clockwork precision for highly dynamic positioning applications
Full functionality in small installation space

EXTENSIVE SELECTION OF DC-MOTORS

FAULHABER offers the industry’s largest selection of complementary products tailor-made for all of its DC-motors. Among other things, we offer DC-motors with precision gearheads (planetary gearheads, spur gearheads and zero-backlash spur gearheads), high-resolution encoders (incremental and absolute encoders) and high-performance drive electronics (speed controllers and motion controllers).

STILL NOT SURE WHICH DC-MOTOR IS RIGHT FOR YOU?

Get in touch with us! We would be happy to help you find the right DC-motor for your specific application.

Calculate DC-motorsContact

DC-MOTORS THAT MEET YOUR EXPECTATIONS

At FAULHABER we have specialised in individually tailoring our DC-motors to the requirements of our customers. The following standard options are available for FAULHABER DC-motors:

  • Additional voltage types
  • Connecting cables (PTFE and PVC) and connectors
  • Configurable shaft length and second shaft end
  • Modified shaft dimensions and pinion configurations such as flats, gears, pulleys and eccenters
  • Extended temperature range
  • Vacuum suitability (e.g. 10–5 Pa)
  • Modifications for high speed and / or high load applications
  • Modifications for motors with increased electrical or mechanical tolerance requirements

Let us guide you to your perfect drive solution.

Just fill out the form and click on “Start Drive Calculator”.

Choisir la série de moteurs
-
-
-
-

AWARD-WINNING AND CERTIFIED DC-MOTORS

Around the world, the name FAULHABER stands for excellent products and our outstanding service. We have an uncompromising awareness for quality – supported by all employees – that keeps us in this outstanding position. This is also reflected in our range of DC-motors. From the first consultation through to the delivered product and beyond, clearly defined responsibilities and sophisticated, proprietary management systems ensure the uncompromisingly high quality of our services and products.

Selection of FAULHABER DC-Micromotors portfolio

AREAS OF APPLICATION FOR FAULHABER DC-MOTORS

The main reasons for FAULHABER's success in complex areas of applications are the company's innovation strength in terms of products and processes as well as our consistent and extensive expertise. Using a wide variety of technologies, we design drive solutions that are unrivalled when it comes to precision and reliability in very small spaces.

Image of Aerospace header

Aerospace & Aviation

4 pole brushless motor from Faulhaber for schunk gripper header

Industry & Automation

DC motors for high-speed diagnostics

Laboratory Automation

Image of Medical header

Medical

Montion Controllers in compact measuring device from Q-tec GmbH

Metrology & Testing

Brushless DC-Servomotor in micro sensor screwdriver systems

Motorized handheld devices

Stepper Motors surgical microscope head set for work on microscopic structures

Optics

HO HO HO

Image of Robotics header 1

Robotics

DIDN'T SEE YOUR FIELD OF APPLICATION?

Our DC-motors are made for many different applications. Contact us for a free and non-binding consultation.

Calculate DC-motorsContact

Image of Big Bang header

VARIETY

From the powerful DC-motor with a continuous torque of 200 mNm to the filigree micro drive with an outer diameter of 1.9 mm – FAULHABER enables more than 25 million different ways to create the optimum drive system.

THE FUTURE OF DC-MOTORS ALREADY IN SIGHT

Awarded several times for its successful and sustained innovation management, FAULHABER is one of the most innovative companies in Germany. Our commitment and determination to continuously improve our services, structures and processes secures our international competitiveness and the long term satisfaction of our customers.

Awarded several times for its successful and sustained innovation management

OUR PHILOSOPHY

It is our philosophy to always be technologically ahead by a nose length. We are pioneers, look beyond the horizon and constantly further develop our high-performance base technologies focusing future requirements. We operate at the limits of what is technically possible. In doing so, we strategically invest in research and development as well as in modern processes and production technologies in order to set new standards with innovative products time and again.

INNOVATION AND PARTNERSHIP

The requirements and needs of our customers are the central driving force. The basis for trustful and successful cooperation is dialogue. By means of continuous exchange, it is possible to fully understand specific requirements and problems and to jointly and efficiently provide solutions. With employees who dedicate themselves to this task with commitment, experience and, in particular, a sense of responsibility.

Around the world, the name FAULHABER stands for excellent products and the outstanding service.

FAULHABER DRIVE CALCULATOR

Our very user-friendly Drive Calculator allows you to narrow down the perfect FAULHABER drive system for your project consisting of a motor, gearhead and encoder – and then make a specific enquiry.

  • With just a few details such as torque and speed, you can quickly find out which FAULHABER drive solutions are suitable for your application.
  • The filter allows you to further narrow down the list until you find your ideal drive solution. The comparison function can be used to compare the extensive product data of up to three variants in a table.
  • When you have found the drive systems that meet your requirements best, you can enquire directly with FAULHABER and have a sales engineer get in touch with you right away.

Go to Drive Calculator

FREE CONSULTATION

Do you need help selecting a suitable DC-motor? Simply contact us for a free and non-binding consultation on FAULHABER's range of products.

captcha

Contenus recommandés

Vous trouverez ici des contenus externes de YouTube qui complètent l'article. Cliquez ici pour les regarder.

Je consens à ce que des contenus externes me soient montrés. Je suis conscient(e) que des données à caractère personnel peuvent être partagées avec des plateformes tierces. Pour plus d'informations, reportez-vous à notre politique de confidentialité.