Press Suppliers
Press Suppliers

FAULHABER Motion Manager

Operation and configuration programmes for FAULHABER Motion and Speed Controller

The “FAULHABER Motion Manager” software provides the user with comprehensive support for start-up and configuration of FAULHABER drive controls. The graphical user interface makes uniform and intuitive procedures possible independent of the device family and interface used.

In addition to a newly designed area for easy commissioning and configuration of the drive systems, the new Motion Manager 7 includes various tools for controlling and observing the drive behavior, a development environment for sequence programs and a maintenance area for diagnostics and firmware updates.

If you have any questions, please contact us at +49 7031 638-345 or mcsupport[at]faulhaber.de or fill out the form:

MC Support Contact form

 

REMOTE MAINTENANCE
With executing this link you give us the possibility for remote maintenance.

Teamviewer Support

MOTION MANAGER 7

MC V3.0

Selection of MC3 Motion Controller

Downloads

EXE

Motion Manager 7.1 [german/english] for Windows 11/10Download

PDF

Software Manual Motion Manager 7

Choose languageEnglishDeutsch

PDF

Release Notes (PDF)Download

Supported Drive Electronics

Family MC V3.0

 

 

 

MC 5010/5005 S

MC 5004 P

MC 3603 S

MC 3001 B/P

MCS 3242/3268 BX4

MCS 3274 BP4

2232/2250 BX4 IMC

 

Supported interface

  • USB
  • CAN (Supported Interfaces: HMS-IXXAT, Peak)
  • RS232 (COMx)
  • EtherCAT (Beckhoff ADS)

Do you have any questions about the software?

MC Support Contact form

MOTION MANAGER 6

MC V2.0/V2.5/SC

Downloads

EXE

Motion Manager 6.9  [german/english] for Windows 11 to 7

Download

PDF

Software Manual Motion Manager 6

Choose language English Deutsch

PDF

Release NotesDownload

Supported interface

  • CAN (Supported Interfaces: HMS-IXXAT, Peak, ESD, EMS)
  • USB
  • EtherCAT
  • RS232 (COMx)

Supported Drive Electronics

Family MC V2.0/V2.5

 

 

 

MCDC 300x RS/CO/CF

MCBL 300x RS/CO/CF

MCLM 300x RS/CO/CF

Series CS/CO/CC/CSD/COD/CCD

Family SC

 

 

 

 

SC xxxx

Series BX4 SC

Series BRC

Series BL Flat SC

Series BXT SC

Notice:

A programming adapter for RS232 or USB must be used for Speed Controllers of the SC family. Motion Controllers with RS232 interface can alternatively be connected via a direct connection to COMx, and also via USB by means of a USB-to-serial adapter.

MC Support Contact form

Your Message
Personal Data
* Required field
Please enter the result of the mathematical operation in the field below.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.