-
Diameter
-
Nominal voltage
-
Nominal voltage: 3 ... 12 V No-load speed: 12.900 min⁻¹ Diameter: 15 mm Length: 5,5 mm -
Nominal voltage: 3 ... 12 V No-load speed: 15.500 min⁻¹ Lines per revolution: 8 Encoder channels: 2 Diameter: 15 mm Length: 7,8 mm -
Nominal voltage: 3 ... 12 V Continuous torque: 30 mNm No-load speed: 12.800 min⁻¹ Intermittent torque: 50 mNm Reduction ratio: 6 ... 324 Diameter: 15 mm Length: 12 mm -
Nominal voltage: 3 ... 12 V Continuous torque: 30 mNm No-load speed: 15.500 min⁻¹ Lines per revolution: 8 Encoder channels: 2 Intermittent torque: 50 mNm Reduction ratio: 6 ... 324 Diameter: 15 mm Length: 14,3 mm -
Nominal voltage: 6 ... 24 V No-load speed: 6.600 min⁻¹ Diameter: 26 mm Length: 7 mm -
Nominal voltage: 6 ... 24 V No-load speed: 7.200 min⁻¹ Lines per revolution: 16 Encoder channels: 2 Diameter: 26 mm Length: 9,2 mm -
Nominal voltage: 6 ... 24 V Continuous torque: 100 mNm No-load speed: 6.600 min⁻¹ Intermittent torque: 180 mNm Reduction ratio: 8 ... 1.257 Diameter: 26 mm Length: 19,2 mm -
Nominal voltage: 6 ... 24 V Continuous torque: 100 mNm No-load speed: 7.200 min⁻¹ Lines per revolution: 16 Encoder channels: 2 Intermittent torque: 180 mNm Reduction ratio: 8 ... 1.257 Diameter: 26 mm Length: 21,5 mm