FAULHABER BP4 Brushless DC-Servomotors 4 Pole Technology The four-pole brushless DC-Servomotors of the BP4 series are characterised by their extremely high torques, despite the compact 22 mm and 32 mm [...] gearheads and controllers are available For dynamic start/stop operation FAULHABER BP4 2264 ... BP4 Brushless DC-Servomotors 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 64 mm U N Nominal voltage [...] BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreFAULHABER BX4 Brushless DC-Servomotors 4 Pole Technology From dynamic start/stop operation to speed control and highprecision, integrated position control in confined installation spaces – the flexible BX4 modular [...] reliability and long service life Dynamically balanced rotor, quiet running FAULHABER BX4 2232 ... BX4 Brushless DC-Servomotors 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 33.8 mm U N Nominal voltage [...] BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] DC-Gearmotors 4 Pole Technology Data sheet (PDF) Ø Diameter 15 mm L Length 15.2 mm U N Nominal voltage 6 ... 12 V M D Torque up to 30 mNm Configure Product details 2610 ... B Brushless DC-Flat Motors 4 Pole Technology ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] compact size. FAULHABER BX4 From dynamic start/stop operation to speed control and highprecision, integrated position control in confined installation spaces – FAULHABER BP4 The four-pole brushless DC ...
Read moreprotective and diagnostic functions, local status LEDs FAULHABER MCS MCS 3242 ... BX4 ET Motion Control Systems V3.0, 4-Quadrant PWM with EtherCAT interface Data sheet (PDF) L Length 75 mm U N Nominal voltage [...] 76 mNm P D Continuous output up to 32 W Configure Product details MCS 3242 ... BX4 RS/CO Motion Control Systems V3.0, 4-Quadrant PWM with RS232 or CANopen interface Data sheet (PDF) L Length 75 mm U N [...] to 76 mNm P D Continuous output up to 32 W Configure Product details MCS 3268 ... BX4 ET Motion Control Systems V3.0, 4-Quadrant PWM with EtherCAT interface Data sheet (PDF) L Length 101 mm U N Nominal voltage ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreSupported Drive Electronics Family MC V3.0 MC 5010/5005 S MC 5004 P MC 3603 S MC 3001 B/P MCS 3242/3268 BX4 MCS 3274 BP4 Supported interface USB CAN (Supported Interfaces: HMS-IXXAT, Peak) RS232 (COMx) Do [...] RS/CO/CF MCBL 300x RS/CO/CF MCLM 300x RS/CO/CF Series CS/CO/CC/CSD/COD/CCD Family SC SC xxxx Series BX4 SC Series BRC Series BL Flat SC Series BXT SC Notice: A programming adapter for RS232 or USB must be ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreBA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, max ...
Read moreabsolute encoder can be combined with motors of the B series starting at a diameter of 24 mm, BX4 and BP4 . It is equipped with a Line Driver that eliminates electromagnetic interference during signal [...] resolution and can be combined with motors of the B series starting at a diameter of 24 mm, BX4 and BP4 . The integrated Line Driver eliminates electromagnetic interference and ensures reliable signal [...] Signal output: SSI Interface with BISS-C Protocol Clock Frequency up to: 2 MHz Output current up to: 4 mA Operating temperature range: -40 ... 100 °C Minimal wiring requirements Absolute angle information ...
Read more