Career Press Supplier
Career Press Supplier
Stepper motor DM66200H from Faulhaber in perspective view

FAULHABER DM-Ring

Key Features
Diameter:
66 mm
Length:
24 mm
Step angle (full step):
1.8 °
Static torque rating:
307 mNm

Ring stepper motor with very large aperture

The motors of the FAULHABER DM-Ring series are characterized by a special design: Similar to a hollow-shaft motor, the ring stepper motor offers a very large aperture of Ø 40 mm, which allows for laser or light signals, cables, gas or liquids to pass through the motor center, depending on the application. The direct drive consists of a magnetic disc with eight coils and runs without any backlash and with minimum friction. It supports very high loads due to big ball bearings and can operate with 200 steps per revolution.

Thanks to its very flat design and low weight, integration of the FAULHABER DM-Ring series into all kinds of applications is simple. The ring stepper motor is a great choice for highly demanding positioning tasks in areas like optics, aerospace or industry automation. It can be used for the precise rotation of lenses, while the light can be guided through the motor center. If the application requires electric cables routing in the motor center, they can be guided through the large aperture, while the motor drives antennas, turn tables or cameras.

Very large aperture
Highly accurate positioning
High holding torque
Supports high loads
Low weight

FAULHABER DM-Ring

video

What is a hollow shaft stepper motor or ring stepper?

Can I use a hollow shaft stepper motor for my application and what are the benefits? 

In this video, our stepper motor expert Julien Berger answers your questions and introduces you to the key features of the FAULHABER DM66200H ring stepper motor as well as typical applications for the hollow shaft drive.

FAULHABER Ring Stepper Motor visual header
TechNews

With its DM66200H series, FAULHABER is opening up a whole new dimension in performance for motors with internal opening (aperture). As a direct drive, the new hollow shaft motor operates backlash-free and can be integrated into different applications with very limited effort.

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.