Career Press Supplier
Career Press Supplier
Stepper motor DM1220 from Faulhaber in perspective view

FAULHABER DM-Micro

Key Features
Diameter:
6 ... 12 mm
Length:
9.5 ... 17.6 mm
Step angle (full step):
18 °
Static torque rating:
0.25 ... 2.4 mNm

Two phase micro stepper motors with a magnetic disc

The FAULHABER DM-Micro stepper motor family is the ideal choice for microstepping applications, due to its ability to position with an extremely high accuracy. With no additional encoder necessary, the two phase motors provide a cost effective solution for positioning tasks. They are made up of a magnetic disc and four coils and can deliver a total of 20 steps per revolution.

The stepper motors of the FAULHABER DM-Micro series run very smoothly with a low cogging torque, which makes them an optimal choice for applications in optics, for example when it comes to the positioning of lenses in an infrared or thermal camera. They are equally well suited for the use in inspection robots or semiconductor handling. If required, the motors can be delivered in special executions with redundant windings and can be combined with a selection of fitting controllers, gearheads and linear actuators.

Low cogging torque
Highly accurate positioning
Very smooth run

FAULHABER DM-Micro

video

How to select the right Stepper Motor - FAULHABER AM or DM?

For the selection of a small stepper motor, which factors have to be considered?

In this video, our stepper motor expert Julien Berger explains the differences between the FAULHABER AM and DM stepper motor families in terms of their design, benefits and typical applications.

Do you need further assistance in choosing the right DM-Micro motor?

Use our Drive Calculator to find the drive that suits your requirements.
Or tell us about your project using the contact form and we will assist you with the selection of a fitting motor.

Drive CalculatorContact form

Nothing suitable found?

Calculate a drive system based on your specific requirements.
Just fill out the form and start drive calculator.

Choose motor series
-
-
-
-
DC-Motors in cameras for mass temperature monitoring
Application

The corona pandemic has clearly demonstrated to the whole world just what a highly contagious virus can do. Tourists and travellers have unintentionally contributed to the spread of the disease. Detecting infected persons on arrival at airports is key in preventing a potential chain of infection.…

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.