Career Press Supplier
Career Press Supplier
Stepper motor DM52100N from Faulhaber in perspective view

FAULHABER DM-Dynamic

Key Features
Diameter:
40 ... 52 mm
Length:
20.3 ... 32.6 mm
Step angle (full step):
3.6 °

4-coil motor with low inertia disc magnet for very dynamic movement

The stepper motors of the FAULHABER DM-Dynamic series are especially equipped for tasks that involve highly dynamic movement. The low inertia of the disc magnet leads to an extremely high acceleration and deceleration and makes quick changes of direction possible. With doubled windings with separate connections, the FAULHABER DM-Dynamic motors are redundant drive systems by design. They require only minimal installation space thanks to their short length in addition to their low weight.

The DM-Dynamic stepper motors are ideally suited for applications with very dynamic movement, like in feeder devices or tooling selection wheels in the semiconductor industry. Thanks to their redundant windings, they can also be used in tasks where redundant motor phases are required, such as in the positioning of satellite elements like thruster arms or antennas. The DM-Dynamic series can be combined with fitting controllers, encoders, gearheads and linear actuators to form a complete drive solution.

Very dynamic
Low inertia
Short length and low weight

FAULHABER DM-Dynamic

Do you need help choosing the right DM-Dynamic motor?

Tell us about your project using the contact form and we will assist you with the selection of a fitting motor.

Contact form

Stepper motors for mechanical winding machines
Application

The value of clothing sold worldwide in 2017 exceeded 1.4 trillion dollars. Can you imagine the amount of yarn contained in this mountain of clothing? Neither can we – but it must have been millions of miles. All of this yarn was wound and unwound multiple times during processing. This is just one…

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.