Career Press Supplier
Career Press Supplier
Stepper motor AM2224R3 from Faulhaber in perspective view

FAULHABER AM

Key Features
Diameter:
8 ... 32 mm
Length:
13.8 ... 42 mm
Step angle (full step):
7.5 ... 18 °
Static torque rating:
0.65 ... 85 mNm

Two phase stepper motors with single magnets

The stepper motors of the FAULHABER AM family are ideal for positioning tasks that require high accuracy. They are characterized by a high holding torque and power density while keeping power consumption low. Even without power supply, they are able to hold their positions, which makes them the ideal choice of miniature stepper motors for battery-operated applications. Being available in various sizes and diameters and offering 20, 24 or 48 steps per revolution, the AM motors are very versatile and applicable to a vast variety of application areas.

The FAULHABER AM series can be combined with a wide selection of fitting controllers, encoders, gearheads and linear actuators, creating a powerful drive system for a broad range of positioning tasks. In laboratory automation, the miniature stepper motors are applied for moving and orientating samples during pipetting tasks, while in optics applications, they can be used, for example, for the positioning of moving stages in microscopes or scanning. Within satellites, the AM motor series can perform the precise positioning of antennas or solar panels.

High holding torque
Precise positioning without encoder
Low power consumption
High power density

FAULHABER AM

video

How to select the right Stepper Motor - FAULHABER AM or DM?

For the selection of a small stepper motor, which factors have to be considered?

In this video, our stepper motor expert Julien Berger explains the differences between the FAULHABER AM and DM stepper motor families in terms of their design, benefits and typical applications.

Do you need further assistance in selecting the right AM motor?

Use our Drive Calculator to find the drive that suits your requirements.
Or tell us about your project using the contact form and we will assist you with the selection of a fitting motor.

Drive CalculatorContact form

Application examples for the AM stepper motor series

Nothing suitable found?

Calculate a drive system based on your specific requirements.
Just fill out the form and start drive calculator.

Choose motor series
-
-
-
-

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.