


Piezo LEGS Linear
Series
LTC300...
Speed - max: | 0,3 mm/s |
Resolution: | 1 nm |
Maximum voltage: | 48 V |
Stall force: | 300 N |
Series LTC300... Variant
LTC300 (B) | 0,3 | 1 | 48 | 300 |
Speed - max: | 0,3 mm/s |
Resolution: | 1 nm |
Maximum voltage: | 48 V |
Stall force: | 300 N |
Series LTC300... Variant
LTC300 (B) | 0,3 | 1 | 48 | 300 |
We use cookies and similar technologies on this website ("Cookies"). In order to allow their use to analyze website usage and to enhance functionality, please click on "Use all functions". To change the settings and select which specific Cookies we are allowed to use, or to obtain more detailed information, please click on "Settings".
Below, you can activate/deactivate the individual technologies that are used on this website.