| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 1024 |
| Frequency range, up to | f | 512 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 128 |
| Frequency range, up to | f | 64 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 16 |
| Frequency range, up to | f | 8 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 2048 |
| Frequency range, up to | f | 1000 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.04 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 256 |
| Frequency range, up to | f | 128 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 32 |
| Frequency range, up to | f | 16 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 4096 |
| Frequency range, up to | f | 1000 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9045 °e |
| Phase shift, channel A to B | Φ | 9045 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.04 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 512 |
| Frequency range, up to | f | 256 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Lines/Steps per revolution | N | 64 |
| Frequency range, up to | f | 32 kHz |
| Signal output, square wave | 2+1 Index and complementary outputs | |
| Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
| Current consumption, typical | IDD | 26 mA |
| Index Pulse width | P0 | 9025 °e |
| Phase shift, channel A to B | Φ | 9025 °e |
| Inertia of sensor magnet | J | 0.03 gcm² |
| Operating temperature range | -40 ... 100 °C | |
| Accuracy, typ. | 0.3 °m | |
| Repeatability, typ. | 0.05 °m | |
| Hysteresis | 0.08 °m | |
| Edge spacing, min. | 125 ns | |
| Mass, typ. | 3.9 g | |