Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 1024 |
Frequency range, up to | f | 275 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 128 |
Frequency range, up to | f | 35 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 16 |
Frequency range, up to | f | 5 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 2048 |
Frequency range, up to | f | 550 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9045 °e |
Phase shift, channel A to B | Φ | 9045 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.04 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 256 |
Frequency range, up to | f | 70 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 32 |
Frequency range, up to | f | 10 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 4096 |
Frequency range, up to | f | 1000 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9045 °e |
Phase shift, channel A to B | Φ | 9045 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.04 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 512 |
Frequency range, up to | f | 140 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 64 |
Frequency range, up to | f | 17 kHz |
Signal output, square wave | 2+1 Index | |
Supply voltage | UDD | 3 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 25 mA |
Output current, max. | IOUT | 4 mA |
Index Pulse width | P0 | 9025 °e |
Phase shift, channel A to B | Φ | 9025 °e |
Signal rise/fall time, max. (CLOAD = 50 pF pF) | tr/tf | 0.1 / 0.1 / 50 pF |
Inertia of sensor magnet | J | 0.03 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.3 °m | |
Repeatability, typ. | 0.05 °m | |
Hysteresis | 0.08 °m | |
Edge spacing, min. | 125 ns | |
Mass, typ. | 3.9 g |