Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 1024 |
Frequency range, up to | f | 250 kHz |
Signal output, square wave | 2+1 Index and complementary outputs | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 45 mA |
Index Pulse width | P0 | 9020 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Inertia of sensor magnet | J | 1.33 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.007 °m | |
Hysteresis | 0.01 °m | |
Edge spacing, min. | 62.5 ns | |
Mass, typ. | 16.8 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 16384 |
Frequency range, up to | f | 2000 kHz |
Signal output, square wave | 2+1 Index and complementary outputs | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 45 mA |
Index Pulse width | P0 | 9030 °e |
Phase shift, channel A to B | Φ | 9030 °e |
Inertia of sensor magnet | J | 1.33 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.007 °m | |
Hysteresis | 0.01 °m | |
Edge spacing, min. | 62.5 ns | |
Mass, typ. | 16.8 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 2048 |
Frequency range, up to | f | 500 kHz |
Signal output, square wave | 2+1 Index and complementary outputs | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 45 mA |
Index Pulse width | P0 | 9020 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Inertia of sensor magnet | J | 1.33 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.007 °m | |
Hysteresis | 0.01 °m | |
Edge spacing, min. | 62.5 ns | |
Mass, typ. | 16.8 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 4096 |
Frequency range, up to | f | 1000 kHz |
Signal output, square wave | 2+1 Index and complementary outputs | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 45 mA |
Index Pulse width | P0 | 9020 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Inertia of sensor magnet | J | 1.33 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.007 °m | |
Hysteresis | 0.01 °m | |
Edge spacing, min. | 62.5 ns | |
Mass, typ. | 16.8 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 512 |
Frequency range, up to | f | 125 kHz |
Signal output, square wave | 2+1 Index and complementary outputs | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 45 mA |
Index Pulse width | P0 | 9020 °e |
Phase shift, channel A to B | Φ | 9020 °e |
Inertia of sensor magnet | J | 1.33 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.007 °m | |
Hysteresis | 0.01 °m | |
Edge spacing, min. | 62.5 ns | |
Mass, typ. | 16.8 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Lines/Steps per revolution | N | 8192 |
Frequency range, up to | f | 2000 kHz |
Signal output, square wave | 2+1 Index and complementary outputs | |
Supply voltage | UDD | 5 ... 4.5 ... 5.5 V |
Current consumption, typical | IDD | 45 mA |
Index Pulse width | P0 | 9030 °e |
Phase shift, channel A to B | Φ | 9030 °e |
Inertia of sensor magnet | J | 1.33 gcm² |
Operating temperature range | -40 ... 100 °C | |
Accuracy, typ. | 0.1 °m | |
Repeatability, typ. | 0.007 °m | |
Hysteresis | 0.01 °m | |
Edge spacing, min. | 62.5 ns | |
Mass, typ. | 16.8 g |