Career Press Suppliers
Career Press Suppliers

Choose Region for personal contact

GPC Y ASOCIADOS S.A.

Veléz Sarsfield 201640 Martinez

Buenos Aires

Tel.: +54 (9) 11 5993 8719

info@gpcasoc.com.ar

https://gpcasoc.com.ar/

Horne Technologies cc

PO Box 536

Betty's Bay, 7141

Tel.: +27 (0)76 563 2084

info@hornet.cc

www.hornetechnologies.co.za

Building of FAULHABER MICROMO LLC, Wien, Austria

FAULHABER MICROMO LLC

14881 Evergreen Avenue

Clearwater, FL 33762-3008

Tel.: +1 (727) 572 0131

marketing@micromo.com

www.faulhaberUSA.com

NRC Engineering & Precision Drives Co., Ltd.

17F., No. 890, Jingguo Rd., Luzhu Dist.

Taoyuan City 33858, Taiwan, R.O.C.

Tel.: +886 (0) 3-316-1838

info@nrc.com.tw

www.nrc-precidrives.com

EDEL Teknoloji Sistemleri Sanayi ve Ticaret Ltd.Şti

Folkart TowersAdalet Mah.Manas Blv. No:47B/2809

35530 Bayraklı/İzmir

Tel.: + 90 232 215 08 91

info@edelteknoloji.com

www.edelteknoloji.com

Building of FAULHABER Asia Pacific Pte Ltd., Singapore

FAULHABER Asia Pacific Pte Ltd.

Blk 67 Ubi Road 1, #06-07 Oxley Bizhub

Singapore 408730

Tel.: +65 6562 8270

info@faulhaber.com.sg

Compotech Provider AP

Gustavslundsvägen 145, 4 tr

167 51 Bromma

Tel.: +46 (0) 8 441 58 00

info@compotech.se

www.compotech.se

MICROPRIVOD Ltd.

56 (bldg. 32), Shosse Enthusiastov

111123 Moscow

Tel.: +7 495 2214 052

info@microprivod.ru

www.microprivod.ru

Building of FAULHABER Polska sp. z o.o., Poznan, Poland

FAULHABER Polska sp. z o.o.

Ul. Górki 7

60-204 Poznan

Tel.: +48 61 278 72 53

info@faulhaber.pl

FAULHABER Malaysia Sdn Bhd

1A-2-01 & 02 · One Precinct · Lengkok Mayang Pasir

11950 Bayan Baru · Penang · Malaysia

Tel.: +60 4 619 2570

info@faulhaber.my

Swiss Amiet Co., Ltd.

W-903, SK V1 Center, 11 Dangsan-ro 41-g

Yeongdeungpo-gu,07217, Seoul

Tel.: +82 (0) 2 783 4774

info@swissamiet.com

www.swissamiet.com

Shinkoh Electronics Co., Ltd.

Tokyo Sales Office, Motor Sales Division8F, REID-C OMORI building, 6-20-8

Minami-oi, Shinagawa-ku, Tokyo 140-0013

Tel.: +81 (0) 3 6404 1003

motor-info@shinkoh-elecs.co.jp

www.shinkoh-faulhaber.jp

Building of FAULHABER Italia S.r.l., Lomazzo, Italy

FAULHABER Italia S.r.l.

Via Cavour 2

22074 Lomazzo CO

Tel.: +39 0236714708

info@faulhaber-italia.it

Inteltek Automation JV

S.No. 100/5, Ambegaon

Pune - 411046

Tel.: +91 (0) 20 39392150

info@inteltekindia.com

www.inteltekindia.com

Lewenstein Technologies Ltd.

1 Ha'arava St. Givat Shmuel

5400804 Israel

Tel.: +972 3 9780 800

info@l-tech.co.il

www.l-tech.co.il

Electro Mechanical Systems Ltd.

Eros House, Calleva Industrial Park, Aldermaston

Reading, RG7 8LN

Tel.: +44 (0) 118 9817 391

info@ems-ltd.com

www.ems-limited.co.uk

Building of FAULHABER France SAS, Montigny-le-Bretonneux, France

FAULHABER France SAS

Parc d’activités du Pas du Lac2, Rue Michaël Faraday

78180 Montigny-le-Bretonneux

Tel.: +33 (0) 1 30 80 45 00

info@faulhaber-france.fr

https://www.faulhaber.com

ELMEQ Motor

Passeig Ferrocarrils Catalans 178

Cornellà de Llobregat 08940 (Barcelona)

Tel.: +34 93 422 70 33

marketing@elmeq.es

www.elmeq.es

MOVETEC OY

Suokalliontie 9

01740 Vantaa

Tel.: +358 (0) 9 5259 230

info@movetec.fi

www.movetec.fi

Routech s.r.o.

Dr. Milady Horákové 185/66

460 06 Liberec

Tel.: +420 489 202 971

info@routech.cz

www.routech.cz

Compower ApS

Marielundvej 29

2730 Herlev

Tel.: +45 (0) 44 92 66 20

info@compower.dk

www.compower.dk

Marte Científica e Instrumentação Industrial Ltda

Av Fco Andrade Ribeiro 430

37540-000 Santa Rita do Sapucai, MG

Tel.: +55 (11) 3411 4500

motores@marte.com.br

www.marte.com.br

Building of FAULHABER Drive System Technology (Taicang) Co., Ltd.,Taicang, China

FAULHABER Drive System Technology (Taicang) Co., Ltd.

Eastern Block, Incubator Building, No. 6 Beijing Road West

Taicang 215400, Jiangsu Province

Tel.: +86 (0) 512 5337 2626

info@faulhaber.cn

Building of FAULHABER Benelux B.V., Eindhoven, Netherlands

FAULHABER Benelux B.V.

High Tech Campus 9

5656 AE Eindhoven

Tel.: +31 (0) 40 85155-40

info@faulhaber.nl

Building of FAULHABER Austria GmbH, Wien, Austria

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 3 9756 4000

Fax: +61 3 9753 4000

sales@erntec.net

www.erntec.net

Building of Dr. Fritz Faulhaber GmbH & Co. KG, Schönaich, Germany

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Faulhaberstraße 1

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

https://www.faulhaber.com

We are sorry

FAULHABER is currently not represented in the selected country.

Please contact us with your request at

Info@faulhaber.com

Building of FAULHABER MINIMOTOR SA, Croglio, Switzerland

FAULHABER MINIMOTOR SA

Zona Artigianale 8, Madonna del Piano

6980 Croglio

Tel.: +41 (0)91 611 31 00

info@faulhaber.ch

Building of Dr. Fritz Faulhaber GmbH & Co. KG, Schönaich, Germany

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Faulhaberstraße 1

71101 Schönaich

Tel.: +49 7031 638 0

Fax: +49 7031 638 100

info@faulhaber.de

https://www.faulhaber.com

FAULHABER photo of Jan Mohr

Jan-Christopher Mohr

Area Sales Manager

Tel.: +49 (7031) 638 158

jan-christopher.mohr@faulhaber.de

FAULHABER photo of Michael Schütte

Michael Schütte

Area Sales Manager

Tel.: +49 (7031) 638 456

michael.schuette@faulhaber.de

FAULHABER photo of Daniel Broennimann

Daniel Brönnimann

Area Sales Manager

Tel.: +41 (0) 79 570 0814

daniel.broennimann@faulhaber.ch

FAULHABER photo of Rolf Leitner

Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

FAULHABER photo of Rafael Steinemann

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

FAULHABER Stepper Motors

NEW

Series AM3248

Two phase, 48 steps per revolution

Key Features
Holding torque at boosted current:
152 mNm
Step angle (full step):
7.5 °
Diameter:
32 mm
Length:
42 mm
Advantages
Cost effective positioning drive without encoder
High power density
Very high acceleration
Extremely fast change of direction possible
Long-lasting
Wide operating temperature range
Full-, half- and micro-stepping operation possible
Extremely low rotor inertia
Variants:
Series AM32482R070000
MH Boost : Holding torque at boosted current : 152 mNm |∡ angle : Step angle (full step) : 7.5 ° |Ø : Diameter : 32 mm |L : Length : 42 mm

Values at 22° and nominal voltageValue
Nominal current per phase (both phases ON) 0.7 A
Boosted current per phase (both phases ON) 1.4 A
Phase resistance 1.9 Ω
Phase inductance (1 kHz) 5.2 mH
Holding torque (at nominal current in both phases) 85 mNm
Holding torque at boosted current 152 mNm
Residual torque, typ. 16 mNm
Back-EMF amplitude 7.8 V/k step/s
Electrical time constant 2.7 ms
Rotor inertia 900 ·10⁻⁹ kgm²
Step angle (full step) 7.5 °
Angular accuracy 12 %
Angular acceleration, max. 169 ·10³ rad/s²
Resonance frequency (at no load) 49 Hz
Thermal resistance 3.4 / 9 K/W
Thermal time constant 19 / 900 s
Operating temperature range -35 ... 70 °C
Winding temperature, max. 130 °C
Housing material aluminium, black anodized
Mass 160 g
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal current per phase (both phases ON) 0.7 A
Boosted current per phase (both phases ON) 1.4 A
Phase resistance 1.9 Ω
Phase inductance (1 kHz) 5.2 mH
Holding torque (at nominal current in both phases) 85 mNm
Holding torque at boosted current 152 mNm
Residual torque, typ. 16 mNm
Back-EMF amplitude 7.8 V/k step/s
Electrical time constant 2.7 ms
Rotor inertia 900 ·10⁻⁹ kgm²
Step angle (full step) 7.5 °
Angular accuracy 12 %
Angular acceleration, max. 169 ·10³ rad/s²
Resonance frequency (at no load) 49 Hz
Thermal resistance 3.4 / 9 K/W
Thermal time constant 19 / 900 s
Operating temperature range -35 ... 70 °C
Winding temperature, max. 130 °C
Housing material aluminium, black anodized
Mass 160 g
Magnet material NdFeB
Recommended operation areas
Recommended operation areas (AM32482R070000)

Curves measured with a load inertial of 1.49 10-5 kgm2 on the AM32482R070000 motor using a Trinamic TMCM-1260 controller with 256 micro-steps per full step and RMS current of 700 mA.

Planetary Gearheads
FAULHABER GPT
32GPT Series  by FAULHABER
Series 32GPT
High Torque
Linear Actuators
FAULHABER L
32L ... ML Series  by FAULHABER
Series 32L ... ML
Gearhead with integrated Lead Screw, metric thread
32L ... PB Series  by FAULHABER
Series 32L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
32L ... SB Series  by FAULHABER
Series 32L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... TL Series  by FAULHABER
Series 32L ... TL
Gearhead with integrated Lead Screw, trapezoidal thread
Drive Electronics
Stepper Controllers
MCST 3601 Series  by FAULHABER
Series MCST 3601
1-Axis controller with microstepping, USB interface and reference input

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 001 - Stepper motor basics
pdf
AN 002 - Reading and understanding a torque curve
pdf
AN 003 - Drivers and controllers: how to drive a stepper motor?
pdf
AN 004 - When and why using an encoder
pdf
AN 005 - Stepper motors and Gearheads
pdf
AN 006 - How to get a linear motion from a stepper motor?
pdf
AN 006-001 - Linear motion – Maximal axial loads
pdf
AN 007 - Recommendations for soldering a cable on a stepper motor
pdf
AN 008 - Thermal behavior of a stepper motor
pdf
AN 009 - Choosing the proper lubricant
pdf
AN 010 - Cables and connectors options
pdf
AN 011 - Final quality control data
pdf
AN 012 - Custom solutions (A and E number)
pdf
AN 013 - Improving reliability: redundant stepper motor
zip
AN 014 - Using the stepper motor HTML animation
pdf
AN 015 - Microstepping
pdf
AN 020 - Large DM Steppers connection
zip
AN 022 - Torque and Temperature Calculator user guide
Your Choice
Selected Variant
Series AM32482R070000
Two phase, 48 steps per revolution
Key Features
Holding torque at boosted current: 152 mNm
Step angle (full step): 7.5 °
Diameter: 32 mm
Length: 42 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.