Stepper Motors
Series ADM1220S

Two phase, 20 steps per revolution

  • Diameter 12 mm
  • Length 17.6 mm

Series ADM1220S Variant

ADM1220S-V2-51 4.1 2.4 18
ADM1220S-V3-51 4.1 2.4 18
ADM1220S-V6-51 4.1 2.4 18
ADM1220S-V12-51 4.1 2.4 18

Precision Gearheads

Planetary Gearheads Spur Gearheads Spur Gearheads, zero backlash

Linear Components

Lead Screws and Options

Drive Electronics

Motion Controllers

Datasheet

Technical Information

3D-CAD Files