Industrial Actuators
Series 6091...DC01 MA...

with multi-turn Absolute Encoder

  • Diameter 60.6 mm
  • Length 91.3 mm

Series 6091...DC01 MA... Variant

6091Q024DC01 MA40/75 S156:1 39.6 2981 - 1.5 2 156
6091Q024DC01 MA40/75 S302:1 39.6 2981 - 3 4.5 302
6091Q024DC01 MA47/75 S156:1 46.8 3523 - 1.5 2 156
6091Q024DC01 MA47/75 S302:1 46.8 3523 - 3 4.5 302

Datasheet

Technical Information

3D-CAD Files