Career Press Supplier
Career Press Supplier
NEW

Planetary Gearheads Series 32GPT HT

High Torque

Key Features
Number of gear stages:
3 ... 4
Torque up to:
10 Nm
Intermittent torque up to:
12 Nm
Reduction ratio:
45 ... 1216
Diameter:
32 mm
Length:
49.3 ... 57.7 mm
Advantages
High continuous and intermittent torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 10,500 min-1
High radial and axial shaft loads
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 32GPT HT 1216:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 1216 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 126:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 126 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 135:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 135 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 145:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 145 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 163:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 163 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 184:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 184 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 198:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 198 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 220:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 220 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 266:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 266 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 330:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 330 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 419:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 419 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 45:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 45 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 484:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 484 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 50:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 50 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 614:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 614 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 653:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 653 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 66:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 66 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 73:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 73 |Ø : Diameter : 32 mm |L : Length : 49.3 mm
Series 32GPT HT 829:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 829 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 958:1
n : Number of gear stages : 4 |MD : Torque up to : 10 Nm |Mint. : Intermittent torque up to : 12 Nm |i : Reduction ratio : 958 |Ø : Diameter : 32 mm |L : Length : 57.7 mm
Series 32GPT HT 99:1
n : Number of gear stages : 3 |MD : Torque up to : 7.4 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 99 |Ø : Diameter : 32 mm |L : Length : 49.3 mm

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1216
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 126
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 135
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 145
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 163
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 184
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 198
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 220
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 266
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 330
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 419
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 45
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 484
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 50
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 614
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 653
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 73
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 829
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 958
Continuous torque, max. 10 Nm
Intermittent torque, max. 12 Nm
Peak torque 18 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 67 %
Input inertia with pinion, max. 193 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 57.7 mm
Mass without motor, ca. 271 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 99
Continuous torque, max. 7.4 Nm
Intermittent torque, max. 10 Nm
Peak torque 14 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 72 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 25 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 49.3 mm
Mass without motor, ca. 230 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Brushless DC-Motors
FAULHABER BX4
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
3274 ... BP4 Series  by FAULHABER
Series 3274 ... BP4
4 Pole Technology
FAULHABER B
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
FAULHABER BXT
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
4221 ... BXT H Series  by FAULHABER
Series 4221 ... BXT H
External rotor technology, with housing
4221 ... BXT R Series  by FAULHABER
Series 4221 ... BXT R
External rotor technology, without housing
DC-Motors
FAULHABER CR
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
3863 ... CR Series  by FAULHABER
Series 3863 ... CR
Graphite Commutation
3890 ... CR Series  by FAULHABER
Series 3890 ... CR
Graphite Commutation
FAULHABER CXR
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
Motors with integrated Electronics
FAULHABER BXT SC
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
4221 ... BXT H SC Series  by FAULHABER
Series 4221 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER BX4 SC
3242 ... BX4 SC Series  by FAULHABER
Series 3242 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3242 ... BX4 SCDC Series  by FAULHABER
Series 3242 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SC Series  by FAULHABER
Series 3268 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SCDC Series  by FAULHABER
Series 3268 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
FAULHABER MCS
MCS 3242 ... BX4 ET Series  by FAULHABER
Series MCS 3242 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3242 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3242 ... BX4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
MCS 3268 ... BX4 ET Series  by FAULHABER
Series MCS 3268 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3268 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3268 ... BX4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
MCS 3274 ... BP4 ET Series  by FAULHABER
Series MCS 3274 ... BP4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3274 ... BP4 RS/CO Series  by FAULHABER
Series MCS 3274 ... BP4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
Stepper Motors
FAULHABER AM
AM3248 Series  by FAULHABER
Series AM3248
Two phase, 48 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
FAULHABER GPT Series 32GPT HT by FAULHABER
Your Choice
Selected Variant
Series 32GPT HT 1216:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 1216
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 126:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 126
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 135:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 135
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 145:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 145
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 163:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 163
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 184:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 184
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 198:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 198
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 220:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 220
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 266:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 266
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 330:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 330
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 419:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 419
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 45:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 45
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 484:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 484
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 50:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 50
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 614:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 614
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 653:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 653
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 66:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 66
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 73:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 73
Diameter: 32 mm
Length: 49.3 mm
Selected Variant
Series 32GPT HT 829:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 829
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 958:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 10 Nm
Intermittent torque up to: 12 Nm
Reduction ratio: 958
Diameter: 32 mm
Length: 57.7 mm
Selected Variant
Series 32GPT HT 99:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 7.4 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 99
Diameter: 32 mm
Length: 49.3 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.