Faulhaber
  • FAULHABER Worldwide
      Contacts
      • Argentina Australia Austria Belgium Brazil China Czech Republic Denmark Finland France Germany
      • Great Britain Hungary India Ireland Israel Italy Japan Korea Liechtenstein Luxembourg Malaysia
      • Netherlands Norway Poland Portugal Russia Singapore Slovakia South Africa Spain Sweden Switzerland
      • Taiwan Thailand Turkey USA International
  • English
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
    • Italiano
An error occurred during the search. Please start a new search.
  • Products
    • Online product catalogue
    • FAULHABER Drive selection
    • DC-Motors
      • FAULHABER S/G
        • 0615 ... S 1219 ... G 1516 ... S 1624 ... S 2230 ... S 2233 ... S
      • FAULHABER SR
        • 0816 ... SR 1016 ... SR 1024 ... SR 1224 ... SR 1319 ... SR 1331 ... SR 1516 ... SR 1524 ... SR 1717 ... SR 1724 ... SR 2224 ... SR 2232 ... SR
      • FAULHABER CXR
        • 1336 ... CXR 1727 ... CXR 1741 ... CXR 2237 ... CXR 2642 ... CXR 2657 ... CXR
      • FAULHABER CR
        • 2342 ... CR 2642 ... CR 2657 ... CR 2668 ... CR 3242 ... CR 3257 ... CR 3272 ... CR 3863 ... CR 3890 ... CR
      • FAULHABER SR-Flat
        • 1506 ... SR 1506 ... SR IE2-8 1512 ... SR 1512 ... SR IE2-8 2607 ... SR 2607 ... SR IE2-16 2619 ... SR 2619 ... SR ... IE2-16
      • Technical information
    • Brushless DC-Motors
      • FAULHABER B-Micro
        • 0308 ... B 0515 ... B
      • FAULHABER B
        • 0620 ... B 0824 ... B 1028 ... B 1218 ... B 1226 ... B 1628 ... B 2036 ... B 2057 ... B 2057 ... BA 2444 ... B 3056 ... B 3564 ... B
        • 4490 ... B 4490 ... BS
      • FAULHABER BHx
        • 1645 ... BHS 1660 ... BHS 1660 ... BHT
      • FAULHABER BX4
        • 2232 ... BX4 2250 ... BX4 2250 ... BX4S 3242 ... BX4 3268 ... BX4
      • FAULHABER BP4
        • 2264 ... BP4 3274 ... BP4
      • FAULHABER B-Flat
        • 1509 ... B 1515 ... B 2610 ... B 2622 ... B
      • FAULHABER BXT
        • 2214 ... BXT H 2214 ... BXT R 3216 ... BXT H 3216 ... BXT R 4221 ... BXT H 4221 ... BXT R
      • Technical information
    • Motors with integrated Electronics
      • FAULHABER BRC
        • 1525 ... BRC 1935 ... BRC 3153 ... BRC
      • FAULHABER BX4 SC
        • 2232 ... BX4 SC 2250 ... BX4 S SC 2250 ... BX4 SC 3242 ... BX4 SC 3242 ... BX4 SCDC 3268 ... BX4 SC 3268 ... BX4 SCDC
      • FAULHABER B-Flat SC
        • 2610 ... B SC 2622 ... B SC
      • FAULHABER B Cx
        • 3564 ... B Cx
      • FAULHABER BX4 CxD/Cx
        • 2232 ... BX4 CxD 2250 ... BX4 CxD 3242 ... BX4 Cx 3268 ... BX4 Cx
      • FAULHABER MCS
        • MCS 3242 ... BX4 ET MCS 3242 ... BX4 RS/CO MCS 3268 ... BX4 ET MCS 3268 ... BX4 RS/CO MCS 3274 ... BP4 ET MCS 3274 ... BP4 RS/CO
    • Linear DC-Servomotors
      • LM 0830 ... 01 LM 1247 ... 11 LM 1247 ... 12 LM 1483 ... 11 LM 1483 ... 12 LM 2070 ... 11 LM 2070 ... 12
    • Stepper Motors
      • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220 DM40100R DM52100N DM52100R DM52100S
    • Piezo motors
      • LL06... LR17... LT20... LTC300... LTC40 LTC450...
    • Precision Gearheads
      • Planetary Gearheads
        • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
        • 20/1R 22/7 22E 22EKV 22F 22GPT 23/1 26/1 26/1R 26A 30/1 30/1 S
        • 32/3 32/3R 32A 32ALN 32GPT 38/1 38/1 S 38/2 38/2 S 38A 42GPT 44/1
      • Spur Gearheads and Spur Gearheads zero backlash
        • 08/2 08/3 12/3 12/5 15/5 15/5 S 15/8 16/5 16/5 S 16/8 16A 22/2
        • 22/5
    • Linear Components
      • Ball screws
        • BS22-1.5 BS32-2.0
      • Lead Screws and Options
        • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
    • Encoders
      • Incremental encoders
        • HEDL 5540 HEDS 5500 HEM3-256 W HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024 L IEF3-4096 IEF3-4096 L IEH2-4096
        • IEH3-4096 IEH3-4096L IEM3-1024 IER3-10000 IER3-10000 L IERS3-500 IERS3-500 L PA2-100 PA2-50 PE22-120
      • Absolute encoders
        • AES-4096 AES-4096 L AESM-4096
    • Drive Electronics
      • Speed Controller
        • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
      • Motion Controller
        • MC 5004 P MC 5004 P STO MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES
        • MCBL 3006 S MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
    • Accessories
      • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
      • Cables and Accessories MBZ
  • Markets
    • Medical & Laboratory Equipment
      • CyclotronRotarex®S-KatheterAir conditioning in incubatorsInsulin pumpAnalytical device Gyrolab xPlore TMLaboratory automationAnaesthesia and ventilation systemMyoelectric prosthesisEndodonticsProsthetics LifeHandTattoo machineSample distribution system
      • Robotic assistant for TMSViKY (Vision Control for endoscopY)Blood pressure measuringDrug dispenserDiagnostic and therapy capsulesXYZ manipulatorControlled prosthetic legBlood circulation scannerLaboratory analysis systemsMicrokeratomeBlood glucose meterMiniature hexapods
    • Factory Automation & Robotics
      • Yarn winding machinePicker robot TORUDeep-sea robotsInspection robotsZippermastSmall parts gripperIndustrial robotsCHIMP robotUnmanned Ground Ve­­­hicleMROV (Miniature Remotely Operated Vehicles)Humanoid service robotsRobotic arm
      • Robotic handRobot VehicleAssembly machinesManufacture robotikSewer RobotShrimp VehicleBelt conveyorsElectropneumatic Swivel Unit
    • Precision Monitoring & Measuring
      • Dosing pumpTest systems for car doorsBroadband seismometersCondor Sigma test deviceElectric field metersStripping machinesNanomeasurementHorizontal Balancing MachinesPrecision dispenserDial Gauge TestingRing shear testerGeo-Scanner
    • Industrial Tools & Equipment
      • Diode lasersSensor ScrewdriverInkjet labelling systemElectric pruning shears5-axis CNC unitAdaptive Wire FeederSolar wafer productionWindow WipersWeighing SystemLinear positionersPressure pulsationsLaser welding
      • Hexapod (Micropositioning technology)Flying-Probe-SystemsPrinting machineCutting Plotter
    • Aerospace & Aviation
      • SEIS – Seismic Experiment for Interior StructureCimon flight assistantAmphibious aircraftMars RoverCabin equipmentComet probe "Rosetta Mission"HexapodControl rocket fuel valvesUAVs (Unmanned Aerial Vehicle)Measuring sensor
    • Optics & Photonics
      • SpectrographLighthouse opticsX-ray opticsPulsed-laser beamsSurgical vision systemsMicroscope Scanning StageSurgical microscope head setGiant telescopeLBT (Large Binocular Telescope)
    • Camera, Audio & Data
      • Panoramic cameraCamera set upReconnaissance DronesLCD displaysCamera head inspection devicesCamera CranesLive Camera Systems
    • Environmental & Safety
      • Electronic Partner for Individual Climbing (EPIC)ATEX Pump driveEnergy kitesSeismometerMicro annular gear pumpDeep-Sea Sensors
    • Modelling & Prototyping
      • Driveless Racing CarMiniatur WunderlandCommercial Vehicle ReplicasSpherical VehicleModel steam locomotiveFootball robot
    • Consumer
      • BikePiano mechanicsKinetic sculpture in an active energy houseKinetic sculpture in the showroomKinetic sculpture "Project Anthozoa"Golf trolleyChairless chairWatch WinderDesign Water dispenserSoccer robots

  • Support
    • Technical Support
      • Drive Electronics
        • Application Notes for Drive Electronics
        • Drive Electronic FAQ
        • Downloads
        • Documentation for Drive Electronics
      • Encoder technical support
        • Application Notes for Encoders & Sensors
        • Encoder FAQ
        • Documentation for Encoders
      • Motors
        • Motor Application Notes
        • Documentation for Motors
    • Documentation
      • FAULHABER Catalogue / ShortformFAULHABER motionFAULHABER Market solutionsTechnical Information
    • Product Conformity
      • REACHRoHSDeclaration of ConformityCertificatesConflict Minerals Policy
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing

  • Career
    • Job vacancies
    • Career Germany
      • Career opportunities
        • For school students
        • For university students
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation & benefits
        • Family and career
    • Career Switzerland
      • Career opportunities
        • For Apprentices
        • For career starters
        • For specialist and managers
      • Events
      • What we offer
        • Life & work
        • Professional development
        • Compensation
        • Family and career

  • News & Events
    • News
    • Events
    • Press

  • About FAULHABER
    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
      • DR. FRITZ FAULHABER GMBH & CO. KG (DE)FAULHABER MINIMOTOR SA (CH)FAULHABER PRECISTEP SA (CH)FAULHABER Motors Hungaria Kft. (HU)FAULHABER Motors Romania S.R.L. (RO)FAULHABER Benelux B.V. (NL)FAULHABER France SAS (FR)FAULHABER Austria GmbH (AT)FAULHABER Polska sp. z o.o. (PL)FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)FAULHABER Singapore Pte Ltd (SG)FAULHABER Malaysia Sdn Bhd (MY)
      • FAULHABER Italia S.r.l. (IT)
    • History
    • FAULHABER GROUP

  • Contact
    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • Data privacy
    • GTC
    • E-mail encryption

  • Home
  • Products
  • Precision Gearheads
  • Planetary Gearheads
  • Series 32ALN
  • Overview
  • Combinations
  • Drawings
  • Downloads
  • Contact
  • Drive Selection
Planetary Gearheads Series 32ALN by FAULHABER
Planetary Gearheads Series 32ALN by FAULHABER
Planetary Gearheads Series 32ALN by FAULHABER
Thumbnail Planetary Gearheads Series 32ALN by FAULHABER
Thumbnail Planetary Gearheads Series 32ALN by FAULHABER
Thumbnail Planetary Gearheads Series 32ALN by FAULHABER

Planetary Gearheads
Series 32ALN

Low noise

    Datasheet
    more Downloads

    Series 32ALN Variant

    32ALN 4:1 1 0,75 1 4:1 88
    32ALN 7:1 1 0,75 1 7:1 88
    32ALN 14:1 2 2,25 3 14:1 85
    32ALN 19:1 2 2,25 3 19:1 85
    32ALN 25:1 2 2,25 3 25:1 85
    32ALN 29:1 2 2,25 3 29:1 80
    32ALN 46:1 2 2,25 3 46:1 80
    32ALN 68:1 3 4,5 6 68:1 75
    32ALN 93:1 3 4,5 6 93:1 75
    32ALN 124:1 3 4,5 6 124:1 75
    32ALN 169:1 3 4,5 6 169:1 70
    32ALN 236:1 3 4,5 6 236:1 70
    32ALN 308:1 3 4,5 6 308:1 70
    32ALN 344:1 4 4,5 6 344:1 65
    32ALN 626:1 4 4,5 6 626:1 65
    32ALN 1140:1 4 4,5 6 1.140:1 60
    32ALN 2076:1 4 4,5 6 2.076:1 60

    Brushless DC-Motors

    FAULHABER BP4
    • Series 2264 ... BP4
    • Series 3274 ... BP4
    FAULHABER BX4
    • Series 3242 ... BX4
    • Series 3268 ... BX4

    DC-Motors

    FAULHABER CR
    • Series 2642 ... CR
    • Series 2657 ... CR
    • Series 2668 ... CR
    • Series 3242 ... CR
    • Series 3257 ... CR
    • Series 3272 ... CR

    Motors with integrated Electronics

    FAULHABER BX4 CxD/Cx
    • Series 3242 ... BX4 Cx
    • Series 3268 ... BX4 Cx
    FAULHABER BX4 SC
    • Series 3242 ... BX4 SC
    • Series 3242 ... BX4 SCDC
    • Series 3268 ... BX4 SC
    • Series 3268 ... BX4 SCDC
    FAULHABER B Cx
    • Series 3564 ... B Cx
    3D-CAD Files
    more Downloads
    Planetary Gearheads Series 32ALN by FAULHABER

    Datasheet

    Technical Information

    3D-CAD Files

    Absolute reduction

    Products

    • Online product catalogue
    • FAULHABER Drive selection
    • DC-Motors
    • Brushless DC-Motors
    • Motors with integrated Electronics
    • Linear DC-Servomotors
    • Stepper Motors
    • Piezo motors
    • Precision Gearheads
    • Linear Components
    • Encoders
    • Drive Electronics
    • Accessories

    Markets

    • Medical & Laboratory Equipment
    • Factory Automation & Robotics
    • Precision Monitoring & Measuring
    • Industrial Tools & Equipment
    • Aerospace & Aviation
    • Optics & Photonics
    • Camera, Audio & Data
    • Environmental & Safety
    • Modelling & Prototyping
    • Consumer

    Support

    • Technical Support
    • Documentation
    • Product Conformity
    • FAULHABER Motion Manager
    • Instruction Manuals
    • Purchasing

    Career

    • Job vacancies
    • Career Germany
    • Career Switzerland

    News & Events

    • News
    • Events
    • Press

    About FAULHABER

    • Company Profile
    • Range of Services
    • Innovation
    • Quality
    • Environmental policy
    • Mission Statement
    • Code of Conduct
    • Locations
    • History
    • FAULHABER GROUP

    Contact

    • Inquiry
    • FAULHABER Worldwide
    • Imprint
    • Data privacy
    • GTC
    • E-mail encryption
    • Imprint
    • Data privacy
    • GTC
    • Products
      • Online product catalogue
      • FAULHABER Drive selection
      • DC-Motors
        • FAULHABER S/G
          • 0615 ... S 1219 ... G 1516 ... S 1624 ... S 2230 ... S 2233 ... S
        • FAULHABER SR
          • 0816 ... SR 1016 ... SR 1024 ... SR 1224 ... SR 1319 ... SR 1331 ... SR 1516 ... SR 1524 ... SR 1717 ... SR 1724 ... SR 2224 ... SR 2232 ... SR
        • FAULHABER CXR
          • 1336 ... CXR 1727 ... CXR 1741 ... CXR 2237 ... CXR 2642 ... CXR 2657 ... CXR
        • FAULHABER CR
          • 2342 ... CR 2642 ... CR 2657 ... CR 2668 ... CR 3242 ... CR 3257 ... CR 3272 ... CR 3863 ... CR 3890 ... CR
        • FAULHABER SR-Flat
          • 1506 ... SR 1506 ... SR IE2-8 1512 ... SR 1512 ... SR IE2-8 2607 ... SR 2607 ... SR IE2-16 2619 ... SR 2619 ... SR ... IE2-16
        • Technical information
      • Brushless DC-Motors
        • FAULHABER B-Micro
          • 0308 ... B 0515 ... B
        • FAULHABER B
          • 0620 ... B 0824 ... B 1028 ... B 1218 ... B 1226 ... B 1628 ... B 2036 ... B 2057 ... B 2057 ... BA 2444 ... B 3056 ... B 3564 ... B
          • 4490 ... B 4490 ... BS
        • FAULHABER BHx
          • 1645 ... BHS 1660 ... BHS 1660 ... BHT
        • FAULHABER BX4
          • 2232 ... BX4 2250 ... BX4 2250 ... BX4S 3242 ... BX4 3268 ... BX4
        • FAULHABER BP4
          • 2264 ... BP4 3274 ... BP4
        • FAULHABER B-Flat
          • 1509 ... B 1515 ... B 2610 ... B 2622 ... B
        • FAULHABER BXT
          • 2214 ... BXT H 2214 ... BXT R 3216 ... BXT H 3216 ... BXT R 4221 ... BXT H 4221 ... BXT R
        • Technical information
      • Motors with integrated Electronics
        • FAULHABER BRC
          • 1525 ... BRC 1935 ... BRC 3153 ... BRC
        • FAULHABER BX4 SC
          • 2232 ... BX4 SC 2250 ... BX4 S SC 2250 ... BX4 SC 3242 ... BX4 SC 3242 ... BX4 SCDC 3268 ... BX4 SC 3268 ... BX4 SCDC
        • FAULHABER B-Flat SC
          • 2610 ... B SC 2622 ... B SC
        • FAULHABER B Cx
          • 3564 ... B Cx
        • FAULHABER BX4 CxD/Cx
          • 2232 ... BX4 CxD 2250 ... BX4 CxD 3242 ... BX4 Cx 3268 ... BX4 Cx
        • FAULHABER MCS
          • MCS 3242 ... BX4 ET MCS 3242 ... BX4 RS/CO MCS 3268 ... BX4 ET MCS 3268 ... BX4 RS/CO MCS 3274 ... BP4 ET MCS 3274 ... BP4 RS/CO
      • Linear DC-Servomotors
        • LM 0830 ... 01 LM 1247 ... 11 LM 1247 ... 12 LM 1483 ... 11 LM 1483 ... 12 LM 2070 ... 11 LM 2070 ... 12
      • Stepper Motors
        • AM0820 AM1020 AM1524 AM2224 AM2224R3 DM0620 DM1220 DM40100R DM52100N DM52100R DM52100S
      • Piezo motors
        • LL06... LR17... LT20... LTC300... LTC40 LTC450...
      • Precision Gearheads
        • Planetary Gearheads
          • 03A 06/1 06A 08/1 10/1 12/4 13A 14/1 15/10 15A 16/7 17/1
          • 20/1R 22/7 22E 22EKV 22F 22GPT 23/1 26/1 26/1R 26A 30/1 30/1 S
          • 32/3 32/3R 32A 32ALN 32GPT 38/1 38/1 S 38/2 38/2 S 38A 42GPT 44/1
        • Spur Gearheads and Spur Gearheads zero backlash
          • 08/2 08/3 12/3 12/5 15/5 15/5 S 15/8 16/5 16/5 S 16/8 16A 22/2
          • 22/5
      • Linear Components
        • Ball screws
          • BS22-1.5 BS32-2.0
        • Lead Screws and Options
          • M1,2 x 0,25 x L1 M1,6 x 0,35 x L1 M2 x 0,2 x L1 M3 x 0,5 x L1
      • Encoders
        • Incremental encoders
          • HEDL 5540 HEDS 5500 HEM3-256 W HXM3-64 IE2-1024 IE2-16 IE2-400 IE3-1024 IE3-1024 L IEF3-4096 IEF3-4096 L IEH2-4096
          • IEH3-4096 IEH3-4096L IEM3-1024 IER3-10000 IER3-10000 L IERS3-500 IERS3-500 L PA2-100 PA2-50 PE22-120
        • Absolute encoders
          • AES-4096 AES-4096 L AESM-4096
      • Drive Electronics
        • Speed Controller
          • SC 1801 F SC 1801 P SC 1801 S SC 2402 P SC 2804 S SC 5004 P SC 5008 S
        • Motion Controller
          • MC 5004 P MC 5004 P STO MC 5005 S MC 5010 S MCBL 3002 F MCBL 3002 F AES MCBL 3002 P MCBL 3002 P AES MCBL 3002 S MCBL 3002 S AES MCBL 3003 P MCBL 3003 P AES
          • MCBL 3006 S MCBL 3006 S AES MCDC 3002 P MCDC 3002 S MCDC 3003 P MCDC 3006 S MCLM 3002 F MCLM 3002 P MCLM 3002 S MCLM 3003 P MCLM 3006 S MCST 3601
      • Accessories
        • 6501.00065 6501.00088 6501.00096 6501.00097 6501.00113 6501.00121 6501.00135 6501.00136 6501.00159 6501.00283 6501.00284 BC 5004
        • Cables and Accessories MBZ
    • Markets
      • Medical & Laboratory Equipment
        • Cyclotron
        • Rotarex®S-Katheter
        • Air conditioning in incubators
        • Insulin pump
        • Analytical device Gyrolab xPlore TM
        • Laboratory automation
        • Anaesthesia and ventilation system
        • Myoelectric prosthesis
        • Endodontics
        • Prosthetics LifeHand
        • Tattoo machine
        • Sample distribution system
        • Robotic assistant for TMS
        • ViKY (Vision Control for endoscopY)
        • Blood pressure measuring
        • Drug dispenser
        • Diagnostic and therapy capsules
        • XYZ manipulator
        • Controlled prosthetic leg
        • Blood circulation scanner
        • Laboratory analysis systems
        • Microkeratome
        • Blood glucose meter
        • Miniature hexapods
      • Factory Automation & Robotics
        • Yarn winding machine
        • Picker robot TORU
        • Deep-sea robots
        • Inspection robots
        • Zippermast
        • Small parts gripper
        • Industrial robots
        • CHIMP robot
        • Unmanned Ground Ve­­­hicle
        • MROV (Miniature Remotely Operated Vehicles)
        • Humanoid service robots
        • Robotic arm
        • Robotic hand
        • Robot Vehicle
        • Assembly machines
        • Manufacture robotik
        • Sewer Robot
        • Shrimp Vehicle
        • Belt conveyors
        • Electropneumatic Swivel Unit
      • Precision Monitoring & Measuring
        • Dosing pump
        • Test systems for car doors
        • Broadband seismometers
        • Condor Sigma test device
        • Electric field meters
        • Stripping machines
        • Nanomeasurement
        • Horizontal Balancing Machines
        • Precision dispenser
        • Dial Gauge Testing
        • Ring shear tester
        • Geo-Scanner
      • Industrial Tools & Equipment
        • Diode lasers
        • Sensor Screwdriver
        • Inkjet labelling system
        • Electric pruning shears
        • 5-axis CNC unit
        • Adaptive Wire Feeder
        • Solar wafer production
        • Window Wipers
        • Weighing System
        • Linear positioners
        • Pressure pulsations
        • Laser welding
        • Hexapod (Micropositioning technology)
        • Flying-Probe-Systems
        • Printing machine
        • Cutting Plotter
      • Aerospace & Aviation
        • SEIS – Seismic Experiment for Interior Structure
        • Cimon flight assistant
        • Amphibious aircraft
        • Mars Rover
        • Cabin equipment
        • Comet probe "Rosetta Mission"
        • Hexapod
        • Control rocket fuel valves
        • UAVs (Unmanned Aerial Vehicle)
        • Measuring sensor
      • Optics & Photonics
        • Spectrograph
        • Lighthouse optics
        • X-ray optics
        • Pulsed-laser beams
        • Surgical vision systems
        • Microscope Scanning Stage
        • Surgical microscope head set
        • Giant telescope
        • LBT (Large Binocular Telescope)
      • Camera, Audio & Data
        • Panoramic camera
        • Camera set up
        • Reconnaissance Drones
        • LCD displays
        • Camera head inspection devices
        • Camera Cranes
        • Live Camera Systems
      • Environmental & Safety
        • Electronic Partner for Individual Climbing (EPIC)
        • ATEX Pump drive
        • Energy kites
        • Seismometer
        • Micro annular gear pump
        • Deep-Sea Sensors
      • Modelling & Prototyping
        • Driveless Racing Car
        • Miniatur Wunderland
        • Commercial Vehicle Replicas
        • Spherical Vehicle
        • Model steam locomotive
        • Football robot
      • Consumer
        • Bike
        • Piano mechanics
        • Kinetic sculpture in an active energy house
        • Kinetic sculpture in the showroom
        • Kinetic sculpture "Project Anthozoa"
        • Golf trolley
        • Chairless chair
        • Watch Winder
        • Design Water dispenser
        • Soccer robots
    • Support
      • Technical Support
        • Drive Electronics
          • Application Notes for Drive Electronics
          • Drive Electronic FAQ
          • Downloads
          • Documentation for Drive Electronics
        • Encoder technical support
          • Application Notes for Encoders & Sensors
          • Encoder FAQ
          • Documentation for Encoders
        • Motors
          • Motor Application Notes
          • Documentation for Motors
      • Documentation
        • FAULHABER Catalogue / Shortform
        • FAULHABER motion
        • FAULHABER Market solutions
        • Technical Information
      • Product Conformity
        • REACH
        • RoHS
        • Declaration of Conformity
        • Certificates
        • Conflict Minerals Policy
      • FAULHABER Motion Manager
      • Instruction Manuals
      • Purchasing
    • Career
      • Job vacancies
      • Career Germany
        • Career opportunities
          • For school students
          • For university students
          • For career starters
          • For specialist and managers
        • Events
        • What we offer
          • Life & work
          • Professional development
          • Compensation & benefits
          • Family and career
      • Career Switzerland
        • Career opportunities
          • For Apprentices
          • For career starters
          • For specialist and managers
        • Events
        • What we offer
          • Life & work
          • Professional development
          • Compensation
          • Family and career
    • News & Events
      • News
      • Events
      • Press
    • About FAULHABER
      • Company Profile
      • Range of Services
      • Innovation
      • Quality
      • Environmental policy
      • Mission Statement
      • Code of Conduct
      • Locations
        • DR. FRITZ FAULHABER GMBH & CO. KG (DE)
        • FAULHABER MINIMOTOR SA (CH)
        • FAULHABER PRECISTEP SA (CH)
        • FAULHABER Motors Hungaria Kft. (HU)
        • FAULHABER Motors Romania S.R.L. (RO)
        • FAULHABER Benelux B.V. (NL)
        • FAULHABER France SAS (FR)
        • FAULHABER Austria GmbH (AT)
        • FAULHABER Polska sp. z o.o. (PL)
        • FAULHABER Drive System Technology (Taicang) Co., Ltd. (CN)
        • FAULHABER Singapore Pte Ltd (SG)
        • FAULHABER Malaysia Sdn Bhd (MY)
        • FAULHABER Italia S.r.l. (IT)
      • History
      • FAULHABER GROUP
    • Contact
      • Inquiry
      • FAULHABER Worldwide
      • Imprint
      • Data privacy
      • GTC
      • E-mail encryption
    • Language
      • English
      • Deutsch
      • Français
      • 中文
      • Nederlands
      • Italiano
    • Home

    We use cookies to offer you the best service online, as well. More under Privacy Policy.

    Accept