Planetary Gearheads
Series 32A

Series 32A Variant

32A 4:1 1 0.75 1 4:1
32A 7:1 1 0.75 1 7:1
32A 14:1 2 2.25 3 14:1
32A 19:1 2 2.25 3 19:1
32A 25:1 2 2.25 3 25:1
32A 29:1 2 2.25 3 29:1
32A 46:1 2 2.25 3 46:1
32A 68:1 3 4.5 6 68:1
32A 93:1 3 4.5 6 93:1
32A 124:1 3 4.5 6 124:1
32A 169:1 3 4.5 6 169:1
32A 236:1 3 4.5 6 236:1
32A 308:1 3 4.5 6 308:1
32A 344:1 4 4.5 6 344:1
32A 626:1 4 4.5 6 626:1
32A 1140:1 4 4.5 6 1.140:1
32A 2076:1 4 4.5 6 2.076:1

Datasheet

Technical Information

3D-CAD Files

Absolute reduction