Press Suppliers
Press Suppliers

Flat DC-Micromotors Series 2607 ... SR

Precious Metal Commutation

Key Features
Nominal voltage:
6 ... 24 V
Rated torque up to:
3.4 mNm
No-load speed up to:
6600 min⁻¹
Stall torque up to:
6.77 mNm
Diameter:
26 mm
Length:
7 mm
Advantages
Extremely flat design. Lengths ranging from 6 mm to 19 mm
4-pole design
Minimal moment of inertia
Integrated spur gearheads of minimal length with high gear ratio are available
Available with integrated optical encoders
Variants:
Series 2607T006SR
UN : Nominal voltage : 6 V |MN : Rated torque up to : 3.2 mNm |n0 : No-load speed up to : 6600 min⁻¹ |MH : Stall torque up to : 6.26 mNm |Ø : Diameter : 26 mm |L : Length : 7 mm
Series 2607T012SR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 3.1 mNm |n0 : No-load speed up to : 5900 min⁻¹ |MH : Stall torque up to : 6.21 mNm |Ø : Diameter : 26 mm |L : Length : 7 mm
Series 2607T024SR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 3.4 mNm |n0 : No-load speed up to : 6200 min⁻¹ |MH : Stall torque up to : 6.77 mNm |Ø : Diameter : 26 mm |L : Length : 7 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 8.2 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 6600 min⁻¹
No-load currentI0 0.007 A
Stall torqueMH 6.26 mNm
Friction torqueMR 0.06 mNm
Speed constantkn 1111 min⁻¹/V
Back-EMF constantkE 0.9 mV/min⁻¹
Torque constantkM 8.59 mNm/A
Current constantkI 0.116 A/mNm
Slope of n-M curveΔn/ΔM 1055 min⁻¹/mNm
Rotor inductanceL 465 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 0.68 gcm²
Angular accelerationαmax. 92 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.7 / 24.45 K/W
Thermal time constantτw1/τw2 1.8 / 163 s
Operating temperature range -25 ... 80 °C
Winding temperature, max. 100 °C
Housing material plastic
Mass 16.1 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 8000 min⁻¹
Number of pole pairs 2
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 36.5 Ω
Efficiency, max.ηmax. 80 %
No-load speedn0 5900 min⁻¹
No-load currentI0 0.004 A
Stall torqueMH 6.21 mNm
Friction torqueMR 0.07 mNm
Speed constantkn 500 min⁻¹/V
Back-EMF constantkE 2 mV/min⁻¹
Torque constantkM 19.09 mNm/A
Current constantkI 0.052 A/mNm
Slope of n-M curveΔn/ΔM 957 min⁻¹/mNm
Rotor inductanceL 2200 µH
Mechanical time constantτm 6.8 ms
Rotor inertiaJ 0.68 gcm²
Angular accelerationαmax. 92 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.7 / 24.45 K/W
Thermal time constantτw1/τw2 1.8 / 163 s
Operating temperature range -25 ... 80 °C
Winding temperature, max. 100 °C
Housing material plastic
Mass 16.1 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 8000 min⁻¹
Number of pole pairs 2
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 128 Ω
Efficiency, max.ηmax. 81 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.002 A
Stall torqueMH 6.77 mNm
Friction torqueMR 0.07 mNm
Speed constantkn 261 min⁻¹/V
Back-EMF constantkE 3.83 mV/min⁻¹
Torque constantkM 36.54 mNm/A
Current constantkI 0.027 A/mNm
Slope of n-M curveΔn/ΔM 917 min⁻¹/mNm
Rotor inductanceL 8400 µH
Mechanical time constantτm 6.5 ms
Rotor inertiaJ 0.68 gcm²
Angular accelerationαmax. 100 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.7 / 24.45 K/W
Thermal time constantτw1/τw2 1.8 / 163 s
Operating temperature range -25 ... 80 °C
Winding temperature, max. 100 °C
Housing material plastic
Mass 16.1 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 8000 min⁻¹
Number of pole pairs 2
Magnet material NdFeB
Operating Area
Operating Area (2607T006SR)
Recommended operation areas at nominal voltage 6 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2607T006SR)
Operating Area
Operating Area (2607T012SR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2607T012SR)
Operating Area
Operating Area (2607T024SR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (2607T024SR)
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Drive Electronics
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER SR-Flat Series 2607 ... SR by FAULHABER
FAULHABER SR-Flat Series 2607 ... SR by FAULHABER
FAULHABER SR-Flat Series 2607 ... SR by FAULHABER
Your Choice
Selected Variant
Series 2607T006SR
Precious Metal Commutation
Key Features
Nominal voltage: 6 V
Rated torque up to: 3.2 mNm
No-load speed up to: 6600 min⁻¹
Stall torque up to: 6.26 mNm
Diameter: 26 mm
Length: 7 mm
Selected Variant
Series 2607T012SR
Precious Metal Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 3.1 mNm
No-load speed up to: 5900 min⁻¹
Stall torque up to: 6.21 mNm
Diameter: 26 mm
Length: 7 mm
Selected Variant
Series 2607T024SR
Precious Metal Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 3.4 mNm
No-load speed up to: 6200 min⁻¹
Stall torque up to: 6.77 mNm
Diameter: 26 mm
Length: 7 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.