Career Press Supplier
Career Press Supplier
NEW

Planetary Gearheads Series 22GPT LN

Low Noise, up to -10 dB

Key Features
Number of gear stages:
2 ... 4
Torque up to:
1.6 Nm
Intermittent torque up to:
2.2 Nm
Reduction ratio:
14 ... 1294
Diameter:
22 mm
Length:
26.2 ... 38.9 mm
Advantages
Compact length
High continuous torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 20,000 min-1
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 22GPT LN 1042:1
n : Number of gear stages : 4 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 2 Nm |i : Reduction ratio : 1042 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 108:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 108 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 1294:1
n : Number of gear stages : 4 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 2 Nm |i : Reduction ratio : 1294 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 131:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 131 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 14:1
n : Number of gear stages : 2 |MD : Torque up to : 0.55 Nm |Mint. : Intermittent torque up to : 0.7 Nm |i : Reduction ratio : 14 |Ø : Diameter : 22 mm |L : Length : 26.2 mm
Series 22GPT LN 158:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 158 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 16:1
n : Number of gear stages : 2 |MD : Torque up to : 0.55 Nm |Mint. : Intermittent torque up to : 0.7 Nm |i : Reduction ratio : 16 |Ø : Diameter : 22 mm |L : Length : 26.2 mm
Series 22GPT LN 178:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 178 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 196:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 196 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 20:1
n : Number of gear stages : 2 |MD : Torque up to : 0.55 Nm |Mint. : Intermittent torque up to : 0.7 Nm |i : Reduction ratio : 20 |Ø : Diameter : 22 mm |L : Length : 26.2 mm
Series 22GPT LN 215:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 215 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 24:1
n : Number of gear stages : 2 |MD : Torque up to : 0.55 Nm |Mint. : Intermittent torque up to : 0.7 Nm |i : Reduction ratio : 24 |Ø : Diameter : 22 mm |L : Length : 26.2 mm
Series 22GPT LN 267:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 267 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 30:1
n : Number of gear stages : 2 |MD : Torque up to : 0.55 Nm |Mint. : Intermittent torque up to : 0.7 Nm |i : Reduction ratio : 30 |Ø : Diameter : 22 mm |L : Length : 26.2 mm
Series 22GPT LN 323:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 323 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 401:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 401 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 41:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 41 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 44:1
n : Number of gear stages : 2 |MD : Torque up to : 0.55 Nm |Mint. : Intermittent torque up to : 0.7 Nm |i : Reduction ratio : 44 |Ø : Diameter : 22 mm |L : Length : 26.2 mm
Series 22GPT LN 474:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 474 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 49:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 49 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 588:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 588 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 59:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 59 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 711:1
n : Number of gear stages : 4 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 2 Nm |i : Reduction ratio : 711 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 72:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 72 |Ø : Diameter : 22 mm |L : Length : 32.5 mm
Series 22GPT LN 862:1
n : Number of gear stages : 4 |MD : Torque up to : 1.6 Nm |Mint. : Intermittent torque up to : 2.2 Nm |i : Reduction ratio : 862 |Ø : Diameter : 22 mm |L : Length : 38.9 mm
Series 22GPT LN 89:1
n : Number of gear stages : 3 |MD : Torque up to : 1.1 Nm |Mint. : Intermittent torque up to : 1.45 Nm |i : Reduction ratio : 89 |Ø : Diameter : 22 mm |L : Length : 32.5 mm

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1042
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 8 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 108
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1294
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 8 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 131
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 0.55 Nm
Intermittent torque, max. 0.7 Nm
Peak torque 1.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 26.2 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 158
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 0.55 Nm
Intermittent torque, max. 0.7 Nm
Peak torque 1.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 26.2 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 178
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 196
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 20
Continuous torque, max. 0.55 Nm
Intermittent torque, max. 0.7 Nm
Peak torque 1.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 26.2 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 215
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 24
Continuous torque, max. 0.55 Nm
Intermittent torque, max. 0.7 Nm
Peak torque 1.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 26.2 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 267
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 30
Continuous torque, max. 0.55 Nm
Intermittent torque, max. 0.7 Nm
Peak torque 1.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 26.2 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 323
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 401
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 44
Continuous torque, max. 0.55 Nm
Intermittent torque, max. 0.7 Nm
Peak torque 1.5 Nm
Continuous input speed, max. 12000 min⁻¹
Intermittent input speed, max. 15000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 18 W
Efficiency, max. 82 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 26.2 mm
Mass without motor, ca. 56 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 474
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 49
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 588
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 59
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 711
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 8 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 72
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 862
Continuous torque, max. 1.6 Nm
Intermittent torque, max. 2.2 Nm
Peak torque 4 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 65 %
Input inertia with pinion, max. 9 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.9 mm
Mass without motor, ca. 84 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 89
Continuous torque, max. 1.1 Nm
Intermittent torque, max. 1.45 Nm
Peak torque 3 Nm
Continuous input speed, max. 15000 min⁻¹
Intermittent input speed, max. 20000 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 78 %
Input inertia with pinion, max. 21 gmm²
Torsional stiffness, typical 4 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 32.5 mm
Mass without motor, ca. 70 g
Operating temperature range -30 ... 110 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material plastic/stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Brushless DC-Motors
FAULHABER B
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
Motors with integrated Electronics
FAULHABER BXT SC
2214 ... BXT H SC Series  by FAULHABER
Series 2214 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER BX4 IMC
2232 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2232 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
2250 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2250 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
FAULHABER BX4 SC
2232 ... BX4 SC Series  by FAULHABER
Series 2232 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
2250 ... BX4 SC Series  by FAULHABER
Series 2250 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
DC-Motors
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
Stepper Motors
FAULHABER AM
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
FAULHABER GPT Series 22GPT LN by FAULHABER
Your Choice
Selected Variant
Series 22GPT LN 1042:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.4 Nm
Intermittent torque up to: 2 Nm
Reduction ratio: 1042
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 108:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 108
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 1294:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.4 Nm
Intermittent torque up to: 2 Nm
Reduction ratio: 1294
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 131:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 131
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 14:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 2
Torque up to: 0.55 Nm
Intermittent torque up to: 0.7 Nm
Reduction ratio: 14
Diameter: 22 mm
Length: 26.2 mm
Selected Variant
Series 22GPT LN 158:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 158
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 16:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 2
Torque up to: 0.55 Nm
Intermittent torque up to: 0.7 Nm
Reduction ratio: 16
Diameter: 22 mm
Length: 26.2 mm
Selected Variant
Series 22GPT LN 178:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 178
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 196:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 196
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 20:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 2
Torque up to: 0.55 Nm
Intermittent torque up to: 0.7 Nm
Reduction ratio: 20
Diameter: 22 mm
Length: 26.2 mm
Selected Variant
Series 22GPT LN 215:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 215
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 24:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 2
Torque up to: 0.55 Nm
Intermittent torque up to: 0.7 Nm
Reduction ratio: 24
Diameter: 22 mm
Length: 26.2 mm
Selected Variant
Series 22GPT LN 267:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 267
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 30:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 2
Torque up to: 0.55 Nm
Intermittent torque up to: 0.7 Nm
Reduction ratio: 30
Diameter: 22 mm
Length: 26.2 mm
Selected Variant
Series 22GPT LN 323:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 323
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 401:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 401
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 41:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 41
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 44:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 2
Torque up to: 0.55 Nm
Intermittent torque up to: 0.7 Nm
Reduction ratio: 44
Diameter: 22 mm
Length: 26.2 mm
Selected Variant
Series 22GPT LN 474:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 474
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 49:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 49
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 588:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 588
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 59:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 59
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 711:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.4 Nm
Intermittent torque up to: 2 Nm
Reduction ratio: 711
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 72:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 72
Diameter: 22 mm
Length: 32.5 mm
Selected Variant
Series 22GPT LN 862:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 4
Torque up to: 1.6 Nm
Intermittent torque up to: 2.2 Nm
Reduction ratio: 862
Diameter: 22 mm
Length: 38.9 mm
Selected Variant
Series 22GPT LN 89:1
Low Noise, up to -10 dB
Key Features
Number of gear stages: 3
Torque up to: 1.1 Nm
Intermittent torque up to: 1.45 Nm
Reduction ratio: 89
Diameter: 22 mm
Length: 32.5 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.