Career Press Supplier
Career Press Supplier
NEW

Planetary Gearheads Series 22GPT HT

High Torque

Key Features
Number of gear stages:
3 ... 4
Torque up to:
3.7 Nm
Intermittent torque up to:
5 Nm
Reduction ratio:
45 ... 1216
Diameter:
22 mm
Length:
38.4 ... 44.8 mm
Advantages
High continuous and intermittent torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 10,500 min-1
High radial and axial shaft loads
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 22GPT HT 1216:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 1216 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 126:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 126 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 135:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 135 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 145:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 145 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 163:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 163 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 184:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 184 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 198:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 198 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 220:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 220 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 266:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 266 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 330:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 330 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 419:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 419 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 45:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 45 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 484:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 484 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 50:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 50 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 614:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 614 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 653:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 653 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 66:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 66 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 73:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 73 |Ø : Diameter : 22 mm |L : Length : 38.4 mm
Series 22GPT HT 829:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 829 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 958:1
n : Number of gear stages : 4 |MD : Torque up to : 3.7 Nm |Mint. : Intermittent torque up to : 5 Nm |i : Reduction ratio : 958 |Ø : Diameter : 22 mm |L : Length : 44.8 mm
Series 22GPT HT 99:1
n : Number of gear stages : 3 |MD : Torque up to : 2.7 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 99 |Ø : Diameter : 22 mm |L : Length : 38.4 mm

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1216
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 126
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 135
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 145
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 163
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 184
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 198
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 220
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 266
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 330
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 419
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 45
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 484
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 50
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 614
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 653
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 73
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 829
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 958
Continuous torque, max. 3.7 Nm
Intermittent torque, max. 5 Nm
Peak torque 14 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 7 W
Intermittent output power, max. 10 W
Efficiency, max. 63 %
Input inertia with pinion, max. 39 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 44.8 mm
Mass without motor, ca. 109 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 99
Continuous torque, max. 2.7 Nm
Intermittent torque, max. 4 Nm
Peak torque 10 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 10500 min⁻¹
Continuous output power, max. 8 W
Intermittent output power, max. 12 W
Efficiency, max. 70 %
Input inertia with pinion, max. 40 gmm²
Torsional stiffness, typical 5 Nm/°
Backlash, at no-load, typical 0.8 °
Length without motor L2 38.4 mm
Mass without motor, ca. 94 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Brushless DC-Motors
FAULHABER B
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
Motors with integrated Electronics
FAULHABER BXT SC
2214 ... BXT H SC Series  by FAULHABER
Series 2214 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER BX4 IMC
2232 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2232 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
2250 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2250 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
FAULHABER BX4 SC
2232 ... BX4 SC Series  by FAULHABER
Series 2232 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
2250 ... BX4 SC Series  by FAULHABER
Series 2250 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
DC-Motors
FAULHABER SR
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
Stepper Motors
FAULHABER AM
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
FAULHABER GPT Series 22GPT HT by FAULHABER
Your Choice
Selected Variant
Series 22GPT HT 1216:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 1216
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 126:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 126
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 135:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 135
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 145:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 145
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 163:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 163
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 184:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 184
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 198:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 198
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 220:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 220
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 266:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 266
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 330:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 330
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 419:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 419
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 45:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 45
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 484:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 484
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 50:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 50
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 614:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 614
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 653:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 653
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 66:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 66
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 73:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 73
Diameter: 22 mm
Length: 38.4 mm
Selected Variant
Series 22GPT HT 829:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 829
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 958:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 3.7 Nm
Intermittent torque up to: 5 Nm
Reduction ratio: 958
Diameter: 22 mm
Length: 44.8 mm
Selected Variant
Series 22GPT HT 99:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 2.7 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 99
Diameter: 22 mm
Length: 38.4 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.