Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.63 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0827 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 2810 min⁻¹/V |
Torque constant | kM | 3.4 mNm/A |
Slope of n-M curve | Δn/ΔM | 522 min⁻¹/mNm |
Rotor inductance | L | 29.8 µH |
Mechanical time constant | τm | 7.47 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 2.43 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0414 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 1410 min⁻¹/V |
Torque constant | kM | 6.79 mNm/A |
Slope of n-M curve | Δn/ΔM | 504 min⁻¹/mNm |
Rotor inductance | L | 119 µH |
Mechanical time constant | τm | 7.21 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 6.73 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 7500 min⁻¹ |
No-load current | I0 | 0.0232 A |
Stall torque | MH | 14.9 mNm |
Friction torque | MR | 0.097 mNm |
Speed constant | kn | 844 min⁻¹/V |
Torque constant | kM | 11.3 mNm/A |
Slope of n-M curve | Δn/ΔM | 501 min⁻¹/mNm |
Rotor inductance | L | 332 µH |
Mechanical time constant | τm | 7.176 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8010 min⁻¹ |
No-load current | I0 | 0.0193 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 675 min⁻¹/V |
Torque constant | kM | 14.2 mNm/A |
Slope of n-M curve | Δn/ΔM | 502 min⁻¹/mNm |
Rotor inductance | L | 518 µH |
Mechanical time constant | τm | 7.182 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 25.3 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 7700 min⁻¹ |
No-load current | I0 | 0.0121 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.099 mNm |
Speed constant | kn | 433 min⁻¹/V |
Torque constant | kM | 22.1 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1260 µH |
Mechanical time constant | τm | 7.112 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 39.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8240 min⁻¹ |
No-load current | I0 | 0.0101 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.104 mNm |
Speed constant | kn | 347 min⁻¹/V |
Torque constant | kM | 27.5 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1960 µH |
Mechanical time constant | τm | 7.118 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 4.5 V |
Terminal resistance | R | 1.51 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8040 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 1810 min⁻¹/V |
Torque constant | kM | 5.28 mNm/A |
Slope of n-M curve | Δn/ΔM | 518 min⁻¹/mNm |
Rotor inductance | L | 72.2 µH |
Mechanical time constant | τm | 7.413 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.63 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0827 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 2810 min⁻¹/V |
Torque constant | kM | 3.4 mNm/A |
Slope of n-M curve | Δn/ΔM | 522 min⁻¹/mNm |
Rotor inductance | L | 29.8 µH |
Mechanical time constant | τm | 7.47 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 2.43 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0414 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 1410 min⁻¹/V |
Torque constant | kM | 6.79 mNm/A |
Slope of n-M curve | Δn/ΔM | 504 min⁻¹/mNm |
Rotor inductance | L | 119 µH |
Mechanical time constant | τm | 7.21 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 6.73 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 7500 min⁻¹ |
No-load current | I0 | 0.0232 A |
Stall torque | MH | 14.9 mNm |
Friction torque | MR | 0.097 mNm |
Speed constant | kn | 844 min⁻¹/V |
Torque constant | kM | 11.3 mNm/A |
Slope of n-M curve | Δn/ΔM | 501 min⁻¹/mNm |
Rotor inductance | L | 332 µH |
Mechanical time constant | τm | 7.176 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8010 min⁻¹ |
No-load current | I0 | 0.0193 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 675 min⁻¹/V |
Torque constant | kM | 14.2 mNm/A |
Slope of n-M curve | Δn/ΔM | 502 min⁻¹/mNm |
Rotor inductance | L | 518 µH |
Mechanical time constant | τm | 7.182 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 25.3 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 7700 min⁻¹ |
No-load current | I0 | 0.0121 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.099 mNm |
Speed constant | kn | 433 min⁻¹/V |
Torque constant | kM | 22.1 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1260 µH |
Mechanical time constant | τm | 7.112 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 39.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8240 min⁻¹ |
No-load current | I0 | 0.0101 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.104 mNm |
Speed constant | kn | 347 min⁻¹/V |
Torque constant | kM | 27.5 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1960 µH |
Mechanical time constant | τm | 7.118 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 4.5 V |
Terminal resistance | R | 1.51 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8040 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 1810 min⁻¹/V |
Torque constant | kM | 5.28 mNm/A |
Slope of n-M curve | Δn/ΔM | 518 min⁻¹/mNm |
Rotor inductance | L | 72.2 µH |
Mechanical time constant | τm | 7.413 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.63 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0827 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 2810 min⁻¹/V |
Torque constant | kM | 3.4 mNm/A |
Slope of n-M curve | Δn/ΔM | 522 min⁻¹/mNm |
Rotor inductance | L | 29.8 µH |
Mechanical time constant | τm | 7.47 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 2.43 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0414 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 1410 min⁻¹/V |
Torque constant | kM | 6.79 mNm/A |
Slope of n-M curve | Δn/ΔM | 504 min⁻¹/mNm |
Rotor inductance | L | 119 µH |
Mechanical time constant | τm | 7.21 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 6.73 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 7500 min⁻¹ |
No-load current | I0 | 0.0232 A |
Stall torque | MH | 14.9 mNm |
Friction torque | MR | 0.097 mNm |
Speed constant | kn | 844 min⁻¹/V |
Torque constant | kM | 11.3 mNm/A |
Slope of n-M curve | Δn/ΔM | 501 min⁻¹/mNm |
Rotor inductance | L | 332 µH |
Mechanical time constant | τm | 7.176 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8010 min⁻¹ |
No-load current | I0 | 0.0193 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 675 min⁻¹/V |
Torque constant | kM | 14.2 mNm/A |
Slope of n-M curve | Δn/ΔM | 502 min⁻¹/mNm |
Rotor inductance | L | 518 µH |
Mechanical time constant | τm | 7.182 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 25.3 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 7700 min⁻¹ |
No-load current | I0 | 0.0121 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.099 mNm |
Speed constant | kn | 433 min⁻¹/V |
Torque constant | kM | 22.1 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1260 µH |
Mechanical time constant | τm | 7.112 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 39.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8240 min⁻¹ |
No-load current | I0 | 0.0101 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.104 mNm |
Speed constant | kn | 347 min⁻¹/V |
Torque constant | kM | 27.5 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1960 µH |
Mechanical time constant | τm | 7.118 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 4.5 V |
Terminal resistance | R | 1.51 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8040 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 1810 min⁻¹/V |
Torque constant | kM | 5.28 mNm/A |
Slope of n-M curve | Δn/ΔM | 518 min⁻¹/mNm |
Rotor inductance | L | 72.2 µH |
Mechanical time constant | τm | 7.413 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.63 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0827 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 2810 min⁻¹/V |
Torque constant | kM | 3.4 mNm/A |
Slope of n-M curve | Δn/ΔM | 522 min⁻¹/mNm |
Rotor inductance | L | 29.8 µH |
Mechanical time constant | τm | 7.47 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 2.43 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0414 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 1410 min⁻¹/V |
Torque constant | kM | 6.79 mNm/A |
Slope of n-M curve | Δn/ΔM | 504 min⁻¹/mNm |
Rotor inductance | L | 119 µH |
Mechanical time constant | τm | 7.21 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 6.73 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 7500 min⁻¹ |
No-load current | I0 | 0.0232 A |
Stall torque | MH | 14.9 mNm |
Friction torque | MR | 0.097 mNm |
Speed constant | kn | 844 min⁻¹/V |
Torque constant | kM | 11.3 mNm/A |
Slope of n-M curve | Δn/ΔM | 501 min⁻¹/mNm |
Rotor inductance | L | 332 µH |
Mechanical time constant | τm | 7.176 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8010 min⁻¹ |
No-load current | I0 | 0.0193 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 675 min⁻¹/V |
Torque constant | kM | 14.2 mNm/A |
Slope of n-M curve | Δn/ΔM | 502 min⁻¹/mNm |
Rotor inductance | L | 518 µH |
Mechanical time constant | τm | 7.182 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 25.3 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 7700 min⁻¹ |
No-load current | I0 | 0.0121 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.099 mNm |
Speed constant | kn | 433 min⁻¹/V |
Torque constant | kM | 22.1 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1260 µH |
Mechanical time constant | τm | 7.112 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 39.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8240 min⁻¹ |
No-load current | I0 | 0.0101 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.104 mNm |
Speed constant | kn | 347 min⁻¹/V |
Torque constant | kM | 27.5 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1960 µH |
Mechanical time constant | τm | 7.118 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 4.5 V |
Terminal resistance | R | 1.51 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8040 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 1810 min⁻¹/V |
Torque constant | kM | 5.28 mNm/A |
Slope of n-M curve | Δn/ΔM | 518 min⁻¹/mNm |
Rotor inductance | L | 72.2 µH |
Mechanical time constant | τm | 7.413 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.63 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0827 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 2810 min⁻¹/V |
Torque constant | kM | 3.4 mNm/A |
Slope of n-M curve | Δn/ΔM | 522 min⁻¹/mNm |
Rotor inductance | L | 29.8 µH |
Mechanical time constant | τm | 7.47 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 2.43 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8350 min⁻¹ |
No-load current | I0 | 0.0414 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.105 mNm |
Speed constant | kn | 1410 min⁻¹/V |
Torque constant | kM | 6.79 mNm/A |
Slope of n-M curve | Δn/ΔM | 504 min⁻¹/mNm |
Rotor inductance | L | 119 µH |
Mechanical time constant | τm | 7.21 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 9 V |
Terminal resistance | R | 6.73 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 7500 min⁻¹ |
No-load current | I0 | 0.0232 A |
Stall torque | MH | 14.9 mNm |
Friction torque | MR | 0.097 mNm |
Speed constant | kn | 844 min⁻¹/V |
Torque constant | kM | 11.3 mNm/A |
Slope of n-M curve | Δn/ΔM | 501 min⁻¹/mNm |
Rotor inductance | L | 332 µH |
Mechanical time constant | τm | 7.176 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8010 min⁻¹ |
No-load current | I0 | 0.0193 A |
Stall torque | MH | 15.9 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 675 min⁻¹/V |
Torque constant | kM | 14.2 mNm/A |
Slope of n-M curve | Δn/ΔM | 502 min⁻¹/mNm |
Rotor inductance | L | 518 µH |
Mechanical time constant | τm | 7.182 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 25.3 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 7700 min⁻¹ |
No-load current | I0 | 0.0121 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.099 mNm |
Speed constant | kn | 433 min⁻¹/V |
Torque constant | kM | 22.1 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1260 µH |
Mechanical time constant | τm | 7.112 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 39.5 Ω |
Efficiency, max. | ηmax. | 76 % |
No-load speed | n0 | 8240 min⁻¹ |
No-load current | I0 | 0.0101 A |
Stall torque | MH | 16.5 mNm |
Friction torque | MR | 0.104 mNm |
Speed constant | kn | 347 min⁻¹/V |
Torque constant | kM | 27.5 mNm/A |
Slope of n-M curve | Δn/ΔM | 497 min⁻¹/mNm |
Rotor inductance | L | 1960 µH |
Mechanical time constant | τm | 7.118 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 4.5 V |
Terminal resistance | R | 1.51 Ω |
Efficiency, max. | ηmax. | 75 % |
No-load speed | n0 | 8040 min⁻¹ |
No-load current | I0 | 0.052 A |
Stall torque | MH | 15.4 mNm |
Friction torque | MR | 0.102 mNm |
Speed constant | kn | 1810 min⁻¹/V |
Torque constant | kM | 5.28 mNm/A |
Slope of n-M curve | Δn/ΔM | 518 min⁻¹/mNm |
Rotor inductance | L | 72.2 µH |
Mechanical time constant | τm | 7.413 ms |
Rotor inertia | J | 0.908 gcm² |
Thermal resistance | Rth1/Rth2 | 10 / 30.4 K/W |
Thermal time constant | τw1/τw2 | 11 / 355.4 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 24.1 g | |
Speed up to | nmax. | 15000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |