Career Press Supplier
Career Press Supplier
NEW

Planetary Gearheads Series 14GPT

High Torque

Key Features
Number of gear stages:
1 ... 4
Torque up to:
0.4 Nm
Intermittent torque up to:
0.53 Nm
Reduction ratio:
3.3 ... 1437
Diameter:
14 mm
Length:
15.2 ... 28.6 mm
Advantages
Compact length
High continuous torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 20,000 min-1
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 14GPT 1002:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 1002 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 116:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 116 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 11:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 11 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 1228:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 1228 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 136:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 136 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 1437:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 1437 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 166:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 166 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 16:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 16 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 19:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 19 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 203:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 203 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 23:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 23 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 248:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 248 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 29:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 29 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 3,3:1
n : Number of gear stages : 1 |MD : Torque up to : 0.06 Nm |Mint. : Intermittent torque up to : 0.09 Nm |i : Reduction ratio : 3.3 |Ø : Diameter : 14 mm |L : Length : 15.2 mm
Series 14GPT 313:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 313 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 35:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 35 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 384:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 384 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 4,9:1
n : Number of gear stages : 1 |MD : Torque up to : 0.06 Nm |Mint. : Intermittent torque up to : 0.09 Nm |i : Reduction ratio : 4.9 |Ø : Diameter : 14 mm |L : Length : 15.2 mm
Series 14GPT 41:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 41 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 468:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 468 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 5,8:1
n : Number of gear stages : 1 |MD : Torque up to : 0.06 Nm |Mint. : Intermittent torque up to : 0.09 Nm |i : Reduction ratio : 5.8 |Ø : Diameter : 14 mm |L : Length : 15.2 mm
Series 14GPT 50:1
n : Number of gear stages : 2 |MD : Torque up to : 0.25 Nm |Mint. : Intermittent torque up to : 0.33 Nm |i : Reduction ratio : 50 |Ø : Diameter : 14 mm |L : Length : 19.7 mm
Series 14GPT 54:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 54 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 573:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 573 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 63:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 63 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 671:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 671 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 7,1:1
n : Number of gear stages : 1 |MD : Torque up to : 0.06 Nm |Mint. : Intermittent torque up to : 0.09 Nm |i : Reduction ratio : 7.1 |Ø : Diameter : 14 mm |L : Length : 15.2 mm
Series 14GPT 78:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 78 |Ø : Diameter : 14 mm |L : Length : 24.1 mm
Series 14GPT 822:1
n : Number of gear stages : 4 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.53 Nm |i : Reduction ratio : 822 |Ø : Diameter : 14 mm |L : Length : 28.6 mm
Series 14GPT 95:1
n : Number of gear stages : 3 |MD : Torque up to : 0.35 Nm |Mint. : Intermittent torque up to : 0.46 Nm |i : Reduction ratio : 95 |Ø : Diameter : 14 mm |L : Length : 24.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1002
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 116
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1228
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 136
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1437
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 166
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 19
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 203
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 23
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 248
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 29
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.3
Continuous torque, max. 0.06 Nm
Intermittent torque, max. 0.09 Nm
Peak torque 0.15 Nm
Continuous input speed, max. 14000 min⁻¹
Intermittent input speed, max. 17000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7 W
Efficiency, max. 91 %
Input inertia with pinion, max. 5.43 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 15.2 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 313
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 35
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 384
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.9
Continuous torque, max. 0.06 Nm
Intermittent torque, max. 0.09 Nm
Peak torque 0.15 Nm
Continuous input speed, max. 14000 min⁻¹
Intermittent input speed, max. 17000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7 W
Efficiency, max. 91 %
Input inertia with pinion, max. 5.43 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 15.2 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 41
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 468
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 5.8
Continuous torque, max. 0.06 Nm
Intermittent torque, max. 0.09 Nm
Peak torque 0.15 Nm
Continuous input speed, max. 14000 min⁻¹
Intermittent input speed, max. 17000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7 W
Efficiency, max. 91 %
Input inertia with pinion, max. 5.43 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 15.2 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 50
Continuous torque, max. 0.25 Nm
Intermittent torque, max. 0.33 Nm
Peak torque 0.5 Nm
Continuous input speed, max. 18000 min⁻¹
Intermittent input speed, max. 22000 min⁻¹
Continuous output power, max. 3.2 W
Intermittent output power, max. 4.5 W
Efficiency, max. 82 %
Input inertia with pinion, max. 5.38 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 19.7 mm
Mass without motor, ca. 17 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 54
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 573
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 63
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 671
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 7.1
Continuous torque, max. 0.06 Nm
Intermittent torque, max. 0.09 Nm
Peak torque 0.15 Nm
Continuous input speed, max. 14000 min⁻¹
Intermittent input speed, max. 17000 min⁻¹
Continuous output power, max. 5 W
Intermittent output power, max. 7 W
Efficiency, max. 91 %
Input inertia with pinion, max. 5.43 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 15.2 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 78
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 822
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.53 Nm
Peak torque 0.98 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2 W
Intermittent output power, max. 2.5 W
Efficiency, max. 60 %
Input inertia with pinion, max. 1.93 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 28.6 mm
Mass without motor, ca. 25 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 95
Continuous torque, max. 0.35 Nm
Intermittent torque, max. 0.46 Nm
Peak torque 0.85 Nm
Continuous input speed, max. 20000 min⁻¹
Intermittent input speed, max. 24000 min⁻¹
Continuous output power, max. 2.5 W
Intermittent output power, max. 3.5 W
Efficiency, max. 70 %
Input inertia with pinion, max. 5.35 gmm²
Torsional stiffness, typical 1 Nm/°
Backlash, at no-load, typical 1.1 °
Length without motor L2 24.1 mm
Mass without motor, ca. 21 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

DC-Motors
FAULHABER SXR
1218 ... SXR Series  by FAULHABER
Series 1218 ... SXR
Precious Metal Commutation
1228 ... SXR Series  by FAULHABER
Series 1228 ... SXR
Precious Metal Commutation
1424 ... SXR Series  by FAULHABER
Series 1424 ... SXR
Precious Metal Commutation
1437 ... SXR Series  by FAULHABER
Series 1437 ... SXR
Precious Metal Commutation
FAULHABER SR
1331 ... SR Series  by FAULHABER
Series 1331 ... SR
Precious Metal Commutation
FAULHABER CXR
1336 ... CXR Series  by FAULHABER
Series 1336 ... CXR
Graphite Commutation
FAULHABER GXR
1437 ... GXR Series  by FAULHABER
Series 1437 ... GXR
Graphite Commutation
Brushless DC-Motors
FAULHABER B
1226 ... B Series  by FAULHABER
Series 1226 ... B
2 Pole Technology

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
FAULHABER GPT Series 14GPT by FAULHABER
Your Choice
Selected Variant
Series 14GPT 1002:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 1002
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 116:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 116
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 11:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 11
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 1228:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 1228
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 136:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 136
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 1437:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 1437
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 166:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 166
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 16:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 16
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 19:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 19
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 203:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 203
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 23:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 23
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 248:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 248
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 29:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 29
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 3,3:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.06 Nm
Intermittent torque up to: 0.09 Nm
Reduction ratio: 3.3
Diameter: 14 mm
Length: 15.2 mm
Selected Variant
Series 14GPT 313:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 313
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 35:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 35
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 384:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 384
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 4,9:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.06 Nm
Intermittent torque up to: 0.09 Nm
Reduction ratio: 4.9
Diameter: 14 mm
Length: 15.2 mm
Selected Variant
Series 14GPT 41:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 41
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 468:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 468
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 5,8:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.06 Nm
Intermittent torque up to: 0.09 Nm
Reduction ratio: 5.8
Diameter: 14 mm
Length: 15.2 mm
Selected Variant
Series 14GPT 50:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 0.25 Nm
Intermittent torque up to: 0.33 Nm
Reduction ratio: 50
Diameter: 14 mm
Length: 19.7 mm
Selected Variant
Series 14GPT 54:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 54
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 573:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 573
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 63:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 63
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 671:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 671
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 7,1:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 0.06 Nm
Intermittent torque up to: 0.09 Nm
Reduction ratio: 7.1
Diameter: 14 mm
Length: 15.2 mm
Selected Variant
Series 14GPT 78:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 78
Diameter: 14 mm
Length: 24.1 mm
Selected Variant
Series 14GPT 822:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 0.4 Nm
Intermittent torque up to: 0.53 Nm
Reduction ratio: 822
Diameter: 14 mm
Length: 28.6 mm
Selected Variant
Series 14GPT 95:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 0.35 Nm
Intermittent torque up to: 0.46 Nm
Reduction ratio: 95
Diameter: 14 mm
Length: 24.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.