| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.25 Ω |
| Efficiency, max. | ηmax. | 67 % |
| No-load speed | n0 | 6680 min⁻¹ |
| No-load current | I0 | 0.0504 A |
| Stall torque | MH | 18.6 mNm |
| Friction torque | MR | 0.388 mNm |
| Speed constant | kn | 1230 min⁻¹/V |
| Torque constant | kM | 7.76 mNm/A |
| Slope of n-M curve | Δn/ΔM | 357 min⁻¹/mNm |
| Rotor inductance | L | 147 µH |
| Mechanical time constant | τm | 4.23 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 4.76 Ω |
| Efficiency, max. | ηmax. | 70 % |
| No-load speed | n0 | 7040 min⁻¹ |
| No-load current | I0 | 0.0351 A |
| Stall torque | MH | 19.9 mNm |
| Friction torque | MR | 0.397 mNm |
| Speed constant | kn | 838 min⁻¹/V |
| Torque constant | kM | 11.4 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 315 µH |
| Mechanical time constant | τm | 4.15 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 7.97 Ω |
| Efficiency, max. | ηmax. | 71 % |
| No-load speed | n0 | 7370 min⁻¹ |
| No-load current | I0 | 0.0276 A |
| Stall torque | MH | 20.9 mNm |
| Friction torque | MR | 0.404 mNm |
| Speed constant | kn | 647 min⁻¹/V |
| Torque constant | kM | 14.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 350 min⁻¹/mNm |
| Rotor inductance | L | 529 µH |
| Mechanical time constant | τm | 4.14 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 19.1 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 7260 min⁻¹ |
| No-load current | I0 | 0.0178 A |
| Stall torque | MH | 20.5 mNm |
| Friction torque | MR | 0.401 mNm |
| Speed constant | kn | 419 min⁻¹/V |
| Torque constant | kM | 22.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 1260 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 6970 min⁻¹ |
| No-load current | I0 | 0.0125 A |
| Stall torque | MH | 19.8 mNm |
| Friction torque | MR | 0.395 mNm |
| Speed constant | kn | 300 min⁻¹/V |
| Torque constant | kM | 31.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 349 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 4.13 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.19 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 6630 min⁻¹ |
| No-load current | I0 | 0.0685 A |
| Stall torque | MH | 18.7 mNm |
| Friction torque | MR | 0.387 mNm |
| Speed constant | kn | 1680 min⁻¹/V |
| Torque constant | kM | 5.69 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 78.8 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.25 Ω |
| Efficiency, max. | ηmax. | 67 % |
| No-load speed | n0 | 6680 min⁻¹ |
| No-load current | I0 | 0.0504 A |
| Stall torque | MH | 18.6 mNm |
| Friction torque | MR | 0.388 mNm |
| Speed constant | kn | 1230 min⁻¹/V |
| Torque constant | kM | 7.76 mNm/A |
| Slope of n-M curve | Δn/ΔM | 357 min⁻¹/mNm |
| Rotor inductance | L | 147 µH |
| Mechanical time constant | τm | 4.23 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 4.76 Ω |
| Efficiency, max. | ηmax. | 70 % |
| No-load speed | n0 | 7040 min⁻¹ |
| No-load current | I0 | 0.0351 A |
| Stall torque | MH | 19.9 mNm |
| Friction torque | MR | 0.397 mNm |
| Speed constant | kn | 838 min⁻¹/V |
| Torque constant | kM | 11.4 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 315 µH |
| Mechanical time constant | τm | 4.15 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 7.97 Ω |
| Efficiency, max. | ηmax. | 71 % |
| No-load speed | n0 | 7370 min⁻¹ |
| No-load current | I0 | 0.0276 A |
| Stall torque | MH | 20.9 mNm |
| Friction torque | MR | 0.404 mNm |
| Speed constant | kn | 647 min⁻¹/V |
| Torque constant | kM | 14.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 350 min⁻¹/mNm |
| Rotor inductance | L | 529 µH |
| Mechanical time constant | τm | 4.14 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 19.1 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 7260 min⁻¹ |
| No-load current | I0 | 0.0178 A |
| Stall torque | MH | 20.5 mNm |
| Friction torque | MR | 0.401 mNm |
| Speed constant | kn | 419 min⁻¹/V |
| Torque constant | kM | 22.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 1260 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 6970 min⁻¹ |
| No-load current | I0 | 0.0125 A |
| Stall torque | MH | 19.8 mNm |
| Friction torque | MR | 0.395 mNm |
| Speed constant | kn | 300 min⁻¹/V |
| Torque constant | kM | 31.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 349 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 4.13 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.19 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 6630 min⁻¹ |
| No-load current | I0 | 0.0685 A |
| Stall torque | MH | 18.7 mNm |
| Friction torque | MR | 0.387 mNm |
| Speed constant | kn | 1680 min⁻¹/V |
| Torque constant | kM | 5.69 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 78.8 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.25 Ω |
| Efficiency, max. | ηmax. | 67 % |
| No-load speed | n0 | 6680 min⁻¹ |
| No-load current | I0 | 0.0504 A |
| Stall torque | MH | 18.6 mNm |
| Friction torque | MR | 0.388 mNm |
| Speed constant | kn | 1230 min⁻¹/V |
| Torque constant | kM | 7.76 mNm/A |
| Slope of n-M curve | Δn/ΔM | 357 min⁻¹/mNm |
| Rotor inductance | L | 147 µH |
| Mechanical time constant | τm | 4.23 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 4.76 Ω |
| Efficiency, max. | ηmax. | 70 % |
| No-load speed | n0 | 7040 min⁻¹ |
| No-load current | I0 | 0.0351 A |
| Stall torque | MH | 19.9 mNm |
| Friction torque | MR | 0.397 mNm |
| Speed constant | kn | 838 min⁻¹/V |
| Torque constant | kM | 11.4 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 315 µH |
| Mechanical time constant | τm | 4.15 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 7.97 Ω |
| Efficiency, max. | ηmax. | 71 % |
| No-load speed | n0 | 7370 min⁻¹ |
| No-load current | I0 | 0.0276 A |
| Stall torque | MH | 20.9 mNm |
| Friction torque | MR | 0.404 mNm |
| Speed constant | kn | 647 min⁻¹/V |
| Torque constant | kM | 14.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 350 min⁻¹/mNm |
| Rotor inductance | L | 529 µH |
| Mechanical time constant | τm | 4.14 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 19.1 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 7260 min⁻¹ |
| No-load current | I0 | 0.0178 A |
| Stall torque | MH | 20.5 mNm |
| Friction torque | MR | 0.401 mNm |
| Speed constant | kn | 419 min⁻¹/V |
| Torque constant | kM | 22.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 1260 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 6970 min⁻¹ |
| No-load current | I0 | 0.0125 A |
| Stall torque | MH | 19.8 mNm |
| Friction torque | MR | 0.395 mNm |
| Speed constant | kn | 300 min⁻¹/V |
| Torque constant | kM | 31.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 349 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 4.13 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.19 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 6630 min⁻¹ |
| No-load current | I0 | 0.0685 A |
| Stall torque | MH | 18.7 mNm |
| Friction torque | MR | 0.387 mNm |
| Speed constant | kn | 1680 min⁻¹/V |
| Torque constant | kM | 5.69 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 78.8 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.25 Ω |
| Efficiency, max. | ηmax. | 67 % |
| No-load speed | n0 | 6680 min⁻¹ |
| No-load current | I0 | 0.0504 A |
| Stall torque | MH | 18.6 mNm |
| Friction torque | MR | 0.388 mNm |
| Speed constant | kn | 1230 min⁻¹/V |
| Torque constant | kM | 7.76 mNm/A |
| Slope of n-M curve | Δn/ΔM | 357 min⁻¹/mNm |
| Rotor inductance | L | 147 µH |
| Mechanical time constant | τm | 4.23 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 4.76 Ω |
| Efficiency, max. | ηmax. | 70 % |
| No-load speed | n0 | 7040 min⁻¹ |
| No-load current | I0 | 0.0351 A |
| Stall torque | MH | 19.9 mNm |
| Friction torque | MR | 0.397 mNm |
| Speed constant | kn | 838 min⁻¹/V |
| Torque constant | kM | 11.4 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 315 µH |
| Mechanical time constant | τm | 4.15 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 7.97 Ω |
| Efficiency, max. | ηmax. | 71 % |
| No-load speed | n0 | 7370 min⁻¹ |
| No-load current | I0 | 0.0276 A |
| Stall torque | MH | 20.9 mNm |
| Friction torque | MR | 0.404 mNm |
| Speed constant | kn | 647 min⁻¹/V |
| Torque constant | kM | 14.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 350 min⁻¹/mNm |
| Rotor inductance | L | 529 µH |
| Mechanical time constant | τm | 4.14 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 19.1 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 7260 min⁻¹ |
| No-load current | I0 | 0.0178 A |
| Stall torque | MH | 20.5 mNm |
| Friction torque | MR | 0.401 mNm |
| Speed constant | kn | 419 min⁻¹/V |
| Torque constant | kM | 22.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 1260 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 6970 min⁻¹ |
| No-load current | I0 | 0.0125 A |
| Stall torque | MH | 19.8 mNm |
| Friction torque | MR | 0.395 mNm |
| Speed constant | kn | 300 min⁻¹/V |
| Torque constant | kM | 31.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 349 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 4.13 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.19 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 6630 min⁻¹ |
| No-load current | I0 | 0.0685 A |
| Stall torque | MH | 18.7 mNm |
| Friction torque | MR | 0.387 mNm |
| Speed constant | kn | 1680 min⁻¹/V |
| Torque constant | kM | 5.69 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 78.8 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.25 Ω |
| Efficiency, max. | ηmax. | 67 % |
| No-load speed | n0 | 6680 min⁻¹ |
| No-load current | I0 | 0.0504 A |
| Stall torque | MH | 18.6 mNm |
| Friction torque | MR | 0.388 mNm |
| Speed constant | kn | 1230 min⁻¹/V |
| Torque constant | kM | 7.76 mNm/A |
| Slope of n-M curve | Δn/ΔM | 357 min⁻¹/mNm |
| Rotor inductance | L | 147 µH |
| Mechanical time constant | τm | 4.23 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 4.76 Ω |
| Efficiency, max. | ηmax. | 70 % |
| No-load speed | n0 | 7040 min⁻¹ |
| No-load current | I0 | 0.0351 A |
| Stall torque | MH | 19.9 mNm |
| Friction torque | MR | 0.397 mNm |
| Speed constant | kn | 838 min⁻¹/V |
| Torque constant | kM | 11.4 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 315 µH |
| Mechanical time constant | τm | 4.15 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 7.97 Ω |
| Efficiency, max. | ηmax. | 71 % |
| No-load speed | n0 | 7370 min⁻¹ |
| No-load current | I0 | 0.0276 A |
| Stall torque | MH | 20.9 mNm |
| Friction torque | MR | 0.404 mNm |
| Speed constant | kn | 647 min⁻¹/V |
| Torque constant | kM | 14.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 350 min⁻¹/mNm |
| Rotor inductance | L | 529 µH |
| Mechanical time constant | τm | 4.14 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 19.1 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 7260 min⁻¹ |
| No-load current | I0 | 0.0178 A |
| Stall torque | MH | 20.5 mNm |
| Friction torque | MR | 0.401 mNm |
| Speed constant | kn | 419 min⁻¹/V |
| Torque constant | kM | 22.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 1260 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 37 Ω |
| Efficiency, max. | ηmax. | 72 % |
| No-load speed | n0 | 6970 min⁻¹ |
| No-load current | I0 | 0.0125 A |
| Stall torque | MH | 19.8 mNm |
| Friction torque | MR | 0.395 mNm |
| Speed constant | kn | 300 min⁻¹/V |
| Torque constant | kM | 31.8 mNm/A |
| Slope of n-M curve | Δn/ΔM | 349 min⁻¹/mNm |
| Rotor inductance | L | 2460 µH |
| Mechanical time constant | τm | 4.13 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.19 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 6630 min⁻¹ |
| No-load current | I0 | 0.0685 A |
| Stall torque | MH | 18.7 mNm |
| Friction torque | MR | 0.387 mNm |
| Speed constant | kn | 1680 min⁻¹/V |
| Torque constant | kM | 5.69 mNm/A |
| Slope of n-M curve | Δn/ΔM | 351 min⁻¹/mNm |
| Rotor inductance | L | 78.8 µH |
| Mechanical time constant | τm | 4.16 ms |
| Rotor inertia | J | 1.13 gcm² |
| Thermal resistance | Rth1/Rth2 | 9.9 / 28.8 K/W |
| Thermal time constant | τw1/τw2 | 11 / 358.4 s |
| Operating temperature range | -30 ... 100 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 26.3 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 10000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |




