| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 10100 min⁻¹ |
| No-load current | I0 | 0.0997 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.273 mNm |
| Speed constant | kn | 3450 min⁻¹/V |
| Torque constant | kM | 2.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 34.8 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.66 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9650 min⁻¹ |
| No-load current | I0 | 0.0468 A |
| Stall torque | MH | 7.17 mNm |
| Friction torque | MR | 0.267 mNm |
| Speed constant | kn | 1650 min⁻¹/V |
| Torque constant | kM | 5.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 152 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 11.3 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0293 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 1060 min⁻¹/V |
| Torque constant | kM | 9.02 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 370 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 17.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9860 min⁻¹ |
| No-load current | I0 | 0.0241 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.27 mNm |
| Speed constant | kn | 844 min⁻¹/V |
| Torque constant | kM | 11.3 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 581 µH |
| Mechanical time constant | τm | 11 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 45.1 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0147 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 529 min⁻¹/V |
| Torque constant | kM | 18 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 1480 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 71.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9750 min⁻¹ |
| No-load current | I0 | 0.0119 A |
| Stall torque | MH | 7.39 mNm |
| Friction torque | MR | 0.269 mNm |
| Speed constant | kn | 418 min⁻¹/V |
| Torque constant | kM | 22.9 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1310 min⁻¹/mNm |
| Rotor inductance | L | 2370 µH |
| Mechanical time constant | τm | 10.9 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.78 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9370 min⁻¹ |
| No-load current | I0 | 0.0598 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.264 mNm |
| Speed constant | kn | 2150 min⁻¹/V |
| Torque constant | kM | 4.45 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 90 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 10100 min⁻¹ |
| No-load current | I0 | 0.0997 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.273 mNm |
| Speed constant | kn | 3450 min⁻¹/V |
| Torque constant | kM | 2.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 34.8 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.66 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9650 min⁻¹ |
| No-load current | I0 | 0.0468 A |
| Stall torque | MH | 7.17 mNm |
| Friction torque | MR | 0.267 mNm |
| Speed constant | kn | 1650 min⁻¹/V |
| Torque constant | kM | 5.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 152 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 11.3 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0293 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 1060 min⁻¹/V |
| Torque constant | kM | 9.02 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 370 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 17.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9860 min⁻¹ |
| No-load current | I0 | 0.0241 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.27 mNm |
| Speed constant | kn | 844 min⁻¹/V |
| Torque constant | kM | 11.3 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 581 µH |
| Mechanical time constant | τm | 11 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 45.1 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0147 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 529 min⁻¹/V |
| Torque constant | kM | 18 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 1480 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 71.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9750 min⁻¹ |
| No-load current | I0 | 0.0119 A |
| Stall torque | MH | 7.39 mNm |
| Friction torque | MR | 0.269 mNm |
| Speed constant | kn | 418 min⁻¹/V |
| Torque constant | kM | 22.9 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1310 min⁻¹/mNm |
| Rotor inductance | L | 2370 µH |
| Mechanical time constant | τm | 10.9 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.78 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9370 min⁻¹ |
| No-load current | I0 | 0.0598 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.264 mNm |
| Speed constant | kn | 2150 min⁻¹/V |
| Torque constant | kM | 4.45 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 90 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 10100 min⁻¹ |
| No-load current | I0 | 0.0997 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.273 mNm |
| Speed constant | kn | 3450 min⁻¹/V |
| Torque constant | kM | 2.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 34.8 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.66 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9650 min⁻¹ |
| No-load current | I0 | 0.0468 A |
| Stall torque | MH | 7.17 mNm |
| Friction torque | MR | 0.267 mNm |
| Speed constant | kn | 1650 min⁻¹/V |
| Torque constant | kM | 5.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 152 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 11.3 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0293 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 1060 min⁻¹/V |
| Torque constant | kM | 9.02 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 370 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 17.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9860 min⁻¹ |
| No-load current | I0 | 0.0241 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.27 mNm |
| Speed constant | kn | 844 min⁻¹/V |
| Torque constant | kM | 11.3 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 581 µH |
| Mechanical time constant | τm | 11 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 45.1 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0147 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 529 min⁻¹/V |
| Torque constant | kM | 18 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 1480 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 71.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9750 min⁻¹ |
| No-load current | I0 | 0.0119 A |
| Stall torque | MH | 7.39 mNm |
| Friction torque | MR | 0.269 mNm |
| Speed constant | kn | 418 min⁻¹/V |
| Torque constant | kM | 22.9 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1310 min⁻¹/mNm |
| Rotor inductance | L | 2370 µH |
| Mechanical time constant | τm | 10.9 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.78 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9370 min⁻¹ |
| No-load current | I0 | 0.0598 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.264 mNm |
| Speed constant | kn | 2150 min⁻¹/V |
| Torque constant | kM | 4.45 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 90 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 10100 min⁻¹ |
| No-load current | I0 | 0.0997 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.273 mNm |
| Speed constant | kn | 3450 min⁻¹/V |
| Torque constant | kM | 2.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 34.8 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.66 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9650 min⁻¹ |
| No-load current | I0 | 0.0468 A |
| Stall torque | MH | 7.17 mNm |
| Friction torque | MR | 0.267 mNm |
| Speed constant | kn | 1650 min⁻¹/V |
| Torque constant | kM | 5.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 152 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 11.3 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0293 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 1060 min⁻¹/V |
| Torque constant | kM | 9.02 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 370 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 17.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9860 min⁻¹ |
| No-load current | I0 | 0.0241 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.27 mNm |
| Speed constant | kn | 844 min⁻¹/V |
| Torque constant | kM | 11.3 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 581 µH |
| Mechanical time constant | τm | 11 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 45.1 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0147 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 529 min⁻¹/V |
| Torque constant | kM | 18 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 1480 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 71.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9750 min⁻¹ |
| No-load current | I0 | 0.0119 A |
| Stall torque | MH | 7.39 mNm |
| Friction torque | MR | 0.269 mNm |
| Speed constant | kn | 418 min⁻¹/V |
| Torque constant | kM | 22.9 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1310 min⁻¹/mNm |
| Rotor inductance | L | 2370 µH |
| Mechanical time constant | τm | 10.9 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.78 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9370 min⁻¹ |
| No-load current | I0 | 0.0598 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.264 mNm |
| Speed constant | kn | 2150 min⁻¹/V |
| Torque constant | kM | 4.45 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 90 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.08 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 10100 min⁻¹ |
| No-load current | I0 | 0.0997 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.273 mNm |
| Speed constant | kn | 3450 min⁻¹/V |
| Torque constant | kM | 2.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 34.8 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.66 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9650 min⁻¹ |
| No-load current | I0 | 0.0468 A |
| Stall torque | MH | 7.17 mNm |
| Friction torque | MR | 0.267 mNm |
| Speed constant | kn | 1650 min⁻¹/V |
| Torque constant | kM | 5.77 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 152 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 11.3 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0293 A |
| Stall torque | MH | 6.93 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 1060 min⁻¹/V |
| Torque constant | kM | 9.02 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1330 min⁻¹/mNm |
| Rotor inductance | L | 370 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 17.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9860 min⁻¹ |
| No-load current | I0 | 0.0241 A |
| Stall torque | MH | 7.43 mNm |
| Friction torque | MR | 0.27 mNm |
| Speed constant | kn | 844 min⁻¹/V |
| Torque constant | kM | 11.3 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 581 µH |
| Mechanical time constant | τm | 11 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 45.1 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9250 min⁻¹ |
| No-load current | I0 | 0.0147 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.262 mNm |
| Speed constant | kn | 529 min⁻¹/V |
| Torque constant | kM | 18 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1320 min⁻¹/mNm |
| Rotor inductance | L | 1480 µH |
| Mechanical time constant | τm | 11.1 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 24 V |
| Terminal resistance | R | 71.6 Ω |
| Efficiency, max. | ηmax. | 66 % |
| No-load speed | n0 | 9750 min⁻¹ |
| No-load current | I0 | 0.0119 A |
| Stall torque | MH | 7.39 mNm |
| Friction torque | MR | 0.269 mNm |
| Speed constant | kn | 418 min⁻¹/V |
| Torque constant | kM | 22.9 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1310 min⁻¹/mNm |
| Rotor inductance | L | 2370 µH |
| Mechanical time constant | τm | 10.9 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.78 Ω |
| Efficiency, max. | ηmax. | 65 % |
| No-load speed | n0 | 9370 min⁻¹ |
| No-load current | I0 | 0.0598 A |
| Stall torque | MH | 6.94 mNm |
| Friction torque | MR | 0.264 mNm |
| Speed constant | kn | 2150 min⁻¹/V |
| Torque constant | kM | 4.45 mNm/A |
| Slope of n-M curve | Δn/ΔM | 1340 min⁻¹/mNm |
| Rotor inductance | L | 90 µH |
| Mechanical time constant | τm | 11.2 ms |
| Rotor inertia | J | 0.798 gcm² |
| Thermal resistance | Rth1/Rth2 | 12 / 36.6 K/W |
| Thermal time constant | τw1/τw2 | 8.2 / 355.3 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 125 °C | |
| Housing material | steel, nickel plated | |
| Mass | 14.9 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 15000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |




