| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.63 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8810 min⁻¹ |
| No-load current | I0 | 0.0408 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 2950 min⁻¹/V |
| Back-EMF constant | kE | 0.34 mV/min⁻¹ |
| Torque constant | kM | 3.24 mNm/A |
| Current constant | kI | 0.309 A/mNm |
| Slope of n-M curve | Δn/ΔM | 573 min⁻¹/mNm |
| Rotor inductance | L | 25.4 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.39 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 8980 min⁻¹ |
| No-load current | I0 | 0.0211 A |
| Stall torque | MH | 15.8 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1500 min⁻¹/V |
| Back-EMF constant | kE | 0.666 mV/min⁻¹ |
| Torque constant | kM | 6.36 mNm/A |
| Current constant | kI | 0.157 A/mNm |
| Slope of n-M curve | Δn/ΔM | 564 min⁻¹/mNm |
| Rotor inductance | L | 100 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 5.24 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 9030 min⁻¹ |
| No-load current | I0 | 0.0142 A |
| Stall torque | MH | 16.2 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1010 min⁻¹/V |
| Back-EMF constant | kE | 0.967 mV/min⁻¹ |
| Torque constant | kM | 9.49 mNm/A |
| Current constant | kI | 0.108 A/mNm |
| Slope of n-M curve | Δn/ΔM | 555 min⁻¹/mNm |
| Rotor inductance | L | 220 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 10.2 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8700 min⁻¹ |
| No-load current | I0 | 0.01 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 727 min⁻¹/V |
| Back-EMF constant | kE | 1.38 mV/min⁻¹ |
| Torque constant | kM | 13.1 mNm/A |
| Current constant | kI | 0.076 A/mNm |
| Slope of n-M curve | Δn/ΔM | 566 min⁻¹/mNm |
| Rotor inductance | L | 429 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 24.1 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8520 min⁻¹ |
| No-load current | I0 | 0.0064 A |
| Stall torque | MH | 14.9 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 475 min⁻¹/V |
| Back-EMF constant | kE | 2.05 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.051 A/mNm |
| Slope of n-M curve | Δn/ΔM | 570 min⁻¹/mNm |
| Rotor inductance | L | 960 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.53 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8470 min⁻¹ |
| No-load current | I0 | 0.0254 A |
| Stall torque | MH | 14.7 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1890 min⁻¹/V |
| Back-EMF constant | kE | 0.52 mV/min⁻¹ |
| Torque constant | kM | 5.06 mNm/A |
| Current constant | kI | 0.202 A/mNm |
| Slope of n-M curve | Δn/ΔM | 572 min⁻¹/mNm |
| Rotor inductance | L | 62.5 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.63 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8810 min⁻¹ |
| No-load current | I0 | 0.0408 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 2950 min⁻¹/V |
| Back-EMF constant | kE | 0.34 mV/min⁻¹ |
| Torque constant | kM | 3.24 mNm/A |
| Current constant | kI | 0.309 A/mNm |
| Slope of n-M curve | Δn/ΔM | 573 min⁻¹/mNm |
| Rotor inductance | L | 25.4 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.39 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 8980 min⁻¹ |
| No-load current | I0 | 0.0211 A |
| Stall torque | MH | 15.8 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1500 min⁻¹/V |
| Back-EMF constant | kE | 0.666 mV/min⁻¹ |
| Torque constant | kM | 6.36 mNm/A |
| Current constant | kI | 0.157 A/mNm |
| Slope of n-M curve | Δn/ΔM | 564 min⁻¹/mNm |
| Rotor inductance | L | 100 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 5.24 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 9030 min⁻¹ |
| No-load current | I0 | 0.0142 A |
| Stall torque | MH | 16.2 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1010 min⁻¹/V |
| Back-EMF constant | kE | 0.967 mV/min⁻¹ |
| Torque constant | kM | 9.49 mNm/A |
| Current constant | kI | 0.108 A/mNm |
| Slope of n-M curve | Δn/ΔM | 555 min⁻¹/mNm |
| Rotor inductance | L | 220 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 10.2 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8700 min⁻¹ |
| No-load current | I0 | 0.01 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 727 min⁻¹/V |
| Back-EMF constant | kE | 1.38 mV/min⁻¹ |
| Torque constant | kM | 13.1 mNm/A |
| Current constant | kI | 0.076 A/mNm |
| Slope of n-M curve | Δn/ΔM | 566 min⁻¹/mNm |
| Rotor inductance | L | 429 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 24.1 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8520 min⁻¹ |
| No-load current | I0 | 0.0064 A |
| Stall torque | MH | 14.9 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 475 min⁻¹/V |
| Back-EMF constant | kE | 2.05 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.051 A/mNm |
| Slope of n-M curve | Δn/ΔM | 570 min⁻¹/mNm |
| Rotor inductance | L | 960 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.53 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8470 min⁻¹ |
| No-load current | I0 | 0.0254 A |
| Stall torque | MH | 14.7 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1890 min⁻¹/V |
| Back-EMF constant | kE | 0.52 mV/min⁻¹ |
| Torque constant | kM | 5.06 mNm/A |
| Current constant | kI | 0.202 A/mNm |
| Slope of n-M curve | Δn/ΔM | 572 min⁻¹/mNm |
| Rotor inductance | L | 62.5 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.63 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8810 min⁻¹ |
| No-load current | I0 | 0.0408 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 2950 min⁻¹/V |
| Back-EMF constant | kE | 0.34 mV/min⁻¹ |
| Torque constant | kM | 3.24 mNm/A |
| Current constant | kI | 0.309 A/mNm |
| Slope of n-M curve | Δn/ΔM | 573 min⁻¹/mNm |
| Rotor inductance | L | 25.4 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.39 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 8980 min⁻¹ |
| No-load current | I0 | 0.0211 A |
| Stall torque | MH | 15.8 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1500 min⁻¹/V |
| Back-EMF constant | kE | 0.666 mV/min⁻¹ |
| Torque constant | kM | 6.36 mNm/A |
| Current constant | kI | 0.157 A/mNm |
| Slope of n-M curve | Δn/ΔM | 564 min⁻¹/mNm |
| Rotor inductance | L | 100 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 5.24 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 9030 min⁻¹ |
| No-load current | I0 | 0.0142 A |
| Stall torque | MH | 16.2 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1010 min⁻¹/V |
| Back-EMF constant | kE | 0.967 mV/min⁻¹ |
| Torque constant | kM | 9.49 mNm/A |
| Current constant | kI | 0.108 A/mNm |
| Slope of n-M curve | Δn/ΔM | 555 min⁻¹/mNm |
| Rotor inductance | L | 220 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 10.2 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8700 min⁻¹ |
| No-load current | I0 | 0.01 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 727 min⁻¹/V |
| Back-EMF constant | kE | 1.38 mV/min⁻¹ |
| Torque constant | kM | 13.1 mNm/A |
| Current constant | kI | 0.076 A/mNm |
| Slope of n-M curve | Δn/ΔM | 566 min⁻¹/mNm |
| Rotor inductance | L | 429 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 24.1 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8520 min⁻¹ |
| No-load current | I0 | 0.0064 A |
| Stall torque | MH | 14.9 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 475 min⁻¹/V |
| Back-EMF constant | kE | 2.05 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.051 A/mNm |
| Slope of n-M curve | Δn/ΔM | 570 min⁻¹/mNm |
| Rotor inductance | L | 960 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.53 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8470 min⁻¹ |
| No-load current | I0 | 0.0254 A |
| Stall torque | MH | 14.7 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1890 min⁻¹/V |
| Back-EMF constant | kE | 0.52 mV/min⁻¹ |
| Torque constant | kM | 5.06 mNm/A |
| Current constant | kI | 0.202 A/mNm |
| Slope of n-M curve | Δn/ΔM | 572 min⁻¹/mNm |
| Rotor inductance | L | 62.5 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.63 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8810 min⁻¹ |
| No-load current | I0 | 0.0408 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 2950 min⁻¹/V |
| Back-EMF constant | kE | 0.34 mV/min⁻¹ |
| Torque constant | kM | 3.24 mNm/A |
| Current constant | kI | 0.309 A/mNm |
| Slope of n-M curve | Δn/ΔM | 573 min⁻¹/mNm |
| Rotor inductance | L | 25.4 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.39 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 8980 min⁻¹ |
| No-load current | I0 | 0.0211 A |
| Stall torque | MH | 15.8 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1500 min⁻¹/V |
| Back-EMF constant | kE | 0.666 mV/min⁻¹ |
| Torque constant | kM | 6.36 mNm/A |
| Current constant | kI | 0.157 A/mNm |
| Slope of n-M curve | Δn/ΔM | 564 min⁻¹/mNm |
| Rotor inductance | L | 100 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 5.24 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 9030 min⁻¹ |
| No-load current | I0 | 0.0142 A |
| Stall torque | MH | 16.2 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1010 min⁻¹/V |
| Back-EMF constant | kE | 0.967 mV/min⁻¹ |
| Torque constant | kM | 9.49 mNm/A |
| Current constant | kI | 0.108 A/mNm |
| Slope of n-M curve | Δn/ΔM | 555 min⁻¹/mNm |
| Rotor inductance | L | 220 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 10.2 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8700 min⁻¹ |
| No-load current | I0 | 0.01 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 727 min⁻¹/V |
| Back-EMF constant | kE | 1.38 mV/min⁻¹ |
| Torque constant | kM | 13.1 mNm/A |
| Current constant | kI | 0.076 A/mNm |
| Slope of n-M curve | Δn/ΔM | 566 min⁻¹/mNm |
| Rotor inductance | L | 429 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 24.1 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8520 min⁻¹ |
| No-load current | I0 | 0.0064 A |
| Stall torque | MH | 14.9 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 475 min⁻¹/V |
| Back-EMF constant | kE | 2.05 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.051 A/mNm |
| Slope of n-M curve | Δn/ΔM | 570 min⁻¹/mNm |
| Rotor inductance | L | 960 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.53 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8470 min⁻¹ |
| No-load current | I0 | 0.0254 A |
| Stall torque | MH | 14.7 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1890 min⁻¹/V |
| Back-EMF constant | kE | 0.52 mV/min⁻¹ |
| Torque constant | kM | 5.06 mNm/A |
| Current constant | kI | 0.202 A/mNm |
| Slope of n-M curve | Δn/ΔM | 572 min⁻¹/mNm |
| Rotor inductance | L | 62.5 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.63 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8810 min⁻¹ |
| No-load current | I0 | 0.0408 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 2950 min⁻¹/V |
| Back-EMF constant | kE | 0.34 mV/min⁻¹ |
| Torque constant | kM | 3.24 mNm/A |
| Current constant | kI | 0.309 A/mNm |
| Slope of n-M curve | Δn/ΔM | 573 min⁻¹/mNm |
| Rotor inductance | L | 25.4 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.39 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 8980 min⁻¹ |
| No-load current | I0 | 0.0211 A |
| Stall torque | MH | 15.8 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1500 min⁻¹/V |
| Back-EMF constant | kE | 0.666 mV/min⁻¹ |
| Torque constant | kM | 6.36 mNm/A |
| Current constant | kI | 0.157 A/mNm |
| Slope of n-M curve | Δn/ΔM | 564 min⁻¹/mNm |
| Rotor inductance | L | 100 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 5.24 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 9030 min⁻¹ |
| No-load current | I0 | 0.0142 A |
| Stall torque | MH | 16.2 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1010 min⁻¹/V |
| Back-EMF constant | kE | 0.967 mV/min⁻¹ |
| Torque constant | kM | 9.49 mNm/A |
| Current constant | kI | 0.108 A/mNm |
| Slope of n-M curve | Δn/ΔM | 555 min⁻¹/mNm |
| Rotor inductance | L | 220 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 10.2 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8700 min⁻¹ |
| No-load current | I0 | 0.01 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 727 min⁻¹/V |
| Back-EMF constant | kE | 1.38 mV/min⁻¹ |
| Torque constant | kM | 13.1 mNm/A |
| Current constant | kI | 0.076 A/mNm |
| Slope of n-M curve | Δn/ΔM | 566 min⁻¹/mNm |
| Rotor inductance | L | 429 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 24.1 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8520 min⁻¹ |
| No-load current | I0 | 0.0064 A |
| Stall torque | MH | 14.9 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 475 min⁻¹/V |
| Back-EMF constant | kE | 2.05 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.051 A/mNm |
| Slope of n-M curve | Δn/ΔM | 570 min⁻¹/mNm |
| Rotor inductance | L | 960 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.53 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8470 min⁻¹ |
| No-load current | I0 | 0.0254 A |
| Stall torque | MH | 14.7 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1890 min⁻¹/V |
| Back-EMF constant | kE | 0.52 mV/min⁻¹ |
| Torque constant | kM | 5.06 mNm/A |
| Current constant | kI | 0.202 A/mNm |
| Slope of n-M curve | Δn/ΔM | 572 min⁻¹/mNm |
| Rotor inductance | L | 62.5 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 0.63 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8810 min⁻¹ |
| No-load current | I0 | 0.0408 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 2950 min⁻¹/V |
| Back-EMF constant | kE | 0.34 mV/min⁻¹ |
| Torque constant | kM | 3.24 mNm/A |
| Current constant | kI | 0.309 A/mNm |
| Slope of n-M curve | Δn/ΔM | 573 min⁻¹/mNm |
| Rotor inductance | L | 25.4 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 2.39 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 8980 min⁻¹ |
| No-load current | I0 | 0.0211 A |
| Stall torque | MH | 15.8 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1500 min⁻¹/V |
| Back-EMF constant | kE | 0.666 mV/min⁻¹ |
| Torque constant | kM | 6.36 mNm/A |
| Current constant | kI | 0.157 A/mNm |
| Slope of n-M curve | Δn/ΔM | 564 min⁻¹/mNm |
| Rotor inductance | L | 100 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 5.24 Ω |
| Efficiency, max. | ηmax. | 83 % |
| No-load speed | n0 | 9030 min⁻¹ |
| No-load current | I0 | 0.0142 A |
| Stall torque | MH | 16.2 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1010 min⁻¹/V |
| Back-EMF constant | kE | 0.967 mV/min⁻¹ |
| Torque constant | kM | 9.49 mNm/A |
| Current constant | kI | 0.108 A/mNm |
| Slope of n-M curve | Δn/ΔM | 555 min⁻¹/mNm |
| Rotor inductance | L | 220 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 10.2 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8700 min⁻¹ |
| No-load current | I0 | 0.01 A |
| Stall torque | MH | 15.3 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 727 min⁻¹/V |
| Back-EMF constant | kE | 1.38 mV/min⁻¹ |
| Torque constant | kM | 13.1 mNm/A |
| Current constant | kI | 0.076 A/mNm |
| Slope of n-M curve | Δn/ΔM | 566 min⁻¹/mNm |
| Rotor inductance | L | 429 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 24.1 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8520 min⁻¹ |
| No-load current | I0 | 0.0064 A |
| Stall torque | MH | 14.9 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 475 min⁻¹/V |
| Back-EMF constant | kE | 2.05 mV/min⁻¹ |
| Torque constant | kM | 20.1 mNm/A |
| Current constant | kI | 0.051 A/mNm |
| Slope of n-M curve | Δn/ΔM | 570 min⁻¹/mNm |
| Rotor inductance | L | 960 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 1.53 Ω |
| Efficiency, max. | ηmax. | 82 % |
| No-load speed | n0 | 8470 min⁻¹ |
| No-load current | I0 | 0.0254 A |
| Stall torque | MH | 14.7 mNm |
| Friction torque | MR | 0.129 mNm |
| Speed constant | kn | 1890 min⁻¹/V |
| Back-EMF constant | kE | 0.52 mV/min⁻¹ |
| Torque constant | kM | 5.06 mNm/A |
| Current constant | kI | 0.202 A/mNm |
| Slope of n-M curve | Δn/ΔM | 572 min⁻¹/mNm |
| Rotor inductance | L | 62.5 µH |
| Mechanical time constant | τm | 2.7 ms |
| Rotor inertia | J | 0.45 gcm² |
| Thermal resistance | Rth1/Rth2 | 11 / 42 K/W |
| Thermal time constant | τw1/τw2 | 12 / 287.8 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 16.8 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 11000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |



