| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.13 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11200 min⁻¹ |
| No-load current | I0 | 0.0325 A |
| Stall torque | MH | 6.65 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 3770 min⁻¹/V |
| Back-EMF constant | kE | 0.265 mV/min⁻¹ |
| Torque constant | kM | 2.53 mNm/A |
| Current constant | kI | 0.395 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 31.8 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.81 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11000 min⁻¹ |
| No-load current | I0 | 0.0157 A |
| Stall torque | MH | 6.37 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1850 min⁻¹/V |
| Back-EMF constant | kE | 0.541 mV/min⁻¹ |
| Torque constant | kM | 5.17 mNm/A |
| Current constant | kI | 0.194 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1720 min⁻¹/mNm |
| Rotor inductance | L | 133 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 9.46 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0116 A |
| Stall torque | MH | 6.86 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1310 min⁻¹/V |
| Back-EMF constant | kE | 0.758 mV/min⁻¹ |
| Torque constant | kM | 7.3 mNm/A |
| Current constant | kI | 0.138 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 265 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 18.2 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11400 min⁻¹ |
| No-load current | I0 | 0.0084 A |
| Stall torque | MH | 6.5 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 959 min⁻¹/V |
| Back-EMF constant | kE | 1.04 mV/min⁻¹ |
| Torque constant | kM | 9.96 mNm/A |
| Current constant | kI | 0.1 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1750 min⁻¹/mNm |
| Rotor inductance | L | 498 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 37.8 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11600 min⁻¹ |
| No-load current | I0 | 0.0058 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 651 min⁻¹/V |
| Back-EMF constant | kE | 1.52 mV/min⁻¹ |
| Torque constant | kM | 14.7 mNm/A |
| Current constant | kI | 0.069 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 994 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.34 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0232 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 2620 min⁻¹/V |
| Back-EMF constant | kE | 0.375 mV/min⁻¹ |
| Torque constant | kM | 3.64 mNm/A |
| Current constant | kI | 0.279 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 65.4 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.13 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11200 min⁻¹ |
| No-load current | I0 | 0.0325 A |
| Stall torque | MH | 6.65 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 3770 min⁻¹/V |
| Back-EMF constant | kE | 0.265 mV/min⁻¹ |
| Torque constant | kM | 2.53 mNm/A |
| Current constant | kI | 0.395 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 31.8 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.81 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11000 min⁻¹ |
| No-load current | I0 | 0.0157 A |
| Stall torque | MH | 6.37 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1850 min⁻¹/V |
| Back-EMF constant | kE | 0.541 mV/min⁻¹ |
| Torque constant | kM | 5.17 mNm/A |
| Current constant | kI | 0.194 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1720 min⁻¹/mNm |
| Rotor inductance | L | 133 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 9.46 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0116 A |
| Stall torque | MH | 6.86 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1310 min⁻¹/V |
| Back-EMF constant | kE | 0.758 mV/min⁻¹ |
| Torque constant | kM | 7.3 mNm/A |
| Current constant | kI | 0.138 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 265 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 18.2 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11400 min⁻¹ |
| No-load current | I0 | 0.0084 A |
| Stall torque | MH | 6.5 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 959 min⁻¹/V |
| Back-EMF constant | kE | 1.04 mV/min⁻¹ |
| Torque constant | kM | 9.96 mNm/A |
| Current constant | kI | 0.1 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1750 min⁻¹/mNm |
| Rotor inductance | L | 498 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 37.8 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11600 min⁻¹ |
| No-load current | I0 | 0.0058 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 651 min⁻¹/V |
| Back-EMF constant | kE | 1.52 mV/min⁻¹ |
| Torque constant | kM | 14.7 mNm/A |
| Current constant | kI | 0.069 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 994 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.34 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0232 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 2620 min⁻¹/V |
| Back-EMF constant | kE | 0.375 mV/min⁻¹ |
| Torque constant | kM | 3.64 mNm/A |
| Current constant | kI | 0.279 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 65.4 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.13 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11200 min⁻¹ |
| No-load current | I0 | 0.0325 A |
| Stall torque | MH | 6.65 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 3770 min⁻¹/V |
| Back-EMF constant | kE | 0.265 mV/min⁻¹ |
| Torque constant | kM | 2.53 mNm/A |
| Current constant | kI | 0.395 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 31.8 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.81 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11000 min⁻¹ |
| No-load current | I0 | 0.0157 A |
| Stall torque | MH | 6.37 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1850 min⁻¹/V |
| Back-EMF constant | kE | 0.541 mV/min⁻¹ |
| Torque constant | kM | 5.17 mNm/A |
| Current constant | kI | 0.194 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1720 min⁻¹/mNm |
| Rotor inductance | L | 133 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 9.46 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0116 A |
| Stall torque | MH | 6.86 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1310 min⁻¹/V |
| Back-EMF constant | kE | 0.758 mV/min⁻¹ |
| Torque constant | kM | 7.3 mNm/A |
| Current constant | kI | 0.138 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 265 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 18.2 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11400 min⁻¹ |
| No-load current | I0 | 0.0084 A |
| Stall torque | MH | 6.5 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 959 min⁻¹/V |
| Back-EMF constant | kE | 1.04 mV/min⁻¹ |
| Torque constant | kM | 9.96 mNm/A |
| Current constant | kI | 0.1 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1750 min⁻¹/mNm |
| Rotor inductance | L | 498 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 37.8 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11600 min⁻¹ |
| No-load current | I0 | 0.0058 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 651 min⁻¹/V |
| Back-EMF constant | kE | 1.52 mV/min⁻¹ |
| Torque constant | kM | 14.7 mNm/A |
| Current constant | kI | 0.069 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 994 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.34 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0232 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 2620 min⁻¹/V |
| Back-EMF constant | kE | 0.375 mV/min⁻¹ |
| Torque constant | kM | 3.64 mNm/A |
| Current constant | kI | 0.279 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 65.4 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.13 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11200 min⁻¹ |
| No-load current | I0 | 0.0325 A |
| Stall torque | MH | 6.65 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 3770 min⁻¹/V |
| Back-EMF constant | kE | 0.265 mV/min⁻¹ |
| Torque constant | kM | 2.53 mNm/A |
| Current constant | kI | 0.395 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 31.8 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.81 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11000 min⁻¹ |
| No-load current | I0 | 0.0157 A |
| Stall torque | MH | 6.37 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1850 min⁻¹/V |
| Back-EMF constant | kE | 0.541 mV/min⁻¹ |
| Torque constant | kM | 5.17 mNm/A |
| Current constant | kI | 0.194 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1720 min⁻¹/mNm |
| Rotor inductance | L | 133 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 9.46 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0116 A |
| Stall torque | MH | 6.86 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1310 min⁻¹/V |
| Back-EMF constant | kE | 0.758 mV/min⁻¹ |
| Torque constant | kM | 7.3 mNm/A |
| Current constant | kI | 0.138 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 265 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 18.2 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11400 min⁻¹ |
| No-load current | I0 | 0.0084 A |
| Stall torque | MH | 6.5 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 959 min⁻¹/V |
| Back-EMF constant | kE | 1.04 mV/min⁻¹ |
| Torque constant | kM | 9.96 mNm/A |
| Current constant | kI | 0.1 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1750 min⁻¹/mNm |
| Rotor inductance | L | 498 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 37.8 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11600 min⁻¹ |
| No-load current | I0 | 0.0058 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 651 min⁻¹/V |
| Back-EMF constant | kE | 1.52 mV/min⁻¹ |
| Torque constant | kM | 14.7 mNm/A |
| Current constant | kI | 0.069 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 994 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.34 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0232 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 2620 min⁻¹/V |
| Back-EMF constant | kE | 0.375 mV/min⁻¹ |
| Torque constant | kM | 3.64 mNm/A |
| Current constant | kI | 0.279 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 65.4 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.13 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11200 min⁻¹ |
| No-load current | I0 | 0.0325 A |
| Stall torque | MH | 6.65 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 3770 min⁻¹/V |
| Back-EMF constant | kE | 0.265 mV/min⁻¹ |
| Torque constant | kM | 2.53 mNm/A |
| Current constant | kI | 0.395 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 31.8 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.81 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11000 min⁻¹ |
| No-load current | I0 | 0.0157 A |
| Stall torque | MH | 6.37 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1850 min⁻¹/V |
| Back-EMF constant | kE | 0.541 mV/min⁻¹ |
| Torque constant | kM | 5.17 mNm/A |
| Current constant | kI | 0.194 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1720 min⁻¹/mNm |
| Rotor inductance | L | 133 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 9.46 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0116 A |
| Stall torque | MH | 6.86 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1310 min⁻¹/V |
| Back-EMF constant | kE | 0.758 mV/min⁻¹ |
| Torque constant | kM | 7.3 mNm/A |
| Current constant | kI | 0.138 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 265 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 18.2 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11400 min⁻¹ |
| No-load current | I0 | 0.0084 A |
| Stall torque | MH | 6.5 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 959 min⁻¹/V |
| Back-EMF constant | kE | 1.04 mV/min⁻¹ |
| Torque constant | kM | 9.96 mNm/A |
| Current constant | kI | 0.1 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1750 min⁻¹/mNm |
| Rotor inductance | L | 498 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 37.8 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11600 min⁻¹ |
| No-load current | I0 | 0.0058 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 651 min⁻¹/V |
| Back-EMF constant | kE | 1.52 mV/min⁻¹ |
| Torque constant | kM | 14.7 mNm/A |
| Current constant | kI | 0.069 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 994 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.34 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0232 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 2620 min⁻¹/V |
| Back-EMF constant | kE | 0.375 mV/min⁻¹ |
| Torque constant | kM | 3.64 mNm/A |
| Current constant | kI | 0.279 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 65.4 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 3 V |
| Terminal resistance | R | 1.13 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11200 min⁻¹ |
| No-load current | I0 | 0.0325 A |
| Stall torque | MH | 6.65 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 3770 min⁻¹/V |
| Back-EMF constant | kE | 0.265 mV/min⁻¹ |
| Torque constant | kM | 2.53 mNm/A |
| Current constant | kI | 0.395 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 31.8 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 6 V |
| Terminal resistance | R | 4.81 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11000 min⁻¹ |
| No-load current | I0 | 0.0157 A |
| Stall torque | MH | 6.37 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1850 min⁻¹/V |
| Back-EMF constant | kE | 0.541 mV/min⁻¹ |
| Torque constant | kM | 5.17 mNm/A |
| Current constant | kI | 0.194 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1720 min⁻¹/mNm |
| Rotor inductance | L | 133 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 9 V |
| Terminal resistance | R | 9.46 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0116 A |
| Stall torque | MH | 6.86 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 1310 min⁻¹/V |
| Back-EMF constant | kE | 0.758 mV/min⁻¹ |
| Torque constant | kM | 7.3 mNm/A |
| Current constant | kI | 0.138 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 265 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 12 V |
| Terminal resistance | R | 18.2 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11400 min⁻¹ |
| No-load current | I0 | 0.0084 A |
| Stall torque | MH | 6.5 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 959 min⁻¹/V |
| Back-EMF constant | kE | 1.04 mV/min⁻¹ |
| Torque constant | kM | 9.96 mNm/A |
| Current constant | kI | 0.1 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1750 min⁻¹/mNm |
| Rotor inductance | L | 498 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 18 V |
| Terminal resistance | R | 37.8 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11600 min⁻¹ |
| No-load current | I0 | 0.0058 A |
| Stall torque | MH | 6.9 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 651 min⁻¹/V |
| Back-EMF constant | kE | 1.52 mV/min⁻¹ |
| Torque constant | kM | 14.7 mNm/A |
| Current constant | kI | 0.069 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1680 min⁻¹/mNm |
| Rotor inductance | L | 994 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |
| Values at 22° and nominal voltage | Value | |
|---|---|---|
| Nominal voltage | UN | 4.5 V |
| Terminal resistance | R | 2.34 Ω |
| Efficiency, max. | ηmax. | 79 % |
| No-load speed | n0 | 11700 min⁻¹ |
| No-load current | I0 | 0.0232 A |
| Stall torque | MH | 6.92 mNm |
| Friction torque | MR | 0.082 mNm |
| Speed constant | kn | 2620 min⁻¹/V |
| Back-EMF constant | kE | 0.375 mV/min⁻¹ |
| Torque constant | kM | 3.64 mNm/A |
| Current constant | kI | 0.279 A/mNm |
| Slope of n-M curve | Δn/ΔM | 1690 min⁻¹/mNm |
| Rotor inductance | L | 65.4 µH |
| Mechanical time constant | τm | 5.3 ms |
| Rotor inertia | J | 0.3 gcm² |
| Thermal resistance | Rth1/Rth2 | 16 / 54.3 K/W |
| Thermal time constant | τw1/τw2 | 11 / 224.9 s |
| Operating temperature range | -30 ... 85 °C | |
| Winding temperature, max. | 100 °C | |
| Housing material | steel, nickel plated | |
| Mass | 10 g | |
| Direction of rotation | clockwise, viewed from the front face | |
| Speed up to | nmax. | 14000 min⁻¹ |
| Number of pole pairs | 1 | |
| Magnet material | NdFeB | |



