Press Suppliers
Press Suppliers
NEW

Linear Actuators Series 08L ... SL

Gearhead with integrated Lead Screw
standard load

Key Features
Linear Actuators Diameter:
8 mm
Continuous axial force up to:
23 N
Continuous input speed up to:
12000 min⁻¹
Peak axial force up to:
50 N
Peak input speed up to:
16000 min⁻¹
Radial load up to:
5 N
Reduction ratio:
4 ... 1024
Advantages
High performances
Very robust design
Large and modifiable selection of screw and nut types
Full reduction ratio range
Wide portfolio of combinable motors
Variants:
Series 08L...SL 4:1
Ø : Linear Actuators Diameter : 8 mm |Fmax : Continuous axial force up to : 4 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 50 N |npeak : Peak input speed up to : 16000 min⁻¹ |Fradial : Radial load up to : 5 N |i : Reduction ratio : 4
Series 08L...SL 16:1
Ø : Linear Actuators Diameter : 8 mm |Fmax : Continuous axial force up to : 8 N |nmax : Continuous input speed up to : 12000 mm/s |Fpeak : Peak axial force up to : 50 N |npeak : Peak input speed up to : 16000 mm/s |Fradial : Radial load up to : 5 N |i : Reduction ratio : 16
Series 08L...SL 64:1
Ø : Linear Actuators Diameter : 8 mm |Fmax : Continuous axial force up to : 12 N |nmax : Continuous input speed up to : 12000 mm/s |Fpeak : Peak axial force up to : 50 N |npeak : Peak input speed up to : 16000 mm/s |Fradial : Radial load up to : 5 N |i : Reduction ratio : 64
Series 08L...SL 256:1
Ø : Linear Actuators Diameter : 8 mm |Fmax : Continuous axial force up to : 15 N |nmax : Continuous input speed up to : 12000 mm/s |Fpeak : Peak axial force up to : 50 N |npeak : Peak input speed up to : 16000 mm/s |Fradial : Radial load up to : 5 N |i : Reduction ratio : 256
Series 08L...SL 1024:1
Ø : Linear Actuators Diameter : 8 mm |Fmax : Continuous axial force up to : 23 N |nmax : Continuous input speed up to : 12000 mm/s |Fpeak : Peak axial force up to : 50 N |npeak : Peak input speed up to : 16000 mm/s |Fradial : Radial load up to : 5 N |i : Reduction ratio : 1024

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4
Continuous output speed, max. 25 mm/s
Peak output speed, max. 33.3 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 16000 min⁻¹
Continuous axial force, avg. 4 N
Peak axial force, dynamic, max. 8 N
Peak axial force, static, max. 50 N
Output power, max. 0.267 W
Efficiency of gearhead/coupler, max. 90 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.285 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 10.3 mm
Mass 5.4 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous output speed, max. 6.3 mm/s
Peak output speed, max. 8.3 mm/s
Continuous input speed, max. 12000 mm/s
Peak input speed, max. 16000 mm/s
Continuous axial force, avg. 8 N
Peak axial force, dynamic, max. 20 N
Peak axial force, static, max. 50 N
Output power, max. 0.167 W
Efficiency of gearhead/coupler, max. 80 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.139 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 13 mm
Mass 6 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 64
Continuous output speed, max. 1.6 mm/s
Peak output speed, max. 2.1 mm/s
Continuous input speed, max. 12000 mm/s
Peak input speed, max. 16000 mm/s
Continuous axial force, avg. 12 N
Peak axial force, dynamic, max. 27 N
Peak axial force, static, max. 50 N
Output power, max. 0.056 W
Efficiency of gearhead/coupler, max. 70 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.13 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 15.7 mm
Mass 6.8 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 256
Continuous output speed, max. 0.4 mm/s
Peak output speed, max. 0.5 mm/s
Continuous input speed, max. 12000 mm/s
Peak input speed, max. 16000 mm/s
Continuous axial force, avg. 15 N
Peak axial force, dynamic, max. 27 N
Peak axial force, static, max. 50 N
Output power, max. 0.014 W
Efficiency of gearhead/coupler, max. 60 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.129 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 18.4 mm
Mass 7.6 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1024
Continuous output speed, max. 0.1 mm/s
Peak output speed, max. 0.1 mm/s
Continuous input speed, max. 12000 mm/s
Peak input speed, max. 16000 mm/s
Continuous axial force, avg. 23 N
Peak axial force, dynamic, max. 27 N
Peak axial force, static, max. 50 N
Output power, max. 0.003 W
Efficiency of gearhead/coupler, max. 55 %
Efficiency of screw, max. 35 %
Mass inertia incl. screw, max. 0.129 gmm²
Accuracy, screw standard length, max. 100 µm
Radial load, max. 5 N
Gearhead backlash, at no-load, typical 3 °
Screw length from flange - standard 50 mm
Screw length from flange - max. 65 mm
Length without motor L2 21.1 µm
Mass 8.5 g
Screw type 3x0,5 (mm) proprietary thread profile
Screw material stainless steel
Nut material cylindrical, plastic
Housing material stainless steel
Geartrain material steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -30 ... 80 °C
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

DC-Motors
FAULHABER SR
0816 ... SR Series  by FAULHABER
Series 0816 ... SR
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
0824 ... B Series  by FAULHABER
Series 0824 ... B
2 Pole Technology
Stepper Motors
AM0820 Series  by FAULHABER
Series AM0820
Two phase, 20 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER L Series 08L ... SL by FAULHABER
FAULHABER L Series 08L ... SL by FAULHABER
FAULHABER L Series 08L ... SL by FAULHABER
FAULHABER L Series 08L ... SL by FAULHABER
FAULHABER L Series 08L ... SL by FAULHABER
Your Choice
Selected Variant
Series 08L...SL 4:1
Gearhead with integrated Lead Screw
standard load
Key Features
Linear Actuators Diameter: 8 mm
Continuous axial force up to: 4 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 50 N
Peak input speed up to: 16000 min⁻¹
Radial load up to: 5 N
Reduction ratio: 4
Selected Variant
Series 08L...SL 16:1
Gearhead with integrated Lead Screw
standard load
Key Features
Linear Actuators Diameter: 8 mm
Continuous axial force up to: 8 N
Continuous input speed up to: 12000 mm/s
Peak axial force up to: 50 N
Peak input speed up to: 16000 mm/s
Radial load up to: 5 N
Reduction ratio: 16
Selected Variant
Series 08L...SL 64:1
Gearhead with integrated Lead Screw
standard load
Key Features
Linear Actuators Diameter: 8 mm
Continuous axial force up to: 12 N
Continuous input speed up to: 12000 mm/s
Peak axial force up to: 50 N
Peak input speed up to: 16000 mm/s
Radial load up to: 5 N
Reduction ratio: 64
Selected Variant
Series 08L...SL 256:1
Gearhead with integrated Lead Screw
standard load
Key Features
Linear Actuators Diameter: 8 mm
Continuous axial force up to: 15 N
Continuous input speed up to: 12000 mm/s
Peak axial force up to: 50 N
Peak input speed up to: 16000 mm/s
Radial load up to: 5 N
Reduction ratio: 256
Selected Variant
Series 08L...SL 1024:1
Gearhead with integrated Lead Screw
standard load
Key Features
Linear Actuators Diameter: 8 mm
Continuous axial force up to: 23 N
Continuous input speed up to: 12000 mm/s
Peak axial force up to: 50 N
Peak input speed up to: 16000 mm/s
Radial load up to: 5 N
Reduction ratio: 1024

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.