Staubo Elektro-Maskin a.s.

Bjørnerudveien 12C

1266 Oslo

Tel.: +47 22 75 35 00

post@staubo.no

www.staubo.no
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
info@faulhaber.be

FAULHABER Austria GmbH

Modecenterstraße 22/C89

1030 Wien

Tel.: +43 1 7963149-0

info@faulhaber-austria.at

ERNTEC Pty. Ltd.

15 Koornang Road

Scoresby, VIC 3179

Tel.: +61 (0) 3 9756 4000

sales@erntec.com.au

www.erntec.net

Headquarter

DR. FRITZ FAULHABER GMBH & CO. KG

Daimlerstr. 23
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
Rolf Leitner

Regional Sales Manager

Tel.: +41 (0) 79 422 3348

rolf.leitner@faulhaber.ch

Rafael Steinemann

Area Sales Manager

Tel.: +41 (0) 79 932 1645

rafael.steinemann@faulhaber.ch

Integrated Speed Controllers

FAULHABER Integrated Speed Controllers combine high performance speed controllers with all the benefits of FAULHABER Brushless DC motors and gearmotors.

They come in a variety of configurations: flat brushless motors and gearmotors, 2 and 4 pole servomotors. Ideal for applications where compact size, extended operational lifetime, and precise speed control are essential.

Function

The drives with integrated Speed Controller combine the advantages of brushless DC-motors and their electronic control.

Speed Control Systems are preconfigured ex works for the respective motor. Due to the integrated current limiting, the drives are protected against thermal overload. Controller parameters and operating mode can be adjusted via Motion Manager. Depending on the desired speed range, the rotor position is detected by means of digital or optionally available analog Hall sensors. With digital Hall sensors, the lower speed limit is approximately 400 min-1; with analog Hall signals, speeds from approximately 50 min-1 are possible.

In the standard version, voltage for motor and electronics is supplied via two independent inputs. The SCDC version of the BX4 series with Speed Controller can replace a mechanically commutated DC-motor in certain application cases; here, the direction of rotation is determined directly from the polarity of the applied supply voltage.

Brushless DC-Motors with integrated Speed Controller, Series 22/32xx BX4 and 26xx B

Product code

Features and benefits

  • Integrated Speed Controller
  • Compact design
  • Robust construction
  • Easy to use
  • Integrated current limiting (motor protection)
  • Controller setting can be confi gured in combination with Motion Manager via programming adapters

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.

Form for requesting access protected content

Personal Data

* Required field

Many thanks for your interest in our product range!

You will shortly receive an email with a confirmation link. Click the link to complete the registration process. You will then be able to access the requested content.

Please contact us if you have any questions.