Career Press Suppliers
Career Press Suppliers

FAULHABER B Cx

Brushless DC-Servomotor with integrated Motion Controller

The 3564…B Cx series stands out first and foremost due to its extremely constant speed control coupled with very smoothrunning operation.

These features make the servo-drive with compact integrated Motion Controller ideal for use in vibration-sensitive applications, e.g. in optics, in welding and balancing machines used in special machinery construction as well as in measuring or weighing systems. Integrated current control limits the torque of the drive if necessary, reliably protecting the drive against overload.

The interface (RS232 or CANopen) allows simple connection to networks. The integration of motor and control electronics in a single unit minimises both space and wiring requirements, thereby simplifying installation and commissioning. The control electronics are already perfectly matched to the motor when the unit leaves the factory. Programming is simple and convenient using the Motion Manager.

FAULHABER B Cx family 3D drawing in open view
Key Features
Length:
83.3 mm
Nominal voltage:
24 V
Torque up to:
71 mNm
Continuous output up to:
73 W
Wide speed range from 1 to 14,000 min-1
RS232 or CANopen interface, adapter for connection to USB interface
Compact mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
Minimal wiring requirements
Smooth running operation

FAULHABER B Cx

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.