Typical applications for small linear servo motors
Linear motors from FAULHABER can be used to replace pneumatic systems in positioning tasks. They are also particularly well suited for micro-positioning tasks, for example in optics. The drives are also ideal for straight movements in pick-and-place applications. Their high dynamics make it possible to maximize the machine throughput, while their extremely long service life helps to minimize maintenance costs. In general, the same applies to similar applications in factory automation and robotics or in metrology and testing. Linear servo motors are also ideal for use in aerospace applications thanks to their long service life and the almost zero-maintenance they require.