In the digital edition of FAULHABER motion we provide you with the latest company news, publish technology articles, present new products, and much more besides.
Linear motors from FAULHABER – Exceptionally powerful
When it comes to executing translational motions as efficiently and flexibly as possible, linear motors are generally used. Unlike rotating motors, linear motors do not produce rotating movements but rather linear movements that move in two directions. In this regard, FAULHABER linear motors open entirely new dimension for linear movements.
The high-performance and compact linear drives consist of a solid stator housing with a coil assembly and a multi-pole magnetic forcer rod. High-power magnets help the drive achieve its extraordinary force and dynamic speed performance. The drive is typically used in areas with high acceleration, high precision and high repetition frequency. Linear motors are therefore used in many different areas and open entirely new possibilities, such as a revolution for playing the piano or an ultimately precise microscope scanning stage, where a high accuracy can be decisive. The possibilities to use linear motors are almost endless.
Linear motors from FAULHABER
Performance lifetime of a linear motor is mainly influenced by the wear of the sleeve bearings, which depends on operating speed and applied load of the cylinder rod. Below you can find all our linear motors with every relevant technical data.
Perfect position control
FAULHABER technology combines the speed and robustness of a pneumatic system with the flexibility and reliability features of an electro-mechanical linear motor. The innovative design with a 3-phase self-supporting coil and non-magnetic metal housing offers outstanding performance. The absence of residual static force and the excellent relationship between the linear force and current make the linear motors ideal for use in micro-positioning applications. Position control of the linear DC servomotors can easily be realised using the integrated Hall sensors.
Application
Laboratory Automation
Linear DC-Servomotors
Intelligent modular system for quick solutions
Since the beginning of the coronavirus crisis, the pharmaceutical industry and laboratories have been under pressure to realize the highest possible levels of automation. This requires a number of new analysis and testing devices, production lines as well as filling and packaging systems, the…
A capsule full of material samples on its way back to Earth. Exposed to centrifugal forces of up to 12 G and temperatures from -270 to 5,000 degrees Celsius at its shell. The capsule has to brave it all to bring back an answer to an existential question: What is the origin of life on...
Modern microscopes have become an indispensable part of medical research. The procedure for quickly and precisely examining the relevant sections of a sample has always been to adjust the slide’s position by moving the stage under the lens. But thanks to technological advancements,...
The Conference offers the attendees the opportunity to present and discussion of new ideas in the field of Industrial Electronics, Motion Control, Automation, Robotics, and power solutions.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.