Ball screws

Thanks to their high-precision mechanical design, FAULHABER ball screws are ideally suited for positioning tasks requiring a high degree of accuracy.

Combinations with DC-Micromotors with high-resolution encoders, integrated Motion Controllers or Stepper Motors represent a superior system solution for the most demanding applications in optical systems, special machine construction, automation or medical technology.

Features

Thanks to their high-precision mechanical design, FAULHABER ball screws are ideally suited for positioning

tasks requiring a high degree of accuracy. Combinations with DC-Micromotors with high-resolution encoders, integrated Motion Controllers or Stepper Motors represent a superior system solution for the most demanding applications in optical systems, special machine construction, automation or medical technology.

Compact design in conjunction with numerous modification options translates into the perfect drive solution for a wide range of applications.

Benefits

  • Long service life
  • High efficiency
  • Variable length
  • Customized versions with special lubrication for extended application areas
  • High positioning accuracy thanks to considerably reduced play

Ball screws

Ball screws

Product code

Product code