Career Press Supplier
Career Press Supplier
FAULHABER GXR family 3D drawing in open view

FAULHABER GXR

Key Features
Diameter:
14 ... 16 mm
Length:
27 ... 37 mm
Nominal voltage:
4.5 ... 24 V
Speed up to:
15000 min⁻¹
Torque up to:
6.94 mNm
Continuous output up to:
9.42 W

Powerful DC-motors with graphite commutation

The DC motors of the FAULHABER GXR family offer outstanding robustness, durability and performance. Unlike the structurally identical SXR family, the GXR motors are graphite-commutated and therefore suitable for applications that require particularly high current and performance. They offer flexible voltage variants from 4.5 V to 24 V and are available in various bearing configurations. Thanks to the hexagonal winding with high copper filling factor and optimized straight section, the DC-motors are temperature-stable and thus ensure increased efficiency.

The GXR drives are also characterized by a high degree of flexibility due to their customizability – from modifications to the front and rear shafts to options for use in vacuum or high-temperature environments. They can be combined with many different products from the FAULHABER range, including diameter compliant gearheads or encoders with and without line driver.

High performance/volume ratio thanks to new coil technology
Powerful rare-earth magnet
High efficiency solution
No cogging torque, highly dynamic performance, precise speed control
Fully diameter conform solution available

FAULHABER GXR

Nothing suitable found?

Calculate a drive system based on your specific requirements.
Just fill out the form and start drive calculator.

Choose motor series
-
-
-
-

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.