Highly stable and low-wear graphite commutation, extremely powerful neodymium magnets and a particularly high copper content in the winding of the FAULHABER rotor give the CR series its enormous power. The impressive power range of 19 to 224 mNm is ideal for high-performance applications with fast start/stop operation or periodic overload conditions.
Thanks to the extremely high power density as well as the outstanding dynamics with minimal rotor inertia, the CR family is the most powerful product family of the entire FAULHABER DC range. The standard drive can be combined with highresolution optical or magnetic encoders for applications with precise speed control or positioning tasks. A broad and optimally matched selection of precision gearheads is available to extend the range of requirements that this series is able to fulfil.
To the car driver waiting for the green light, the busy intersection in the heart of the city looks no different from any other morning. They don't realize that they are in the middle of a building site – or on top of one to be more precise. Just a few meters below them, a dazzling...
In the age of the Internet of Things (IoT) and Industry 4.0, intralogistics play a critical role. For fully automated production from batch size one, the right parts must be transported to the production stations at the right time. With an innovative, autonomous transport system,...
KIMES provides you with the opportunity to identify and confirm the great potential and prospect of the future medical industry as well as the latest medical industry trend.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.