Faulhaber
  • English
    • English
    • Deutsch
    • Français
    • 中文
    • Nederlands
    • Italiano
  • Worldwide
An error occurred during the search. Please start a new search.
  • Products
    • Product catalogue
    • Drive Selection
    • DC-Motors

      DC-Motors

      • No cogging torque
      • Smooth position and speed control
      • High efficiency
      • Low Noise
      • High torque
      • Low Weight
      • Very low rotor inertia
      • Dynamic start-stop operation
      • FAULHABER S/G

        FAULHABER S/G

        • Low torque ripple and high efficiency
        • Wide operating temperature range
        • No cogging torque
        • Low current and starting voltage
        • Compact and lightweight
      • FAULHABER SR

        FAULHABER SR

        • Powerful rare-earth magnets
        • Wide operating temperature range: -30 °C to +85 °C (optional -55 °C to +125 °C)
        • All-steel housing with corrosion-resistant coating
        • Low torque ripple and high efficiency
        • No cogging torque
        • Low current and starting voltage
        • Extremely compact and lightweight design with integrated encoder
      • FAULHABER CXR

        FAULHABER CXR

        • Highly dynamic performance due to a low rotor inertia
        • Shockproof all-steel housing with corrosion-resistant coating
        • Powerful rare-earth magnet
        • Wide operating temperature range: -30°C to +100°C (optional -55°C)
        • Durable graphite commutation 
        • No cogging
        • Very high power density
      • FAULHABER CR

        FAULHABER CR

        • Best dynamic performance due to a low rotor inertia
        • Shockproof all-steel housing with corrosion-resistant coating
        • Powerful rare-earth magnet
        • Extremely wide operating temperature range -30 °C to 125 °C (optionally -55 °C, winding up to 155 °C)
        • Durable graphite commutation
        • No cogging
        • Highest power density
      • FAULHABER SR-Flat

        FAULHABER SR-Flat

        • Extremely flat design. Lengths ranging from 6 mm to 19 mm
        • 4-pole design
        • Minimal moment of inertia
        • Integrated spur gearheads of minimal length with high gear ratio are available
        • Available with integrated optical encoders
      • Technical information
    • Brushless DC-Motors

      Brushless DC-Motors

      • High efficiency slotless design
      • High-torque or high-speed with small size and low weight
      • Highly dynamic acceleration and deceleration
      • Low noise
      • Available with a wide range of sensor options or sensorless
      • FAULHABER B-Micro

        FAULHABER B-Micro

        • Extremely compact design. Diameters ranging from 3 mm to 5 mm
        • For applications where space is very limited
        • 2-pole design with medium to high speeds
        • Matching, highly compact gearheads available
        • Matching speed controllers available
      • FAULHABER B

        FAULHABER B

        • High density ironless system FAULHABER winding
        • Digital or analog hall sensors available
        • Extremely smooth speed control
        • Sensitive positioning control
      • FAULHABER BHx

        FAULHABER BHx

        • Large power up to 96 W in small diameter
        • High speed close to 100‘000 min-1 (BHS version)
        • Huge impulsive torque > 30 mNm (BHT version)
        • Very dynamic and responsive with low inertia
        • Low vibration and low noise, suitable for handtools
        • Optional integrated encoder
      • FAULHABER BX4

        FAULHABER BX4

        • High torque and speed rigidity thanks to 4-pole technology
        • Position control in extremely confined installation spaces thanks to optional analogue Hall sensors
        • Modular, diameter-compliant mounting concept for high-resolution magnetic and optical encoders
        • Versions with integrated Speed or Motion Controllers available
        • High reliability and long service life
        • Dynamically balanced rotor, quiet running
      • FAULHABER BP4

        FAULHABER BP4

        • High-power motors with maximum torque
        • Continuous output from 133 W to 150 W
        • Outstanding ratio of torque to weight and size
        • Very high efficiency of up to 91 %
        • Fully integrated analogue Hall sensors and matching encoders, gearheads and controllers are available
        • For dynamic start/stop operation
      • FAULHABER B-Flat

        FAULHABER B-Flat

        • Extremely flat design. Lengths ranging from 9 mm to 22 mm
        • 4-pole design
        • Electronic commutation using three digital Hall sensors
        • Integrated spur gearheads of minimal length with high gear ratio are available
        • Precise speed control
      • FAULHABER BXT

        FAULHABER BXT

        • External rotor motors with very high torque
        • Continuous output up to 100 W
        • Outstanding ratio of torque to weight and size
        • Flat design for space-critical applications. Length range of 14 to 21 mm.
        • Matching optical and magnetic encoders, gearheads and controls available
        • 14-pole construction
      • Technical information
    • Motors with integrated Electronics

      Motors with integrated Electronics

      • Integrated drive electronics
      • Extremely compact
      • Very robust construction
      • Easy to use
      • Integrated current limiting
      • Control parameters can be tuned to the application
      • FAULHABER BRC

        FAULHABER BRC

        • Programmable motor characteristics through integrated speed controller
        • Outstanding reliability, long service life
        • Dynamically balanced rotor, quiet running
        • No cogging
        • Wide, more linear speed/torque range
        • Smooth running
      • FAULHABER BX4 SC

        FAULHABER BX4 SC

        • High torque and speed rigidity thanks to 4-pole technology
        • Speed control in tight installation spaces; thanks to optional analogue Hall sensors, also available in the low speed range from 50 min-1
        • Modular, diameter-compliant mounting concept with integrated current limitation
        • Simple and convenient programming using the Motion Manager and programming adapter
        • High reliability and long service life
        • Dynamically balanced rotor, quiet running
      • FAULHABER BXT SC

        FAULHABER BXT SC

        • High torque and speed rigidity thanks to 14-pole technology
        • Speed control in tight installation spaces; thanks to the high number of poles of the motors, also available in the low speed range from 200 rpm
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
        • Flexible customer-specific modifications including custom resolution, direction of rotation, index pulse width and index position are possible
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
      The coronavirus and the disease it causes, COVID-19, have the world on edge. The number of people who have fallen ill and who have tested positive for the virus continues to rise. To slow the spread of the pandemic, measures – some of which are very drastic – are being taken around the world. At the same time, laboratory and diagnostic capacities are being created and expanded to allow tests to be analyzed faster and to perform research using antibodies and immunity data to help develop vaccines.

      • Ventilation systems

        Ventilation systems

        The need for ventilation systems around the world has increased rapidly in a just a very short time, with many countries currently stocking up and expanding their capacities. To ensure the supply with oxygen, so-called CPAP (continuous positive air pressure) machines are being used in non-invasive cases to support breathing.

      • Personal protective equipment (PAPR)

        Personal protective equipment (PAPR)

        Respiratory protection is an especially important part of personal protective equipment. After all, the virus spreads through respiratory droplet transmission. Closed PAPR systems (powered air-purifying respirators) provide ideal protection for medical personnel. Wearable ventilation systems provide filtered, contaminate- free air via a fan.

      • Laboratory automation

        Laboratory automation

        An expansion of testing capacities is considered an important part in the fight against COVID-19. The more tests that are performed, the more that is learned about the virus. For people experiencing potential symptoms of COVID-19, it‘s critical that these individuals have access to quick, accurate testing resources to confirm the suspected diagnosis, and also to identify an effective prognosis. 

      • Point-of-care (PoC) analysis

        Point-of-care (PoC) analysis

        If results need to be available promptly so that decisions can be quickly made in, e.g., intensive care units, outpatient departments or doctors’ practices on the basis of laboratory values, so-called point-of-care test are called for. These are used to detect parameters such as heart enzymes and blood values on-site or can be used with PCR tests to quickly verify the presence of pathogens like SARS-CoV-2 on swabs. 

      • Infrared thermometry

        Infrared thermometry

        Shown in simplified form, a lens in an infrared thermometer focuses the thermal energy of an object, e.g., a building, a person or an animal, onto a detector. The associated thermal radiation is converted into electrical signals and ultimately into an image or a numerical value. Thus the operator of the device can quickly identify the temperature in a room, or in the case of COVID-19, the detector can indicate an elevated temperature or fever of an infected individual.

      • more
    • Medical & Laboratory Equipment

      Medical & Laboratory Equipment

      The tasks of analytical devices and machines used in laboratories are becoming increasingly sophisticated. Precision and speed are important requirements despite the compact dimensions. FAULHABER with its wide variety of dynamic miniature and micro drives offers custom-made solutions.

      • Surgical robot

        Surgical robot

        After taking over industry, robots are now conquering the medical sciences. The advantages are obvious: absence of fatigue, maximum precision and speed, optimum ergonomics. Experts see their use as the next evolution in the treatment of patients. Already today, robot systems are used in a number of surgical applications, such as in orthopaedics, in neurology or in cardiothoracic and ENT surgery.

      • Laboratory automation

        Laboratory automation

        Countless samples are tested daily in analytical laboratories. The benefits of automation in this area is obvious: They make it possible to achieve faster results, higher throughput, fewer errors and lower personnel costs. In order to ensure smooth operation, high dynamics and precision are extremely important for the drive systems.

      • Myoelectric prosthesis

        Myoelectric prosthesis

        Tie shoelaces, fold bed linen, tear open a bag of crisps – the list of things that are difficult to do with one hand goes on and on. People with a congenital amputation or who have lost a hand due to an accident are confronted with such obstacles every day. To make daily life easier, the British company Steeper developed the Bebionic myoelectric hand prosthesis. 

      • more
    • Factory Automation & Robotics

      Factory Automation & Robotics

      Various actuators and sensors are integrated in automated manufacturing applications. The linking together of these components and the commissioning of the systems must take place simply and quickly. FAULHABER drive systems can be configured conveniently and integrated easily and securely using standardised interfaces.

      • SMT Assembly

        SMT Assembly

        The central technical element of our modern world is the microchip. From the coffee machine to communication satellites, there is practically nothing that would function without it. Thus, the manufacture of microelectronic components is a key technology par excellence. Motors from FAULHABER play a role in all important steps here – from the processing of the silicon crystal to the assembly of PCBs.

      • Picker robot TORU

        Picker robot TORU

        Microdrives and Motion Controllers from FAULHABER are what make the TORU picker robot from Magazino so versatile. With an eye to the constantly growing sector of online retail, logistics and material flow are coveted playing fields for technical progress – with the goal of increasing effi ciency through automation and digitalisation.

      • Small parts gripper

        Small parts gripper

        A small gripping system that is both quick and powerful – up to now, that was often only possible with pneumatics. Because with compressed air, large amounts of pressure can be conveyed virtually without any time lag. A compressed air supply requires a complex infrastructure, however, and having to provide it for every production step is diffi cult and expensive.

      • more
    • Precision Monitoring & Measuring

      Precision Monitoring & Measuring

      Accuracy and resolution in the micrometer range as well as exactly reproducible test procedures are required in modern measurement and testing technology. Here, FAULHABER drive systems provide precise control dynamics and a high power density in a minimum amount of space.

      • Dosing pump

        Dosing pump

        The miniaturization trend extends across all industries; however, the ever-decreasing product sizes are a challenge to the automation technology, e.g. when it comes to accurately applying the correct amount of soldering paste, adhesive, lubricant, potting material or sealant.

      • Broadband seismometers

        Broadband seismometers

        Imagine a bar that extends from Zurich to Tokyo, more than 10,000 kilometres. Now someone in Tokyo slides a piece of paper beneath it. The seismometer at the Zurich end then reacts and precisely indicates the minimal change to the inclination angle. 

      • Test systems for car doors

        Test systems for car doors

        Product life cycles are becoming shorter in all areas of industry. New products appear on the market faster and faster. This trend is particularly evident in the automotive sector. While not so long ago it still took seven to eight years before a vehicle was ready for production, today it is just two-and-a-half to three years.

      • more
    • Industrial Tools & Equipment

      Industrial Tools & Equipment

      Industrial machines are becoming ever more complex with regard to functionality and design, while their size remains the same. FAULHABER motion control systems provide the full range of functions of complete positioning systems with minimum space and wiring requirements.
      • ViscoQuick

        ViscoQuick

        From smooth and creamy to light and fluffy to thick and sticky – with foods, our mouthfeel provides reliable information about consistency. Spit out or swallow? We make this decision in just a fraction of a second. In industry, one would gladly have decisions that could be made as quickly and easily. In many sectors, viscosity tests are necessary during production in order to define and maintain optimum process parameters.

      • Sensor Screwdriver

        Sensor Screwdriver

        Every handyman intuitively knows how to tighten a screw: according to feel. In the hobby room, this is generally sufficient for achieving the correct amount of tightening torque. In industrial production, on the other hand, the demand for secure screw fixing is much greater because the intention is to ensure that the end product remains functional until the end of its service life.

      • Diode lasers

        Diode lasers

        Laser beams can melt and even vaporise metals highly efficiently and very precisely. For this reason, they are increasingly used as a tool for joining components, namely for welding and soldering e.g. in the automotive industry. Normally, laser devices – like conventional welding torches – have a single focal point or "spot". 

      • more
    • Aerospace & Aviation

      Aerospace & Aviation

      In space or in civil aviation – the components used in this environment are subjected to extremely high mechanical stress but must still operate perfectly. FAULHABER drive solutions function reliably in a vacuum and at extremely low temperatures, and ensure safety and comfort for air travel.

      • Mars Rover

        Mars Rover

        2020 is the year of the next Rover mission to Mars. The main payload of the Russian Proton rocket: the ExoMars Rover, developed by the European and Russian Space Agencies (ESA & Roskosmos). The plan is for the vehicle to be equipped with nine measuring instruments. Including one that will be mounted on a two-meter mast on the rover. 

      • Cabin equipment

        Cabin equipment

        In 2011 there were 15,556 passenger planes and almost as many private jets in operation worldwide. If predictions prove correct, this figure is set to double in the next fifteen years. At the same time there is a marked trend towards equipping aircraft cabins with additional features that provide comfort at the push of a button. This will require an increasing number of small electric motors which, of course, must be as reliable, light and powerful as possible.

      • Control rocket fuel valves

        Control rocket fuel valves

        Amid tightening budgets, space agencies are increasingly looking to the commercial space sector to provide the launch vehicles of the future. Some companies now offer highly reliable and economically viable launch vehicles which can send a large variety of payloads into Earth orbit.

      • more
    • Optics & Photonics

      Optics & Photonics

      Adjusting optical lenses for zooming and focusing or the adjustment of mirrors in laser applications require maximum precision in the smallest possible installation space. Here, FAULHABER drive systems provide full functionality in compact form.
      • Spectrograph

        Spectrograph

        What is going on in the neighbourhood? We all want to know, whether we admit it or not. Applied to the whole of humanity and Earth, the question is: What is going on in the Milky Way? We know surprisingly little about this, because we literally have a hard time seeing the wood for the trees. But the MOONS project initiated by British astronomers aims to change this.

      • Pulsed-laser beams

        Pulsed-laser beams

        If you turn on your pocket torch for just a second and point it towards the sky, your beam reaches all the way to the moon. How fast would you need to switch the torch on and off in order for the beam to be shorter than the thickness of a human hair? It's not something you could accomplish with your thumb, that much is certain.

      • X-ray optics

        X-ray optics

        When Wilhelm Röntgen discovered and investigated the X-ray in the late 19th century, he was one of the few pioneers in the field who routinely used protective lead shields. He may not have known the precise reasons why, but he suspected that this kind of radiation was not good for human health – and his suspicions were well founded.

      • more
    • Camera, Audio & Data

      Camera, Audio & Data

      Speed and flexibility are particularly important factors in film recording and everyday TV business. Drive technology for modern camera technology is therefore subject to specific requirements. FAULHABER drive systems convince with their dynamic movement and compact power combined with minimum mass and maximum efficiency.
      • Panoramic camera

        Panoramic camera

        Modern electronic cameras are opening the door for totally new photographic possibilities, both for photos taken in situ and for post image processing. By combining the high resolution and rapid shot frequency that can be achieved nowadays with a "rotating turntable", so-called panorama shots can easily be compiled. The basis for this, along with a top-quality photographic device, is optimal camera or lens focusing over the swivel range.

      • Camera set up

        Camera set up

        In the rugged environment of the ocean, making brilliant films is far from easy. To shoot the “OCEANS” documentary, French film company “Galatée Films” therefore required some advances to be made to existing camera technology. The challenge of creating the necessary camera stability to ensure shudder-free images could be shot from a permanently shaky surface was a particularly difficult task for the developers.

      • more
    • Environmental & Safety

      Environmental & Safety

      Scientific analysis and development often means having to overcome extreme conditions in order to obtain data. FAULHABER drive systems operate with extreme precision and absolute reliability even in the most inhospitable environments.
      • Charging robot

        Charging robot

        While electric mobility is becoming ever more popular, there is still room for developing functional standard technologies in some areas. One such example is the way cars are charged: nobody wants to see streets littered with charging stations. And while inductive charging is largely hidden from view, it comes with some significant disadvantages.

      • Electronic Partner for Individual Climbing (EPIC)

        Electronic Partner for Individual Climbing (EPIC)

        Typically when climbing, it is essential to have a belayer. Provided that he does not make a mistake, the climber’s fall will be arrested by the rope after one or two meters. Since the climber mostly takes care for his own self-interest, the occasions when this happens are few and far between. 

      • Energy kites

        Energy kites

        An innovative approach, which harvests wind power through the use of comparatively small turbines by means of steerable kites, is setting new standards. Microdrives support the fully automatic control of the kite.

      • more
    • Modelling & Prototyping

      Modelling & Prototyping

      The fundamental requirement placed on models and prototypes is always replication in true-to-scale miniaturisation with the highest possible accuracy with regard to shape, function and technical equipment. As compact drive solutions, FAULHABER drive systems ensure prototypical, precise movements.
      • Driveless Racing Car

        Driveless Racing Car

        Driverless driving is a topic which is currently attracting a great deal of attention from experts and media alike. Driverless racing cars have now competed against each other for the first time in “Formula Student Driverless” in August 2017 in the “Formula Student Germany” competition at the Hockenheimring (Baden-Württemberg).

      • Miniatur Wunderland

        Miniatur Wunderland

        Visit the most diverse regions of the world in just a single day: explore Las Vegas, the Alps or the Norwegian fjords in only a few hours − it is possible in the Miniatur Wunderland. Located directly along the Elbe river in Hamburg's Speicherstadt (traditional warehouse district), it features the largest model railway in the world and is one of the most exciting tourist attractions in Germany. 

      • Commercial Vehicle Replicas

        Commercial Vehicle Replicas

        True to the original replicas of commercial vehicles not only gladden the heart of any model car collector but also find increasing use as simulation vehicles for high-quality industrial products – provided, that is, they match the form, function and technical specifications of the original as closely as possible.

      • more
    • Consumer

      Consumer

      Electronically controlled movements can be found almost everywhere. The huge variety of miniature motors mirrors the broad spectrum of potential applications. In the field of miniature drives in particular, FAULHABER offers a range of powerful standard products that can easily master tasks in everyday applications.
      • Bike

        Bike

        It goes without saying that the bicycle is a part of locomotion culture in Germany. 97 percent of people in Germany can ride a bike. They use bicycles not only for bike tours in their free time but also on a daily basis for shopping or commuting to work. Due to rising petrol costs and the constantly congested roads at peak times, residents of large cities in particular see the bicycle as a true alternative to the automobile.

      • Kinetic sculpture "Project Anthozoa"

        Kinetic sculpture "Project Anthozoa"

        Flowing, living movement without cogging torques, a strictly linear force-current ratio, high dynamics, exact position control: thanks to these properties, the linear DC-servomotors from FAULHABER are ideal for micropositioning tasks – or for bringing a fascinating work of art to life. The kinetic sculpture "Project Anthozoa" – a collaboration between MKT AG, flying saucer GmbH and FAULHABER.

      • Golf trolley

        Golf trolley

        A combination of exercise, relaxation and a sporting challenge - these are the things that motivate golfers when they step onto the green. The golfer’s most important companion is a lightweight and manoeuvrable golf trolley. The latest models assist their owners as E-caddies, like the TiCad Liberty, the premium golf trolley from manufacturer TiCad. 

      • more
  • Support
    • Drive Electronics

      Drive Electronics

      Find answers to frequently asked questions, specific information about your products and their usage, downloads like the Motion Manager or special PLC configuration files.

      • Application Notes for Drive Electronics

        Application Notes for Drive Electronics

        Application Notes are available for the Speed Controllers, Motion Controllers V 2.5 and Motion Controllers V3.0. Most of the Application Notes for a specific platform will also address the integrated Speed- or MotionControl Systems.

      • Drive Electronic FAQ

        Drive Electronic FAQ

        In case of any odd behavior of your drive you might want to check this section. We are updating the questions and answers whenever we come across an interesting answer in our daily support.

      • Downloads

        Downloads

        The download section collects some files like Programming examples, the latest controller firmware and its version information. If we do have a beta-version of our controller firmware we will publish it here too. You can also find the latest Motion Manager here.

      • Documentation for Drive Electronics

        Documentation for Drive Electronics

        The operating instructions and manuals for our extensive range of electronic products.

    • Gearheads

      Gearheads

      Find additional information about gearheads and their application. If you need assistance during commissioning of any of these motors try and contact our support here.

      • Gearhead FAQ

        Gearhead FAQ

        In case of any odd behavior of your gearheads you might want to check this section. We are updating the questions and answers whenever we come across an interesting answer in our daily

    • Encoder

      Encoder

      Find answers to frequently asked questions, specific information about your products and their usage, downloads like the Motion Manager or special PLC configuration files.

      • Application Notes for Encoders & Sensors

        Application Notes for Encoders & Sensors

        Application Notes are available for different types of our encoders and interfaces like digital hall, incremental encoder or the absolute encoder.

      • Encoder FAQ

        Encoder FAQ

        In case of any odd behavior of your encoder you might want to check this section. We are updating the questions and answers whenever we come across an interesting answer in our daily support.

      • Documentation for Encoders

        Documentation for Encoders

        Find the explanations to use and understand our datasheets. This is single document which collects all the technical information as given in our catalogue.

    • Motors

      Motors

      Find additional information about Linear Motors or Stepper Motors and their application. If you need assistance during commissioning of any of these motors try and contact our support here.

      • Motor Application Notes

        Motor Application Notes

        Application Notes offering in deep information beyond the datasheet are available for some of our motor series.

      • Documentation for Motors

        Documentation for Motors

        Find the explanations to use and understand our datasheets. This is single document which collects all the technical information as given in our catalog.

      • Motor FAQ

        Motor FAQ

        In case of any odd behavior of your motor you might want to check this section. We are updating the questions and answers whenever we come across an interesting answer in our daily support.

      • Tutorials

        Tutorials

        Download white papers and technical articles for support documentation and overview information about coreless (brush) DC motor technology and FAULHABER stepper motors.

    • Documentation

      Documentation

      Are you looking for additional information? Learn more about our innovative market solutions, read our company magazine “motion”, flip through our latest catalog or obtain additional technical information.

      • FAULHABER Catalogue / Shortform

        FAULHABER Catalogue / Shortform

        On more than 650 pages, FAULHABER presents the most comprehensive portfolio of highly developed miniature and micro drive technology that is available from a single source worldwide in the new 2020 – 2021 catalogue.

      • FAULHABER motion

        FAULHABER motion

        The FAULHABER motion is the company magazine from FAULHABER with interesting stories about applications with FAULHABER products, technology articles, product news, and much more. The FAULHABER motion is published twice a year and is delivered to customers and interested parties free of charge.

      • FAULHABER Market solutions

        FAULHABER Market solutions

        Each customer has specific needs and requests that should be acknowledged. With our established and comprehensive knowledge of markets, we can offer you the best and most appropriate products, services, and solutions that can effectively and efficiently be used in your market.

      • Technical Information

        Technical Information

        In this document you will find detailed explanations of the technical information provided for the various drive components, calculation examples and detailed descriptions concerning the design of motors, gearheads, linear components, encoders and drive electronics.
    • Product Conformity

      Product Conformity

      Information and documents on the conformity of the FAULHABER product line with respect to currently applicable directives and regulations as well as ISO certificates available for download.

      • REACH

        REACH

        REACH stands for "Registration, Evaluation, Authorisation and Restriction of Chemicals" and took effect on 1 June 2007 with regulation (EC) no. 1907/2006. REACH is a regulation of the European Union adopted for the purpose of better protecting human health and the environment from the risks that can arise from chemicals.

      • RoHS

        RoHS

        Directive 2011/65/EU of the European Parliament and the Council on restricting the use of certain hazardous substances in electrical and electronic devices (the so-called RoHS directive) regulates certain conditions for bringing electrical and electronic devices into circulation.

      • Declaration of Conformity

        Declaration of Conformity

        FAULHABER declares with the EC Declaration of Conformity that the products listed here fulfill the essential protection requirements defined within the directive mentioned in each case.

      • Certificates

        Certificates

        For FAULHABER, quality assurance is not just a technical certification but also an employee philosophy. An atmosphere of solution oriented cooperation and dialog contribute to the total quality consciousness that is embodied by each and every employee in our Group.

      • Conflict Minerals Policy

        Conflict Minerals Policy

        The term 'conflict minerals' refers to the metals tin, tungsten, tantalum and gold, from the Democratic Republic of Congo and its neighbouring countries. These metals are also referred to as the 3TG. Trading 3TG from the Democratic Republic of Congo and its neighbouring states enables armed conflict and human rights abuses. 

    • FAULHABER Motion Manager

      FAULHABER Motion Manager

      The “FAULHABER Motion Manager” software provides the user with comprehensive support for start-up and configuration of FAULHABER drive controls. The graphical user interface makes uniform and intuitive procedures possible independent of the device family and interface used.

    • Instruction Manuals

      Instruction Manuals

      The operating instructions and manuals for our extensive range of electronic products including our drive systems with integrated electronics are available for download. Current instruction manual versions are available in our product selector in the download area of the respective product.

    • Purchasing

      Purchasing

      FAULHABER - the international specialist for high-quality drive systems, values the high-quality materials and sophisticated technology from its suppliers. What is important to us as an innovative company is a well-organised and efficient supplier management consisting of the following processes:
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
Brushless DC-Servomotors

  • FAULHABER Worldwide
  • Products
  • Brushless DC-Motors

Brushless DC-Servomotors

Features

The FAULHABER Brushless DC-Servomotors are built for extreme operating conditions. They are precise, have extreme long lifetimes and are highly reliable. Exceptional qualities such as smooth running and especially low noise level are of particular note. The rare-earth magnet as

rotor, and FAULHABER skew winding technology ensure that these motors deliver top performance dynamics within minimum overall dimensions.

Product Combinations:

FAULHABER offers the industry’s largest selection of complementary products tailor made for all of its Brushless

DC-Servomotors including:

  • Precision gearheads (planetary gearheads, spur gearheads and zero-backlash spur gearheads)
  • High resolution Encoders (Incremental and Absolute)
  • High Performance Drive Electronics (Speed Controllers, Motion Controllers)
  • Integrated drive electronics (Motion and Speed Control)

Sterilizing conditions

  • Temperature 134 °C ± 2 °C
  • Water vapour pressure 2,1 bar
  • Relative humidity 100 %
  • Duration of cycle 20 min.
  • Rated for a minimum of 100 cycles

Productcode

Productcode

Brushless DC-Servomotors

BLDC-Servomotors

Benefits

  • System FAULHABER®, ironless stator winding
  • High reliability and operational lifetime
  • Wide range of linear torque / speed performance
  • No sparking
  • No cogging
  • Dynamically balanced rotor
  • Simple design
  • Standard with digital Hall sensors with optional analog Hall sensors
Product
Details
Technical data
  • FAULHABER B-Micro Series 0308 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 0308 ... B

    2 Pole Technology, sensorless

    Product details Data sheet
    Nominal voltage:3 V
    Torque up to (max.):0,013 mNm
    No-load speed:61.000 min⁻¹
    Stall torque:0,026 mNm
    Diameter:3 mm
    Length:8,4 mm
    Drive Selection
  • FAULHABER B-Micro Series 0515 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 0515 ... B

    2 Pole Technology, sensorless

    Product details Data sheet
    Nominal voltage:6 V
    Torque up to (max.):0,084 mNm
    No-load speed:43.000 min⁻¹
    Stall torque:0,4 mNm
    Diameter:5 mm
    Length:14,6 mm
    Drive Selection
  • FAULHABER B Series 0620 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 0620 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:6 ... 12 V
    Torque up to (max.):0,3 mNm
    No-load speed:48.600 min⁻¹
    Stall torque:0,73 mNm
    Diameter:6 mm
    Length:20 mm
    Drive Selection
  • FAULHABER B Series 0824 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 0824 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:6 ... 12 V
    Torque up to (max.):0,89 mNm
    No-load speed:37.500 min⁻¹
    Stall torque:3,34 mNm
    Diameter:8 mm
    Length:24,1 mm
    Drive Selection
  • FAULHABER B Series 1028 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 1028 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:6 ... 12 V
    Torque up to (max.):1,68 mNm
    No-load speed:33.600 min⁻¹
    Stall torque:9,72 mNm
    Diameter:10 mm
    Length:28,1 mm
    Drive Selection
  • FAULHABER B Series 1218 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 1218 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:6 ... 12 V
    Torque up to (max.):0,96 mNm
    No-load speed:31.500 min⁻¹
    Stall torque:3,44 mNm
    Diameter:12 mm
    Length:18 mm
    Drive Selection
  • FAULHABER B Series 1226 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 1226 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:6 ... 24 V
    Torque up to (max.):2,13 mNm
    No-load speed:29.700 min⁻¹
    Stall torque:10,2 mNm
    Diameter:12 mm
    Length:26 mm
    Drive Selection
  • FAULHABER B Series 1628 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 1628 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 24 V
    Torque up to (max.):2,74 mNm
    No-load speed:31.600 min⁻¹
    Stall torque:11 mNm
    Diameter:16 mm
    Length:28 mm
    Drive Selection
  • FAULHABER BHx Series 1645 ... BHS by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Servomotors

    Series 1645 ... BHS

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:24 ... 48 V
    Torque up to (max.):6,1 mNm
    No-load speed:62.900 min⁻¹
    Stall torque:138 mNm
    Diameter:16 mm
    Length:45 mm
    Drive Selection
  • FAULHABER BHx Series 1660 ... BHS by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 1660 ... BHS

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:24 ... 48 V
    Torque up to (max.):11,6 mNm
    No-load speed:60.100 min⁻¹
    Stall torque:442 mNm
    Diameter:16 mm
    Length:60 mm
    Drive Selection
  • FAULHABER BHx Series 1660 ... BHT by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 1660 ... BHT

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:24 ... 48 V
    Torque up to (max.):13,9 mNm
    No-load speed:35.500 min⁻¹
    Stall torque:344 mNm
    Diameter:16 mm
    Length:60 mm
    Drive Selection
  • FAULHABER B Series 2036 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2036 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 48 V
    Torque up to (max.):6,14 mNm
    No-load speed:20.300 min⁻¹
    Stall torque:22,4 mNm
    Diameter:20 mm
    Length:36 mm
    Drive Selection
  • FAULHABER B Series 2057 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2057 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 24 V
    Torque up to (max.):17 mNm
    No-load speed:26.800 min⁻¹
    Stall torque:172 mNm
    Diameter:20 mm
    Length:57 mm
    Drive Selection
  • FAULHABER B Series 2057 ... BA by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Servomotors

    Series 2057 ... BA

    2 Pole Technology, High Speed,  for Autoclave Sterilisation

    Product details Data sheet
    Nominal voltage:24 V
    Torque up to (max.):13,7 mNm
    No-load speed:44.300 min⁻¹
    Stall torque:309 mNm
    Diameter:20 mm
    Length:57 mm
    Drive Selection
  • FAULHABER BXT Series 2214 ... BXT H by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Flat Motors

    Series 2214 ... BXT H

    External rotor technology, with housing

    Product details Data sheet
    Nominal voltage:6 ... 24 V
    Continuous torque:9,7 mNm
    Continuous output:6 W
    Speed up to:10.000 min⁻¹
    No-load speed:6.970 min⁻¹
    Torque up to (max.):9,7 mNm
    Diameter:22 mm
    Length:14,8 mm
    Drive Selection
  • FAULHABER BXT Series 2214 ... BXT R by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Flat Motors

    Series 2214 ... BXT R

    External rotor technology, without housing

    Product details Data sheet
    Nominal voltage:6 ... 24 V
    Continuous torque:10,2 mNm
    Continuous output:9 W
    Speed up to:10.000 min⁻¹
    No-load speed:6.960 min⁻¹
    Torque up to (max.):10,2 mNm
    Diameter:22 mm
    Length:14 mm
    Drive Selection
  • FAULHABER BX4 Series 2232 ... BX4 by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2232 ... BX4

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:6 ... 24 V
    Torque up to (max.):14,8 mNm
    No-load speed:7.100 min⁻¹
    Stall torque:64,7 mNm
    Diameter:22 mm
    Length:33,8 mm
    Drive Selection
  • FAULHABER BX4 Series 2250 ... BX4 by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2250 ... BX4

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 24 V
    Torque up to (max.):26,2 mNm
    No-load speed:6.400 min⁻¹
    Stall torque:152 mNm
    Diameter:22 mm
    Length:51,8 mm
    Drive Selection
  • FAULHABER BX4 Series 2250 ... BX4S by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2250 ... BX4S

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 24 V
    Torque up to (max.):13,7 mNm
    No-load speed:11.400 min⁻¹
    Stall torque:85,8 mNm
    Diameter:22 mm
    Length:51,8 mm
    Drive Selection
  • FAULHABER BP4 Series 2264 ... BP4 by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2264 ... BP4

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 48 V
    Torque up to (max.):59 mNm
    No-load speed:21.100 min⁻¹
    Stall torque:1.311 mNm
    Diameter:22 mm
    Length:64 mm
    Drive Selection
  • FAULHABER B Series 2444 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 2444 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:24 ... 48 V
    Torque up to (max.):14,3 mNm
    No-load speed:22.200 min⁻¹
    Stall torque:123 mNm
    Diameter:24 mm
    Length:44 mm
    Drive Selection
  • FAULHABER B Series 3056 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 3056 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 48 V
    Torque up to (max.):30 mNm
    No-load speed:8.900 min⁻¹
    Stall torque:111 mNm
    Diameter:30 mm
    Length:56 mm
    Drive Selection
  • FAULHABER BXT Series 3216 ... BXT H by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Flat Motors

    Series 3216 ... BXT H

    External rotor technology, with housing

    Product details Data sheet
    Nominal voltage:9 ... 24 V
    Continuous torque:38 mNm
    Continuous output:20 W
    Speed up to:10.000 min⁻¹
    No-load speed:6.250 min⁻¹
    Torque up to (max.):38 mNm
    Diameter:32 mm
    Length:16,8 mm
    Drive Selection
  • FAULHABER BXT Series 3216 ... BXT R by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Flat Motors

    Series 3216 ... BXT R

    External rotor technology, without housing

    Product details Data sheet
    Nominal voltage:9 ... 24 V
    Continuous torque:41 mNm
    Continuous output:30 W
    Speed up to:10.000 min⁻¹
    No-load speed:6.240 min⁻¹
    Torque up to (max.):41 mNm
    Diameter:32 mm
    Length:16 mm
    Drive Selection
  • FAULHABER BX4 Series 3242 ... BX4 by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 3242 ... BX4

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 48 V
    Torque up to (max.):43 mNm
    No-load speed:5.600 min⁻¹
    Stall torque:280 mNm
    Diameter:32 mm
    Length:44,2 mm
    Drive Selection
  • FAULHABER BX4 Series 3268 ... BX4 by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 3268 ... BX4

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:18 ... 48 V
    Torque up to (max.):74,5 mNm
    No-load speed:5.700 min⁻¹
    Stall torque:742 mNm
    Diameter:32 mm
    Length:70,2 mm
    Drive Selection
  • FAULHABER BP4 Series 3274 ... BP4 by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 3274 ... BP4

    4 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 48 V
    Torque up to (max.):162 mNm
    No-load speed:9.090 min⁻¹
    Stall torque:2.697 mNm
    Diameter:32 mm
    Length:74 mm
    Drive Selection
  • FAULHABER B Series 3564 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 3564 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:12 ... 48 V
    Torque up to (max.):56,2 mNm
    No-load speed:12.800 min⁻¹
    Stall torque:432 mNm
    Diameter:35 mm
    Length:64 mm
    Drive Selection
  • FAULHABER BXT Series 4221 ... BXT H by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Flat Motors

    Series 4221 ... BXT H

    External rotor technology, with housing

    Product details Data sheet
    Nominal voltage:18 ... 48 V
    Continuous torque:112 mNm
    Continuous output:60 W
    Speed up to:10.000 min⁻¹
    No-load speed:6.070 min⁻¹
    Torque up to (max.):112 mNm
    Diameter:42 mm
    Length:22 mm
    Drive Selection
  • FAULHABER BXT Series 4221 ... BXT R by FAULHABER
    NEW
    Drive Selection

    Brushless DC-Flat Motors

    Series 4221 ... BXT R

    External rotor technology, without housing

    Product details Data sheet
    Nominal voltage:18 ... 48 V
    Continuous torque:134 mNm
    Continuous output:100 W
    Speed up to:10.000 min⁻¹
    No-load speed:6.070 min⁻¹
    Torque up to (max.):134 mNm
    Diameter:42 mm
    Length:21,2 mm
    Drive Selection
  • FAULHABER B Series 4490 ... B by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 4490 ... B

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:24 ... 48 V
    Torque up to (max.):148 mNm
    No-load speed:10.800 min⁻¹
    Stall torque:2.978 mNm
    Diameter:44 mm
    Length:90 mm
    Drive Selection
  • FAULHABER B Series 4490 ... BS by FAULHABER
    Drive Selection

    Brushless DC-Servomotors

    Series 4490 ... BS

    2 Pole Technology

    Product details Data sheet
    Nominal voltage:24 ... 48 V
    Torque up to (max.):183 mNm
    No-load speed:6.100 min⁻¹
    Stall torque:1.724 mNm
    Diameter:44 mm
    Length:90 mm
    Drive Selection

Product families

FAULHABER B-MicroFAULHABER B FAULHABER BHxFAULHABER BX4FAULHABER BP4FAULHABER BXT
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
We use cookies and similar technologies on this website ("Cookies"). In order to allow their use to analyze website usage and to enhance functionality, please click on "Use all functions". To change the settings and select which specific Cookies we are allowed to use, or to obtain more detailed information, please click on "Settings".

No additional functions Data privacy Imprint

Below, you can activate/deactivate the individual technologies that are used on this website.