Brushless DC-Servomotors
Features
The FAULHABER Brushless DC-Servomotors are built for extreme operating conditions. They are precise, have extreme long lifetimes and are highly reliable. Exceptional qualities such as smooth running and especially low noise level are of particular note. The rare-earth magnet as
rotor, and FAULHABER skew winding technology ensure that these motors deliver top performance dynamics within minimum overall dimensions.
Product Combinations:
FAULHABER offers the industry’s largest selection of complementary products tailor made for all of its Brushless
DC-Servomotors including:
- Precision gearheads (planetary gearheads, spur gearheads and zero-backlash spur gearheads)
- High resolution Encoders (Incremental and Absolute)
- High Performance Drive Electronics (Speed Controllers, Motion Controllers)
- Integrated drive electronics (Motion and Speed Control)
Sterilizing conditions
- Temperature 134 °C ± 2 °C
- Water vapour pressure 2,1 bar
- Relative humidity 100 %
- Duration of cycle 20 min.
- Rated for a minimum of 100 cycles
Nominal voltage: 3 V Torque up to (max.): 0,013 mNm No-load speed: 61.000 min⁻¹ Stall torque: 0,026 mNm Diameter: 3 mm Length: 8,4 mm Nominal voltage: 6 V Torque up to (max.): 0,084 mNm No-load speed: 43.000 min⁻¹ Stall torque: 0,4 mNm Diameter: 5 mm Length: 14,6 mm Nominal voltage: 6 ... 12 V Torque up to (max.): 0,3 mNm No-load speed: 48.600 min⁻¹ Stall torque: 0,73 mNm Diameter: 6 mm Length: 20 mm Nominal voltage: 6 ... 12 V Torque up to (max.): 0,89 mNm No-load speed: 37.500 min⁻¹ Stall torque: 3,34 mNm Diameter: 8 mm Length: 24,1 mm Nominal voltage: 6 ... 12 V Torque up to (max.): 1,68 mNm No-load speed: 33.600 min⁻¹ Stall torque: 9,72 mNm Diameter: 10 mm Length: 28,1 mm Nominal voltage: 6 ... 12 V Torque up to (max.): 0,96 mNm No-load speed: 31.500 min⁻¹ Stall torque: 3,44 mNm Diameter: 12 mm Length: 18 mm Nominal voltage: 6 ... 24 V Torque up to (max.): 2,13 mNm No-load speed: 29.700 min⁻¹ Stall torque: 10,2 mNm Diameter: 12 mm Length: 26 mm Nominal voltage: 12 ... 24 V Torque up to (max.): 2,74 mNm No-load speed: 31.600 min⁻¹ Stall torque: 11 mNm Diameter: 16 mm Length: 28 mm Nominal voltage: 24 ... 48 V Torque up to (max.): 6,1 mNm No-load speed: 62.900 min⁻¹ Stall torque: 138 mNm Diameter: 16 mm Length: 45 mm Nominal voltage: 24 ... 48 V Torque up to (max.): 11,6 mNm No-load speed: 60.100 min⁻¹ Stall torque: 442 mNm Diameter: 16 mm Length: 60 mm Nominal voltage: 24 ... 48 V Torque up to (max.): 13,9 mNm No-load speed: 35.500 min⁻¹ Stall torque: 344 mNm Diameter: 16 mm Length: 60 mm Nominal voltage: 12 ... 48 V Torque up to (max.): 6,14 mNm No-load speed: 20.300 min⁻¹ Stall torque: 22,4 mNm Diameter: 20 mm Length: 36 mm Nominal voltage: 12 ... 24 V Torque up to (max.): 17 mNm No-load speed: 26.800 min⁻¹ Stall torque: 172 mNm Diameter: 20 mm Length: 57 mm Brushless DC-Servomotors
Series 2057 ... BA2 Pole Technology, High Speed, for Autoclave Sterilisation
Nominal voltage: 24 V Torque up to (max.): 13,7 mNm No-load speed: 44.300 min⁻¹ Stall torque: 309 mNm Diameter: 20 mm Length: 57 mm Nominal voltage: 12 ... 24 V Torque up to (max.): 13,7 mNm No-load speed: 11.400 min⁻¹ Stall torque: 85,8 mNm Diameter: 22 mm Length: 51,8 mm Nominal voltage: 12 ... 48 V Torque up to (max.): 59 mNm No-load speed: 21.100 min⁻¹ Stall torque: 1.311 mNm Diameter: 22 mm Length: 64 mm Nominal voltage: 6 ... 24 V Continuous torque: 9,7 mNm Continuous output: 6 W Speed up to: 10.000 min⁻¹ No-load speed: 6.970 min⁻¹ Torque up to (max.): 9,7 mNm Diameter: 22 mm Length: 14,8 mm Nominal voltage: 6 ... 24 V Continuous torque: 10,2 mNm Continuous output: 9 W Speed up to: 10.000 min⁻¹ No-load speed: 6.960 min⁻¹ Torque up to (max.): 10,2 mNm Diameter: 22 mm Length: 14 mm Nominal voltage: 6 ... 24 V Torque up to (max.): 14,8 mNm No-load speed: 7.100 min⁻¹ Stall torque: 64,7 mNm Diameter: 22 mm Length: 33,8 mm Nominal voltage: 12 ... 24 V Torque up to (max.): 26,2 mNm No-load speed: 6.400 min⁻¹ Stall torque: 152 mNm Diameter: 22 mm Length: 51,8 mm Nominal voltage: 24 ... 48 V Torque up to (max.): 14,3 mNm No-load speed: 22.200 min⁻¹ Stall torque: 123 mNm Diameter: 24 mm Length: 44 mm Nominal voltage: 12 ... 48 V Torque up to (max.): 30 mNm No-load speed: 8.900 min⁻¹ Stall torque: 111 mNm Diameter: 30 mm Length: 56 mm Nominal voltage: 9 ... 24 V Continuous torque: 38 mNm Continuous output: 20 W Speed up to: 10.000 min⁻¹ No-load speed: 6.250 min⁻¹ Torque up to (max.): 38 mNm Diameter: 32 mm Length: 16,8 mm Nominal voltage: 9 ... 24 V Continuous torque: 41 mNm Continuous output: 30 W Speed up to: 10.000 min⁻¹ No-load speed: 6.240 min⁻¹ Torque up to (max.): 41 mNm Diameter: 32 mm Length: 16 mm Nominal voltage: 12 ... 48 V Torque up to (max.): 43 mNm No-load speed: 5.600 min⁻¹ Stall torque: 280 mNm Diameter: 32 mm Length: 44,2 mm Nominal voltage: 18 ... 48 V Torque up to (max.): 74,5 mNm No-load speed: 5.700 min⁻¹ Stall torque: 742 mNm Diameter: 32 mm Length: 70,2 mm Nominal voltage: 24 V Torque up to (max.): 162 mNm No-load speed: 8.700 min⁻¹ Stall torque: 2.697 mNm Diameter: 32 mm Length: 74 mm Nominal voltage: 12 ... 48 V Torque up to (max.): 56,2 mNm No-load speed: 12.800 min⁻¹ Stall torque: 432 mNm Diameter: 35 mm Length: 64 mm Nominal voltage: 18 ... 48 V Continuous torque: 112 mNm Continuous output: 60 W Speed up to: 10.000 min⁻¹ No-load speed: 6.070 min⁻¹ Torque up to (max.): 112 mNm Diameter: 42 mm Length: 22 mm Nominal voltage: 18 ... 48 V Continuous torque: 134 mNm Continuous output: 100 W Speed up to: 10.000 min⁻¹ No-load speed: 6.070 min⁻¹ Torque up to (max.): 134 mNm Diameter: 42 mm Length: 21,2 mm Nominal voltage: 24 ... 48 V Torque up to (max.): 148 mNm No-load speed: 10.800 min⁻¹ Stall torque: 2.978 mNm Diameter: 44 mm Length: 90 mm Nominal voltage: 24 ... 48 V Torque up to (max.): 183 mNm No-load speed: 6.100 min⁻¹ Stall torque: 1.724 mNm Diameter: 44 mm Length: 90 mm