Career Press Supplier
Career Press Supplier
DC-motor accessories from FAULHABER, placed on white stages in front of a gray-blue background.

Brakes

Permanent magnet brakes from FAULHABER

FAULHABER DC motor brakes are electromagnetically released systems. They are designed as permanent magnet brakes for direct current, in which the braking effect is generated by a permanent magnetic field. To release the brake, this field is neutralized by an opposing electromagnetic field.

FAULHABER permanent magnet brakes generate their braking effect in the switched-off, currentless state, which is why they are also referred to as holding brakes. They are designed exclusively for holding and are not suitable for active braking of rotating motor shafts.

DC motor brakes can be combined with brushed and brushless DC motors from the FAULHABER portfolio.

DC Motor Brakes from FAULHABER

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.