The Right Solution for each Linear Motion Application
FAULHABER has extended the successful Linear DC-Servomotor product family with the new LM 1483. The new LM 1483, with a continuous force of 6.2 N and a peak force up to 18.4 N, fits perfectly in to the current portfolio of FAULHABER Linear DC-Servomotors, and gives the customer a complete performance range with continuous force from 1.02 N to 9.2 N and a peak force from 2.74 N up to 27.6 N.
As for the other models in this family, the new LM 1483 combines highly dynamic motion (acceleration up to 220 m/s2) with high precision and repeatability (down to 120 µm and 40 µm respectively).
The LM 1483 measures 14 x 20 x 83 mm with a 6 mm diameter rod, it is available with different stroke lengths ranging from 20 to 80 mm. In addition, the stainless steel rod has welded end caps which provide a robust and reliable interface to the application.
Thanks to its three integrated linear Hall sensors, the -11 version can easily be combined with FAULHABER Motion Controllers such the new FAULHABER MC 5004 and MC 5005 as well as the FAULHABER MCLM 300x. For sin/cos output, the -12 version is also available.
FAULHABER Linear DC-Servomotors are a unique solution for small and micro linear motion applications. They combine the dynamic motion performance and robust design typical of a pneumatic system with the high reliability and silence of a brushless motor. Applications include pick-and-place solutions where highly dynamic positioning are required; long life time (millions of cycles) grants high reliability and low maintenance in any complex system such as medical devices, optics, and instrumentation.