Page not found
We apologize, the page you requested is no longer available.
Please use the search field or try one of the following options:
Product catalogue
Products
Individual, innovative solutions for every requirement
DC-Motors
Coreless DC motors from FAULHABER differ from conventional DC motors with iron armatures primarily due to their ironless, self-supporting copper coil with skew-wound design.
Brushless DC-Motors
High-performance in the smallest of spaces – the FAULHABER portfolio today spans from 4-pole servomotors for high torques to highly efficient flat motors and extremely small brushless DC micromotors.
Motors with integrated Electronics
Our range of motors with integrated electronics includes motors for an extremely wide variety of application scenarios in the smallest of spaces.
Stepper Motors
For demanding positioning tasks that require a high level of accuracy, stepper motors are generally used. The name comes from the operating principle, as the stepper motors are driven by an electromagnetic field.
Linear DC-Servomotors
When it comes to executing translational motions as efficiently and flexibly as possible, linear motors are generally used. Unlike rotating motors, linear motors do not produce rotating movements but rather linear movements that move in two directions.
Planetary Gearheads
Thanks to their robust construction, FAULHABER metal planetary gearboxes in combination with FAULHABER DC-motors are ideal for applications which demand the highest torque.
Spur Gearheads and Spur Gearheads zero backlash
A wide range of high quality spur gearheads are available to compliment FAULHABER DC-Micromotors. The all metal or plastic input-stage geartrain assures extremely quiet running
Direct drive linear actuators
Stepper motors can be used for more than just a rotation. When combined with lead screws, they provide a high accuracy linear positioning system that provides the benefits of a stepper.
Incremental encoders
Incremental encoders transmit a specific number of uniformly distributed lines per revolution. All FAULHABER Incremental encoders have at least two channels: A and B.
Absolute encoders
In combination with the FAULHABER BL-motors, the absolute encoder is ideal for commutation, rotational speed control and position control. Absolute means that each shaft position within a revolution is assigned a unique angular value.
Speed Controller
FAULHABER Speed Controllers are specifically designed to get the most out of FAULHABER DC and BL motors. They are compact, easy to operate and offer precise as well as efficient speed control.
Motion Controller
FAULHABER Motion Controllers are user-friendly, single-axis position controllers – customised for actuating DC motors, brushless motors (BL) and linear motors (LM) from FAULHABER.
Accessories
In addition to the drive components FAULHABER offers a wide range of accessories.
FAULHABER worldwide
In more than 30 countries FAULHABER offers an international network of well experienced application engineers and representatives.
Contact
Recommended contents
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.