The new sizes leverage the proven design principle of the GPT gearheads, which can reliably transmit extreme forces. This not only results in higher torque but also enables a particularly short overall length – perfect for applications where space is critical. Additionally, the optimized design allows for a higher speed of up to 24,000 rpm, enabling efficient use of the motor's full speed range. The increased number of gear ratios contributes to an optimized thermal behavior and extends the operating range of the gearhead. Thanks to increased radial and axial load capacity, even heavier loads can be handled effortlessly.

Reliability and efficiency for a wide range of applications
To meet the highest standards of reliability and durability, the new GPT gearheads are made entirely of hardened stainless steel. The welded connections between components ensure a robust and long-lasting construction without the use of adhesives. This stable design ensures reliable power transmission, even under extreme loads.
Thanks to their robust design and high performance, the 14GPT, 16GPT and 20 GPT gearheads are perfectly suited for applications in robotics, laboratory automation or medical diagnostics. Whether in inspection robots, electro-optical devices or laser devices – the new planetary gearheads always deliver maximum performance in minimal space at an excellent price-performance ratio.
How to read the performance diagram of a gearhead datasheet
In this video, our gearhead expert Carlo Catoia explains the structure and key values of a FAULHABER GPT datasheet.
Find out how to read the performance diagram with the recommended areas for continuous and intermittent operation and which combination options are available for FAULHABER gearheads.