Press Suppliers
Press Suppliers
Visualization of a gear with a gear shift in front of a blue background

The new size leverages the proven design principle of the GPT gears, reliably transmitting extreme forces. This not only results in higher torque but also enables a particularly short overall length – perfect for applications where space is critical. Additionally, the optimized design allows for a higher speed of up to 24,000 rpm, enabling efficient use of the motor's full speed range. The number of gear ratios contributes to optimized thermal behavior and extends the operating range of the gearbox. Thanks to increased radial and axial load capacity, even heavier loads can be handled effortlessly.

Planetary gearhead 14GPT from FAULHABER in front of a blue background

Reliability and Efficiency for a Wide Range of Applications

To meet the highest standards of reliability and durability, the new GPT gearhead is made entirely of hardened stainless steel. The welded connections between components ensure a robust and long-lasting construction, eliminating the need for adhesives. This stable design ensures reliable power transmission, even under extreme loads.

Thanks to its robust construction and high performance, the new 14 GPT gearhead is perfectly suited for applications in robotics, laboratory automation or medical diagnostics. Whether in inspection robots, electro-optical and laser devices or automated production processes – this new planetary gearbox delivers maximum performance in minimal space at an excellent price-performance ratio.

Products

Planetary Gearheads
14GPT
High Torque
Data sheet (PDF)
Key Features
Number of gear stages:
1 ... 4
Torque up to:
0.4 Nm
Intermittent torque up to:
0.53 Nm
Reduction ratio:
3.3 ... 1437
Diameter:
14 mm
Length:
15.2 ... 28.6 mm
Series 14GPT
Downloads

Press release PDF DOC

Press image

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.